Search Results for dc to dc buck converter
Field Installable AC & DC Micro Connectors - TPC Wire
Field Installable AC & DC Micro Connectors Field Installable AC and DC Mirco Connectors are IP67 rated to provide a liquid tight seal to protect the connection from dust and water contamination. These connectors are designed to fit a wide range of sizes and are easily installed using only a screw driver to secure the connection. The nylon body is
Signal Converter and Temperature Converter - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
2-Channel equal Power Splitter PRO-PS2-DC-2.5G-N - AMPHENOL PROCOM
PRO-PS2-DC-2.5G-N 210001172 TYPICAL RESPONSE CURVE PRO-PS2-DC-2.5G-N PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 1 of 1 Last edited: 2022/07/07. dB CHI/S21 CH2/S11 1 MHz Tr4,'S23 Tr3,'S33 LogMag SWR CAL 2501 000 3.50 325 275 250 225 200 1.75
RES-GMC-mit Stoßverbinder - LWL-Medienkonverter | Amphenol Socapex
Der Amphenol Socapex MIL-STD-461 Fiber Optic Media Converter RES-GMC mit Butt Joint Fiber Connector ist ein robuster und zuverlässiger Medienkonverter, der den Einsatz von Glasfaserverbindungen in rauen Umgebungen ermöglicht. Dieser Konverter verfügt über die Butt-Joint-Technologie, die sichere und zuverlässige Verbindungen gewährleistet und somit ideal für den Einsatz in taktischen ...
Model 3711B11200G MEMS DC accelerometer, 10 mV/g, +/-200 g range ... - PCB
MEMS DC accelerometer, 10 mV/g, +/-200 g range, 0 to 850 Hz, 4-pin connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
DC-BLK-2.5G-... - AMPHENOL PROCOM
High DC voltage rating. Large frequency range. Available with N- or 7/16 DIN-connectors. Fits directly into the coaxial line. Can be installed in any direction. Specifications. Electrical; Model: DC-BLK-2.5G-... Frequency: R1: 50 - 500 MHz R2: 800 - 1100 MHz R3: 1700 - 2500 MHz: Type: DC-block: Max. Input Power: 250 W: Insertion Loss:
ifferential remote charge converter Model 2777A - pcb.com
DC voltage requirements 22 Vdc to 31 Vdc DC current requirement 15 mA Warm up time 10 sec Physical characteristics Dimensions 1.72” h x 1.67” w x 5.5” d (46.5 mm x 42.4 mm x 139.77mm) Weight 8.0 oz maximum Case material Aluminum Finish Black powder coat, fine texture using Cardinal P141-BK03 or equiv Environmental characteristics
Differential remote charge converter - pcb.com
Differential remote charge converter Model 2777A www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] APPLIES TO CALIFORNIA FACILITY. ... DC output bias (DC offset) 9.0 Vdc ±1.5 Vdc over the temp range 5˚F to 185˚F (-15˚C to 85˚C) Linear output voltage 10 Vpk-pk minimum
BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Adapters designed for radio frequency applications. BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Adapters designed for radio frequency applications. N-Type to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Radio Frequency Connectors | Products - Amphenol
The AMC (Amphenol Micro Coaxial) connector series is a low profile (2.5 mm of the board) series with an extremely small board footprint (3mm x 3mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. The coupling style of the AMC connector series is snap-on for secure and easy mating.
HD-BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-BNC to BNC Adapters designed for radio frequency applications. HD-BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Generator control Units Power Supplies (GCU) - Power Converters ...
Generator AC/DC Power Supply converting to regulated and protected DC Built-in EMI Input & Output Filters; REACH compliant versions available; Temperature Range: -55°C to 85°C Applications UAV applications
main | Orion-TR 48/12-30A (360W) - ecomm.gemeco.com
Orion-TR 48/12-30A (360W) Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
EXCEL|MATE CC SAE COMBO - TECHNICAL CHARACTERISTICS MECHANICAL Rated ...
DC 1/0 AWG DC+ Technical Data: Rated Current: Rated Votage: DC+/DC :1000V DC @50°C Withstanding Votage: DC+/DC :3000V AC Insulation Resistance: 100M Min Contact Resistance: 0.35 Milliohms Max Durability: 10000 Cycles IP Class: IP54(Mated) Ambient Temperature: 30°C~+50°C TERMINAL CRIMP HOLE SIZE (See Table 1): DC TERMINAL PE TERMINAL CS TERMINAL
Standalone Copper DVI to HD-SDI Single Channel Converters
Amphenol’s Standalone Copper DVI to HD-SDI Single Channel Converter is part of our proven line of Digital Video Interface media converters and converts a high resolution DVI input to an HD-SDI output all on copper. The DVI input connector utilizes an Octonet high speed contact as well as mixed signals for pass through from front to back while ...
Bộ chuyển đổi nguồn DC / DC tiêu chuẩn VME - Bộ chuyển đổi điện ...
Bộ chuyển đổi nguồn DC / DC của chúng tôi đóng một vai trò quan trọng trong việc cung cấp nguồn điện được điều chỉnh và đáng tin cậy cho các thiết bị và hệ thống quân sự khác nhau, chẳng hạn như cảm biến, hệ thống điện tử hàng không, vũ khí và thiết bị liên ...
VME 표준 DC AC 전력 인버터 - 전력 컨버터 | Amphenol Socapex
dc-ac 전력 인버터는 전원 간 호환성을 보장하여 다양한 군용 장비의 작동을 가능하게 하는 중추적인 역할을 합니다. 엄격한 군사 표준 mil-std-461, mil-std-704, mil-std-810, mil-std-1275, mil-std-1399, rtca do-160, en2282, mil-dtl-901 및 def stan 61-5를 충족하도록 설계된 dc-ac 전력 인버터는 통신 시스템, 레이더, 항공 전자 ...
Amphenol Solutions for Power Supplies
The current coming in a constant direction from batteries, solar cells, or from AC/DC converters is called as Direct current (DC) and is generally used by all major electronic devices. Whereas the electricity delivered from power grids or stations to homes and other building is called as Alternating current (AC). A power supply unit (PSU ...
M4252 SERIES | DC-AC Inverters - Amphenol Aerospace
Media Converters Ethernet Switches Active Contacts High Density Optical Transceivers ... DC-AC Inverters; M4252 SERIES M4252 SERIES Contact: Stephanie Fritz Sr. Marketing Manager (607) 563-5419 sfritz@amphenol-aao.com ...