Search Results for ddu driver
Telaire T6743 Automotive CO2 Sensor - amphenol-sensors.com
• Ventilate the cabin space providing automatic fresh air, aiding driver alertness • CO2 leak detection in the cabin space in vehicles using CO2 refrigerant HVAC systems • Control fresh air into the cabin to help improve HVAC energy efficiency in electric and conventionally powered vehicles AAS-930-194A 03/2018 www.amphenol-sensors.com
Acu-Trac Level Sensor Configuration Kit with USB Adapter User’s Guide
• RS485 to USB Driver CD ROM • 1 meter USB cable • Level Transducer Interface Harness (if applicable) • Documentation (on CD Rom) 4.1 Acu-Trac ™ Ultrasonic Level Sensor (not included in kit) The Acu-Trac ™ sensor is the heart of the level measurement system. The sensor calculates
Field Installable AC & DC Micro Connectors - tpcwire.com
TPC IRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
Magnetostrictive Liquid Level Transmitters with ... - Temposonics
3 DDA Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Field Installable AC & DC Micro Connectors - TPC Wire
TPC IRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
D-Sub High Density Board-Mount Connectors - Amphenol CS
FCI Basics D-Sub High Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces.
Telaire T6613/T6615 Series Development Kit
VCP device drivers…” In the event the device drivers are already loaded, this checkbox should be unchecked. The software loads both the device driver manual installation program and documentation into the default directory, and they are available after installation. Figure 3: Completing the Software Installation Installing the Device Drivers
Telaire T6613/T6615 Series Development Kit
VCP device drivers…” In the event the device drivers are already loaded, this checkbox should be unchecked. The software loads both the device driver manual installation program and documentation into the default directory, and they are available after installation. Figure 3: Completing the Software Installation Installing the Device Drivers
RETU/MDCU Firmware Update Guide - Amphenol Antenna Solutions
the document ALDC Installation Quick Start guide for further information on how to install this application and PCU-4 drivers. To upgrade the firmware to the antenna, the PCU-4 controller must be connected to the RET unit. Launch the ALDC Software 1. Click on the ALDC icon on the desktop to start the application.
High-Bandwidth Automotive Performance with Expanded Mini-FAKRA PCB ...
They are designed to be intermateable and interchangeable with industry-standard options and are typically used in wireless connectivity, infotainment, advanced driver assistance systems (ADAS), GPS and a variety of other autonomous applications within the automotive and industrial market. Learn more: AUTOMATE Type A Mini-FAKRA Connectors Datasheet
TPMS solutions for the Truck market: An effort to improve safety and ...
This system warns against sudden loss of pressure, protecting the driver from any breakdown or even accidents due to tire failure, such as the one in the video below, which could cause big infrastructure and human damages. The TPMS will allow for inflation and temperature monitoring in an easy and efficient manner. It also alerts you is the ...
Telaire T6613/T6615 Series Development Kit
VCP device drivers…” In the event the device drivers are already loaded, this checkbox should be unchecked. The software loads both the device driver manual installation program and documentation into the default directory, and they are available after installation. Figure 3: Completing the Software Installation Installing the Device Drivers
Investing in Cleaner, Greener, and Safer Rides - Amphenol CS
The “e-fuel” for the EV is obtained through charging stations. The stations have charging cables with Type 2 Plugs made in accordance with the IEC 62196 standard. The vehicle carries the corresponding socket. Drivers can leave their vehicle plugged in to top up the batteries in around an hour thanks to fast charging technology.
Acu-Trac Product Overview - ssi-sensors.com
1 ssi-sensorscom Product Overview Coyrigt 201 SS Tecnologies C oc AT-A1 Rev 01 Acu-Trac® Product Overview Product Overview The Acu-Trac ® family of ultrasonic fluid level sensor is non-contact fluid level sensors that are a direct replacement for level senders on tanks with depths up to ≤ 3.0 m.
Telaire T6613/T6615 Series Development Kit
VCP device drivers…” In the event the device drivers are already loaded, this checkbox should be unchecked. The software loads both the device driver manual installation program and documentation into the default directory, and they are available after installation. Figure 3: Completing the Software Installation Installing the Device Drivers
Model 642A02 4-20 mA Output Velocity Sensor Installation and ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Amphenol CN-DSUB50PIN0-000 D-Subminiature (DB50 Male D-Sub) Connector ...
With hundreds of thousands of Genuine Amphenol D-Subminiature (D-Sub) Cables now in circulation since their initial 2006 debut, we've received numerous requests to expand our D-Sub Catalog to include D-Subminiature (D-Sub) Connectors!
Level Plus Direct Digital Access (DDA) Tank Gauge
2.2 Standard DDA Gauge Specifications (Style D7, D8, D9) PERFORMANCE: Parameter Specification Measured Variable: Product level, interface level, temperature Full Range: 2 to 25 ft. (0.6 to 7.62 m) Accuracy: 0.025% F.S. or 1/32 inch (0.794 mm)* (includes non-linearity, hysteresis and repeatability) Hysteresis: 0.001% F.S. or 0.005 in. (0.127mm)* Repeatability: 0.001% F.S. or 0.001 in. (0.025 mm)*
Telaire T6613/T6615 Series Development Kit
VCP device drivers…” In the event the device drivers are already loaded, this checkbox should be unchecked. The software loads both the device driver manual installation program and documentation into the default directory, and they are available after installation. Figure 3: Completing the Software Installation Installing the Device Drivers
2 Sensor for Automotive Applications - amphenol-sensors.com
to prevent driver drowsiness. • Energy Savings - Reduce variations in heating and cooling in-cabin through demand control ventilation. Applications • Automotive HVAC - In-cabin air quality and comfort control. • CO2 refrigerant leak detection ® Amphenol Advanced Sensors Features • ABC Logic™ - Lifetime calibration warranty • Lin 2. ...