Search Results for ddu remover
Model 685A19 Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz ...
- DO NOT insert, remove, or handle screw terminal plugs with live wires connected - DO NOT make any adjustments to the setpoint with live wires present - DO NOT open the unit if machine is powered or running - DO NOT open the unit if the Relays are energized - DO NOT open the unit if the Reset Coil is energized
REVISION HISTORY PRODUCT DATA DRAWING D DCN 55111 08/28
7) remove all burrs unless otherwise specified 1214-4001 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
SMPM Male PCB Surface Mount Connector, 4 Port, SB
RF series SMPM Male PCB Surface Mount Connector, 4 Port, SB 9311-00038 is now available in stock. Check out the distributor details for your order!
Model 645B11 Industrial vibration sensor, 4 to 20 mA output, 0 to ... - PCB
PAGE 3 Introduction The Model 640/641/645/646 B Series Industrial 4-20mA Sensors combine the capabilities of a piezoelectric vibration sensor and a 4-20mA vibration transmitter.
SMP Female to SMA Male 12" Cable Assembly for .047 Cable
SV Microwave presents the SMP Female to SMA Male 12" Cable Assembly for .047 Cable 7012-1325. Check out the product stock details here!
A5 A4 - MODIFY DIMENSIONS AND TOLERANCES 02NOV22 IAN TOMMY A5 - UPDATE ...
Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool AT11-337-1205 Contact Removal Tool, Plastic, Size 12 Sealing Plugs (For both Machined or Stamped & Formed Contacts) Part Number Description A114017 Sealing Plug, Size 12, White
Filter Sol Guide - Amphenol Canada
RECT ANGULAR NON STD WIRE LENGTH HARDWARE A = .125 (3.175) mounting holes sizes 9-51 B = Standard mounting holes F = Captive low profile jackscrew K = Captive high profile jackscrew F = Standard float mount R = Reverse float mount M6 = High profile jackscrew, slot head M5 = Low profile jackscrew, slot head M3 = High profile jackscrew, allen head M2 = Low profile jackscrew, allen head
REVISION HISTORY PRODUCT DATA DRAWING A DCN 55727 11/24 SEE PDM
7) remove all burrs unless otherwise specified 1149-6414 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
Model 112A03/061A01 PRESSURE SENSOR 15K, 5K, 100 PSI calibrations ... - PCB
Model 112A03/061A01 PRESSURE SENSOR 15K, 5K, 100 PSI calibrations, 1 pC/psi, 10-32 connector mounted in 3/8-24 threaded adapter Installation and Operating Manual
PRODUCT PORTFOLIO - svmicrowave.com
Removal Tool SV PN: 500-32-007 VITA 67.3 SMPM Contact Removal Tool SV PN: 500-32-015. 4 VITA 67.3 SMPM PLUG-IN CONNECTOR MODULES Plug-In Connector Modules are manufactured by a variety of embedded systems technology companies with the common goal of interfacing to the Backplane. SV offers a variety of SMPM Plug-In Connector
c10 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
USB3F TV - wytrzymałe złącza Ethernet, USB i Display - Amphenol Socapex
Amphenol Socapex USB3F TV to wzmocnione złącze USB 3.0 zaprojektowane do pracy w trudnych warunkach. Oparte na standardzie MIL-DTL-38999 serii III, złącze to posiada gwintowany mechanizm blokujący i jest uszczelnione przed płynami i pyłem (IP68). Idealnie nadaje się do użytku w awionice wojskowej, pojazdach naziemnych, komunikacji na polu bitwy i zastosowaniach przemysłowych.
OAL - SV Microwave
7) remove all burrs unless otherwise specified 7015-0996-0997 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION - DCN 55467 10/24 SEE PDM
7) remove all burrs unless otherwise specified 1138-6042 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
AHDP04-24-18PN-WTA Size 24 Receptacle, 18 positions, Pin, st
AT114008 Contact removal tool, Size 8, 8-10 AWG. Comparable to PN# 114008. REQUEST A QUOTE. AT14-001-2486 Metal Lock Washer, Size 24. Comparable to PN# 2414-001-2486. REQUEST A QUOTE. AT60-204-12141 Size 12 Machined Pin Contact, Nickel Plating, Wire Range 12-14AWG. REQUEST A QUOTE.
MIL-C-38999 シリーズⅠ,Ⅱ,Ⅲ ( JT-R , LJT-R , TV-R ) コネクタ用同軸コンタクト 結線方法説明書
& cable assembly dimensions tool selector basic crimping positioner basic crimping positioner insertion removal bin code accommodate instructions w x y x1 setting no. tool tool tool tool 21-33122-564 m17/093-rg178 Ⅱ 0.265 0.110 0.160 - 3 m22520/2-01 m22520/2-35 m22520/4-01 m22520/4-02 m81969/8-07 m81969/8-08
1.85mm Female to 2.4mm Female Adapter - SV Microwave
A 1.85mm Female to 2.4mm Female Adapter SF1133-6003. Access the design resources to learn more about the product. Contact us today!
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Bottom View of Antenna Dimensions 1695-2180 / 1695-2180 MHz QUAD456W0000x Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
SMP Male PCB Thru-Hole Connector, R/A, SB - SV Microwave
Attribute name Attribute value; RF Series SMP : Orientation (Body) Right Angle
Circular Multiport Connection System | SV Microwave
SV Microwave's Circular Multiport Connection System combines SMPM/SMPS connectors into a single multiport. Ideal for high vibration environments.