Search Results for deans connectors
2M801 - 2M Micro Miniatura | Amphenol Socapex
El conector Socapex 2M Micro Miniature 2M801 de Amphenol es un conector circular muy versátil que ofrece una amplia gama de características y ventajas. Con su acoplamiento pesado de rosca miniatura ACME de doble arranque, se puede acoplar fácil y rápidamente con sólo una vuelta y media de la tuerca de acoplamiento. También dispone de 10 tamaños de carcasa, de 05 a 21, y más de 40 ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: K33.5 Right angle W/O Flange DIP type: 3.5: 3*2P-3*24P: K3xx1151A000G: Please refer to the pdf file. The website drawing is for reference only.
DIN-Stecker mit Feder DIN-Connector with spring
DIN-Stecker mit Feder DIN-Connector with spring Features One connector for different cables/ fibers (Amphenol connector concept) 2.5 mm ferrule, axial spring loaded Thread with twist secured Abmessungen Dimensions Anwendungen Netzwerktechnik Telekommunikation (WAN) Technische Daten Technical Data Absetzmaße Stripping length
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TZ5.0 With pillar & tape reel SMT type: 5.0: 2P-7P: TZxx0101B000G: Please refer to the pdf file. The website drawing is for reference only.
127/HE807 - Złącza PCB serii HE7-HE8-HE9 | Amphenol Socapex
127/HE8 to niezawodna, sprawdzona technologia. Seria ta jest w pełni kompatybilna ze wszystkimi standardowymi złączami HE807 na rynku; Złącze 127/HE807 PCB firmy Amphenol Socapex jest złączem hybrydowym, które posiada konfiguracje sygnałowe, koncentryczne i zasilające. Dzięki sprawdzonej niezawodności i wytrzymałości, złącze to jest konkurencyjne cenowo i nadaje się do ...
FSMA High-Power-Stecker FSMA High-Power-Connector
FSMA High-Power-Stecker FSMA High-Power-Connector Features One piece FSMA with retaining ring Highest quality Easy to terminate High temperature resistance Freestanding fiber Better heat transmission Abmessungen Dimensions Anwendungen Lasereinkopplung Vorwiegend für Sensor-, Geräte-und Medizintechnik
FC-Stecker FC-Connector - amphenol-po.de
FC-Stecker FC-Connector Features One connector for different cables/ fibers (EUROMICRON connector concept) 2.5 mm ferrule, axial spring loaded Thread with twist secured Wide-key* Abmessungen Dimensions Anwendungen Messtechnik Telekommunikation (WAN) Technische Daten Technical Data Absetzmaße Stripping length
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE3.81 Right angle W/latch holder DIP type: 3.81: 2*2P-2*24P : KExx3351xxxxG: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: K33.5 Right angle With Latch DIP type: 3.5: 3*2P-3*24P: K3xx1351A000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: NB5.0 Snap-In mounting feet: 5.0: 2P-24P: NBxx70840000G: Please refer to the pdf file. The website drawing is for reference only.
Signalkontakte | Amphenol Socapex
Wir haben auch EN3155-qualifizierte Kontakte und AS39029-konforme Kontakte. Unser Angebot reicht von Kontakten der Größe 23 bis zur Größe 4, zusammen mit verschiedenen Anschlüssen wie Crimp, Lötkelch und PCB. Unser Contacts Connector Team kann Sie bei der Entwicklung und Herstellung von kundenspezifischen Lösungen unterstützen.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: NR3.5 Right angle Close THR B type: 3.5: 2*2P-2*20P: NRxx1C010000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TS3.5 W/F Hook on back side: 3.5: 2P-24P: TSxx115D0000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK305 W/O Flange & W/O Cover: 7.62: 2P-20P: YK305xx0xx00G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VR5.08 W/Flange Contact on down side: 5.08: 2P-24P: VRxx51520000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ3.81 Right angle THR (W/F & tape reel): 3.81: 2P-16P: OQxx3H01B000G: Please refer to the pdf file. The website drawing is for reference only.
PRODUKTPASS | GPC Patch Cable - Amphenol-Air LB
CAT6a Ethernet Kabelkonfektion nach VG für zuverlässige 10GBit Highspeed Datenübertragung. Das GPC-Patchkabel ist so konzipiert, dass es höchste Leistung gemäß den Bedingungen der folgenden VG-Spezifikationen bietet: RJ45-Stecker gemäß VG96968-03Z1, CAT7-Ethernetkabel von Amphenol gemäß VG95218T031B001 sowie Kabelkonfektion gemäß den Anforderungen von VG96927.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: V83.81 Flange With Nut: 3.81: 2P-24P: V8xx31510000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VP12.7 Double parallel tail type Solder pitch 5.08mm: 12.7: 2P-12P: VPxx85550000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: NB7.5 W/Flange 100% protected against mismating: 7.5: 2P-16P: NBxxA0830000G: Please refer to the pdf file. The website drawing is for reference only.