Search Results for deepseek-v3 description
D38999 Series III Filter Connectors - Amphenol Aerospace
Description: Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
P29043 1 3/8" Metal Dustcap, Female Trunk with External Thre
Description; 1 3/8" Metal Dustcap, Female Trunk with External Threads. Comparable to part number(s): GSDM-MC Related Items. Factory Automation Distributed Power & Control Catalog. REQUEST A QUOTE. P29040 1 3/8" trunk/feeder locking clip. REQUEST A QUOTE ...
D38999 Series III Corrosion Ingress Seal - Amphenol Aerospace
Description: Amphenol Aerospace has developed a new Corrosion Ingress Seal for D38999 Series III-style plug connectors which will significantly increase mated pair protection against salt spray and corrosive atmospheres.
Radsok High Power Connectors Catalog - Amphenol Sine
Radsok High Power Connectors. busbar|mate, board|mate, ground|mate, press|mate, Radsok contacts and housings, Wallbushing Connector family, tools,
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[7CC2665CD004BD79F06E9CF34CC585E0>]/Index[10 51]/Info 9 0 R/Length 121/Prev 223522/Root 11 0 R ...
radsok-power-connectors-catalog-amphenol-industrial
Innovative Laser Welded construction of the RADSOK® cartridge provides the following benefits. Based on single conductors in free air, wire cross-section same size as pin contact cross-sectional area. The RADSOK® Super Twist contact was developed to enable greater radial misalignment tolerance or “float,” in drawer and blind mate applications.
DEM09S343 | D-Subminiature | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
amphe-pd-radsok-catalog-amphenol-industrial
Amphenol’s Amphe-PDTM series of “RADSOK® enabled” power connectors is a versatile and cost effective solution for your high current interconnect requirements. Available in the compact 3.6mm, 70A rated option and a larger 5.7mm, 120A big brother.
HDMI connection system for harsh environment
Description Markets & Applications C5ISR, Battlefield, Ground Vehicles Navy Railway Main features Main characteristics : • Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with anti-decoupling device. • Shell size 17. • No cabling operation in field and no tools required. • Improved EMI protection. • Mating cycles ...
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsEliteC ...
REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A2 MB7CKN0900-Sx-KIT KIT;M23B,PLUG,STRAIGHT,9(4+5)POS A1 - FIRST RELEASE MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY ...
Features - amphenol-antennas.com
2C4U4MTSP1X06F wxys4 REV010225NA www.amphenol-antennas.com 2 of 19 (4x) 696-960 | (8x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz 32-Port Canister Antenna Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY B DCN 52573 05/23
GOLD PER ASTM B488, TYPE II, CODE C, CLASS .76, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00010" MIN. IMPEDANCE: FREQ. RANGE: 50 OHMS DC TO 25.0 GHz. Sn63 SOLDER REQUIRED IN HATCHED AREA. SOLDER PERMISSBLE ON OUTER AND ADJACENT SURFACES OF BODY IN THIS AREA. THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC.
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2911-40023
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Part/Product Description Exemptions (If Applicable) T3K-5617-4N-248-2 YES COVER, PROTECTIVE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
UNLESS OTHERWISE SPECIFIED Amphenol 22 Industry Blvd Carrum Downs, VIC ...
SLEEVE P/No. 52520024-53x TO BE USED FOR ID PRINTING TO PRODUCE P/No. AX-MARKX-XXX. REFER TO DWG 52520024-530. PRINT COLOR TO BE BLACK FOR WHITE SLEEVE AND WHITE FOR ALL OF THE REST. TEXT FONT TO BE ARIAL BOLD 5.5mm HIGH. NUMBER 6 AND 9 TO BE UNDERLINED. THIS DOCUMENT IS THE PROPERTY OF AMPHENOL AUSTRALIA PTY. LTD. .
High Power Matrix 38999 Connector - Amphenol Aerospace
Description: A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds.
DESCRIPTION PRODUCT DATA DRAWING 01 PRELIMINARY 08/20 BNK
rev description size 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. b unless otherwise specified the information contained in this drawing third angle projection.005 date approved 3) break corners & edges .005 r. max. material: scale: 4:1 is the sole property of sv microwave, inc. dwg. no. revision history n/a ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1138-6013
OAL - SV Microwave
rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029 ...