Search Results for defense counsel
General Piezoelectric Theory | PCB Piezotronics
To generate a useful output signal, our sensors rely on the piezoelectric effect. ("Piezo" is a greek term which means "to squeeze.") When the piezoelectric elements are strained by an external force, displaced electrical charge accumulates on opposing surfaces.
Fiber Optic Connectors | Products | Amphenol Aerospace
Amphenol Military High Speed is an industry leader in fiber optic cable and connector assembly manufacturing. We have extensive experience producing fiber optic cable assemblies for harsh environment applications with complete control over connector materials and the assembly process.
MCX Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Signal contacts - N3155 qualified contacts & AS39029 ... - Amphenol Socapex
EN3155 qualified contacts and AS39029 compliant contacts. From contacts size 23 to size 4 along with several terminations such as crimp, solder cup and PCB
Sales Terms & Conditions / Return Policies - Amphenol
SHIPPING AND PROCESSING: All orders are shipped FOB our plant in Endicott, New York.The minimum shipping and processing charge for domestic ground shipments is $6.85. The minimum shipping and processing charge for Canadian ground shipments is $14.88.
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | 242136
7/16 Plug to N-Type Jack Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Heavy Duty Magnetic and High Frequency Antenna Mounts
Wide selection – permanent, magnetic, and vandal-proof models; Durable – heavy duty magnetic mounts, also vandal-proof, crimp-on permanent high frequency mounts
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132267 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Permanent Mount High Rejection GPS Antenna - PCTEL
This permanent-mount GPS antenna provides high gain, superior out-of-band rejection performance and a reliable, clear signal in applications with high RF fields. It features a custom ceramic patch ...
N-Type Jack to RP-TNC Jack Adapter 50 Ohm Straight | 242132RP - Amphenol RF
N-Type Jack to RP-TNC Jack Adapter 50 Ohm Straight
GPS+ Combination Mobile Antennas with High Rejection Technology
By combining the high performance of a GPS antenna with the flexibility to add virtually any PCTEL permanent mount compatible mobile antenna, this antenna provides reliable, real-time wireless voice and data coverage for the most demanding wireless mobile and fleet monitoring applications.
PCB Product Finder for Accelerometers - Test (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Sensing Geometries for Piezoelectric Accelerometers - PCB
The Piezoelectric Effect is an inherent property of quartz and an induced property of certain manufactured ceramic crystals. Piezoelectric accelerometers are constructed with such crystals as their sensing element.
SMA Jack to UHF Jack Adapter 50 Ohm Straight | 242111
SMA Jack to UHF Jack Adapter 50 Ohm Straight
AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches)
Model 117B25 | PCB Piezotronics
Model 117B25:Conformal ballistics pressure sensor, 356 T S & W, 9 mm, 9 mm Largo, 9 mm Luger, and 9 mm Win magnum caliber cartridges
Dual-Polarized Directional Array Antenna - PCTEL
For point-to-point wireless backhaul, point-to-multipoint trackside WiFi, and a range of other broadband wireless access applications, this dual port, dual-polarized directional array antenna combines two antennas into a single, small-footprint package.
WISP51583MIMO-SH Enclosed Yagi MIMO Antenna - PCTEL
These enclosed Yagi MIMO Antennas are suited for long range broadband wireless access applications. They provide highspeed directional WiFi coverage and optimized data throughput in a rugged, low profile housing.
SMA Straight Crimp Jack RG-402 Bulkhead 50 Ohm IP67
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A