Search Results for dekker dv-0035b ring pump kits
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 beads: polyethermide per astm d5205 "ultem 1000" bellows springs: electro-deposited gold over nickel
EU RoHS Declaration - svmicrowave.com
This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol .
AT15-6P2-BM04BLU 6 Position Flange Mount PCB Receptacle, Po
AT06-6S-KIT01 6-Way Socket Plug, Wedge and Contacts Kit. REQUEST A QUOTE. AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-6S-CE01, 934454102. REQUEST A QUOTE.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol Network Solutions > Central Office and Headend Solutions ...
The six-inch WaveTrax 45 Degree Downsweep Elbow Cover protects your fiber when it's routed down to a lower elevation in a horizontal run. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
VQ41TSB Combustible Gas Detector Elements - sgxsensortech.com
O-RING. F* min0.210. FLANGE . G 8.2 max 0.323max H 1.5 nom 0.059 nom . Inch dimensions have been derived from millimetres. * For the compensator element, dimension F is 7.88 mm (0.310 inches) max, 6.86 mm (0.270 inches) min. WARNING . To satisfy the requirements of the recognised approval authorities,
PRODUCT DATA DRAWING DATE APPROVED - amphenol.co.jp
retaining ring: nickel per ams-qq-n-290, class 1, grase g. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz dwv: 325 vrms operating temp.: -55 c to +125 c engagement/ disengagement: 2.5 lbs max. engagement 1.5 lbs min. disengagement .005 date approved revision history rev description third angle projection interpret dimensions and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE5.0 Vertical W/latch holder THR type: 5.0: 2*2P-2*24P: KExx73000000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: V77.62 Right angle: 7.62: 2P-16P: V7xx01510000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK501 With Cover: 9.5: 2P-30P: YK501xx2xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Stamped parts; Module Components. Modular Housing; Sliding Chute Housing; Relay. Commercial Relay; Industrial Relay; Relay Socket; MOS Relay; SF W/O bar. Download 3D drawing. Product description: SF W/O bar: 2.54: 01-40: SFxx32x00000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.