Search Results for dermatologist panama city fl
EMI/EMP Filter Protection | Products | Amphenol Aerospace
EMI/EMP Filter connectors provide comprehensive protection to mission-critical connections against electromagnetic interference (EMI), electromagnetic pulse.
Market Connector: Directed Energy Weapons - Amphenol Aerospace
Seen as a potentially effective system for crowd control and security purposes, the ADS uses millimeter-wave electromagnetic energy at a frequency of 95 GHz to create an intense heating sensation on the surface of the skin. The ADS waves only penetrate a fraction of a millimeter into the skin, causing discomfort without causing permanent damage.
QEPT-50G | Optical Transceivers | Integrated Solutions | Products ...
The QEPT 200G integrates the finest & latest PAM4 enabled VCSEL drivers & TIA available on the market to ensure optimum performance. QEPT 200G PAM4 is a perfect solution for demanding applications where real-estate and heat dissipation is an issue, whilst allowing the useage of widespread 850nm multi-mode technologies.
TFOCA-II 10G Dual Channel Fiber Optic Media Converter
This stand-alone unit features ruggedized optical transceivers integrated in a compact housing with conversion from 10GBase-T to 10GBase-LR or 10GBase-SR AMHS’s field proven connectors.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Kaye ValProbe RT 冻干机用无线实时平面温度记录器
Kaye ValProbe RT 无线实时平面温度记录器设计用于冻干机板层温度测试,测量范围从 -85°C 至 +140°C. 内含 RTD 技术是集成到一个独特的紧密型表面设计,在所有温度范围内提供超高测量精度、稳定性和响应时间。
2.92mm Female PCB Thru-Hole Connector - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMPS Male PCB Edge Launch Connector, 4 Port, SB
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, 4 Port, SB 3811-60052. Look over the detailed product information.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
SMA Jack to U.FL Plug Adapter 50 Ohm Straight | 242244 - Amphenol RF
SMA Jack to U.FL Plug Adapter 50 Ohm Straight. Downloads. 242244 PDF Customer Drawing (Size: 55 kb) 242244 STP 3D Model (Size: 1383 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: AMC Jack to SMA Jack: Adapter Type: Between-Series: Body Finish: Nickel: Body Material: Brass:
1.0mm Male to Male Adapter 1139-6022 - SV Microwave
The high-quality 1.0mm Male to Male Adapter 1139-6022 was designed and manufactured by SV engineers. It can meet all your RF needs.
SMA Female Flange Mount Connector, 4 Hole (Solder Pot) - SV Microwave
SMA Female Flange Mount Connector, 4 Hole (Solder Pot) M39012/60-3001. Check out its CAD model for a detailed design view.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series II Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series II requirements.
SMA Female Solderless Non-Magnetic LiteTouch PCB ... - SV Microwave
SV Microwave introduced the SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) 2921-40049-1S.
USA - FL - Power Systems, Inc. Of Florida - temposonics.com
For urgent technical matters on weekends and holidays: We will not let you down!
10066832-101LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of mechanical guidance modules. Contact us today for more details of airmax , part number 10066832-101LF.
SMPM Male PCB Surface Mount Connector (Glass Seal), FD
SV Microwave proudly presents the SMPM Male PCB Surface Mount Connector (Glass Seal), FD P/N: 3211-20028. It has the greatest mechanical specs!
Filter D38999 - Amphenol Canada
MIL-DTL-38999 filter connectors from Amphenol Canada are designed and manufactured to meet or exceed the requirements of Series I, II, III and IV. All ACC filter connectors are intermateable and interchangeable with standard non-filtered MIL-DTL-38999 connectors unless otherwise specified.
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
PIOV.0UV.NRA.A | Cellular Antenna | Amphenol
Cellular antenna, 824-960/1710-2170MHz