Search Results for description of 2864 datasheet
Specification - Amphenol Fuyang
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
ASRNC6 - Amphenol Air LB
Conductive panel seal Size C
NTC Miniature Series - amphenol-sensors.com
Descriptions NTC Type P20, P25 and P30 • The Type P20, P25 and P30 miniature thermprobes consist of a small bead thermistor hermetically sealed in the tip of a shock-resistant solid glass rod. The miniature thermoprobes have improved stability over glass coated and ruggedized glass bead thermistors. NTC Type P60, P65, P85 and P100
Clamp ABS2195 Size 02 - amphenol-airlb.fr
Clamp ABS2195 Size 02
Amphenol
General description / Общее описание 3 We offer a comprehensive range of electrically conductive gaskets for receptacles and accessories, which are suitable for the highest standards such as military, aerospace and industrial applications. Our range includes all variants from the VG96940-6 and is also approved according to this ...
00111983802 - Amphenol Air LB
Splice 1119 With inserted resistance 0,25 W / 20 kΩ / ±0,1%
Plug monomodule With ESD protection cap Polarization B
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Voltage Compensated, Media Isolated, High Pressure Sensors
Description The NovaSensor voltage compensated NPI-15VC Series offers the performance of our current compensated sensors with the convenience of using a voltage supply. Voltage compensation allows the sensor to be connected directly to the power supply, thereby eliminating the need for additional components to construct a constant current source.
NTC Thermistors Type RL14 - amphenol-sensors.com
Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range:
Receptacle Short Nut housing option 2 Modules Composite Shielded Bright ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
NTC Thermistor Type RL10 - amphenol-sensors.com
Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength NTC Thermistor Type RL10
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Functional Description In I2C Mode, each command is started as shown in Figure 1. Only the number of bytes that is needed for the command has to be sent. After the execution of a command (busy = 0) the expected data can be read as illustrated in Figure 3, or if no data are returned by the command the next command can be sent. The
Module 1777 Component carrier Contacts #20 - amphenol-airlb.fr
Module 1777 Component carrier Contacts #20
Amphenol
disposal guidelines in accordance with local regulations and/or the calcium carbide Material Safety Data Sheet (MSDS) in Appendix A of this manual. Users should be familiar with the hazard identification, first aid measures, fire-fighting
00113091202 - Amphenol Air LB
Module 1130 With inserted diodes
Receptacle SIM serie3 Standard 4 modules Metallic Shielded Black nickel ...
Receptacle SIM serie3 Standard 4 modules Metallic Shielded Black nickel Without polarization
Ethernet vojni prekidač RESMLAC-8MG-CAPS - Ethernet prekidač | Amfenol ...
Amphenol Socapek MIL-DTL-KSNUMKS vojni Ethernet prekidač, poznat i kao RESMLAC-KSNUMKSMG-CAPS, je veoma izdržljiv i pouzdan vojni Ethernet prekidač koji je dizajniran za upotrebu u teškim uslovima. Ovaj prekidač je opremljen MIL-DTL-KSNUMKS konektorima i poseduje osam gigabitnih portova, što ga čini pogodnim za različite aplikacije za prikupljanje i prenos podataka, kao što su robusne ...
Receptacle SIM serie2 Monomodule Long flanged Olive drab cadmium With ...
Receptacle SIM serie2 Monomodule Long flanged Olive drab cadmium With conductive panel sealing Polarization N
www.airmar.com
{"uri":"https://www.airmar.com/api/v2/products?categoryid=685ff70c-b9ad-ed11-ab23-021074c38909\u0026attributevalueids=87ed66bd-3faf-4d57-bfba-ac6a013c40cb ...
550991D R Series RP RH CANbus - temposonics.com
Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 2 Product specifications Product overview Parameters Specifications OUTPUT Measured output variables: Position, velocity, optional multi-magnet position measurements (up to 20 magnet positions simultaneously) Resolution: CANopen: Position: 5 μm 2 μm CANbasic: Position: