Search Results for description of 2864 datasheet
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Part Number Description 51313 2.5 kPaD/G (No glass) 51314 7 kPaD/G (No glass) 51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
High Performance Thermal-Magnetic Circuit Breaker 452-
Description Typical applications Ordering information Approvals (without auxiliary contacts) Technical data Single pole high performance thermal-magnetic circuit breaker, with tease-free, trip-free, snap action mechanism and push/pull on/off actuation (M-type TM CBE to EN 60934). An indicator band on the push button clearly shows the tripped ...
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy
STEER TOWARDS THE FUTURE AGITA - el-cab.com.pl
the finished product; it is also a description for the production processes. After all, quality cannot be tested into a product. It has to be designed, manu-factured and lived. It starts right at the beginning of product development – when our professionals define which pressures a steering column system is exposed to every day.
Thermal-Magnetic Circuit Breaker 2216-S…
Description Typical applications Technical data One and two pole thermal-magnetic circuit breaker in compact design with slide actuator, trip-free mechanism, various trip characteristics and auxiliary contacts. Meets the requirements of the circuit breaker standard EN 60934 (IEC 60934): S-type, TM.
TEMPERATURE SWITCHES AND SENSORS - el-cab.com.pl
Description In a robust brass or stainless steel housing there is a bimetal disc, which snaps over when nominal switching tem-perature is reached. The switching contact can be implemented as a normally closed contact or a normally open contact in the tem-perature range between -25°C and 190°C.
High Performance Thermal-Magnetic Circuit Breaker 437-
Description Typical applications Technical data Single pole high performance thermal-magnetic circuit breaker with tease-free, trip-free, snap action mechanism and toggle actuation (S-type TM CBE to EN 60934). Options include auxiliary contacts, a moulded flame retardant enclosure for added environmental protection, and remote
TYPE CLS 40 12/24 V DC TYPE CLS 45 5 V DC - el-cab.com.pl
General description 6 Measurable mediums 7 Switching outputs 8 Installation instruction 9 Functionality overview 10 Overview of the connections 12 Connector bayonet ISO 15170 12 Connector bayonet 16 S 12 Connector fine thread M 27 x 1 12 Connector Packard 4-pin Metri Pack 13 Connector DEUTSCH 13 Connector bayonet 10 SL VG 95234 13
00111975402 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 39 KΩ / ±5%