Search Results for design tool for compoiund
Module With angled PCB contacts (SIM 2 and 4 modules) Pin With ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
00131190538 - Amphenol Air LB
Pillar bolt cover 5 terminals
Declaration - svmicrowave.com
SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023 The latest 235 substances subject to analysis per the REACH Regulation were last updated on June 14, 2023. Please refer to the following for the most current candidate list of substances:
Coach Multimedia Solutions - el-cab.com.pl
bietet dank optimiertem Design kristallklare Höhen und einen kraftvollen Bass. Der neue Verstärker bietet darüber hinaus wichtige Coach-spezifische Features wie Mikrofoneingänge und einen Private Mode. USB 2.0 Aktiver Hub für 12-V-/24-V-Umgebung Sicheres Laden mit bis zu 2,1 A Schutz vor Spannungsschwankungen
Declaration - SV Microwave
SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023 The latest 235 substances subject to analysis per the REACH Regulation were last updated on June 14, 2023. Please refer to the following for the most current candidate list of substances:
SIMEG0816PA - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
RTS1BS18N8P03 Receptacle, Inline, 8 positions, size 18, pin - Amphenol Sine
MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5 mm. REQUEST A QUOTE. QXRT12S Extraction Tool 2.5mm Contact. REQUEST A QUOTE. RTS018DCG Dust cap for Receptacle, Size 18. Comparable to PN# UTS18DCG. REQUEST A QUOTE. RTS18CCRG Coding color ring, Green, size 18. Comparable to PN# UTS618CCRG.
1900ND09P2B00B - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 12 pin contacts #16 + 25 pin contacts #20 Fitted with pin polarizers With not mounted polarizers, with contacts (version 1)
HPT-RT Backshell Lock Release Tool for HPT-3-M & HPT-3-F - Amphenol Sine
Back Nut Lock Release Tool for HPT-3-M & HPT-3-F . Related Items. HPT-3-CC Dual Inlet/Outlet Panel Mount - Spade Lug Termination. Comparable to PNs# NAC3PX-TOP, #HBLMFPD. REQUEST A QUOTE. HPT-3-F Female/Outlet Cable Plug, Screw Termiation, Locking backshell. ...
SIZE B C- - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x 6 position, pcb mount receptacle, pins, boardlock, atp, straight ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: SE With bar-1: 2.54: /: SExx60x20100G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
35309203811 - Amphenol Air LB
Clampblock ABS serie Fixed on structure Normal zone 2 holes 06/08
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm G Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm G Key Code
Thermometrics Medical Sensors
• Custom Design Certifications • EN 13485 • CE Certification per Medical Device Directive 93/42 EEC • BS EN ISO 9001:2000, EN 46002 • MIL-PRF-23648 • Standards and equipment traceable to National Institute of Standards and Technology (NIST) AAS-920-057C - 09/2014
Thermometrics Ambient Sensor - amphenol-sensors.com
• Compact design • Snap-in design Applications • Automatic air conditioner systems • All temperature sensors Amphenol Advanced Sensors This sensor measures the temperature outside the passenger compartment and is usually mounted inside or near the front bumper. The sensor provides input to automatic HVAC systems to help control the interior
Plug monomodule With standard protection cap Polarization E
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Protimeter Mini Moisture Meters - amphenol-sensors.com
their versatility, simple design, robust construction and ease of use. Typical users include: • Home inspectors • Flooring contractors • Termite pest control officers • Wood product manufacturers and traders • Cleaning and floor restoration professionals • Woodworkers Amphenol Advanced Sensors PROTIMETER
Declaration of Conformity to RoHS
SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com
Quality Management Training From June 30 to July 1, 2023. - Amphenol-ast
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
UAST Outdoor Running - Dream as horse ·FUN Run on July 1, 2023
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture