Search Results for desktop size and position nvidia
High Voltage 38999 Connector | Mil-Spec Derivatives | Products ...
Safety interlock circuitry is managed using size 22 contacts in a last mate, first break mating sequence. Features & Benefits: HV38999 series was designed to meet and/or exceed the specifications of MIL-DTL-38999
n112a2-001-nt3g | Amphenol Global Search | Amphenol
Eight channel Ethernet Switch built around the Marvell Link Street 88E6390X device with support for four IEEE connections for copper Base-T and fiber optics which is 850nm multi-mode technology.
Charles Universal Broadband Enclosure SHRD52-991xXGN1 General ...
Use the two 2x8 position ground bars provided inside the SHRD52 for all grounding of internal equipment and for connecting a site ground wire. 3.7.2. Fiber and Copper Entry The CUBE has three Ø1.75/2.5 knockouts on the top and three more on the bottom. These knockouts accommodate Ø1.25/2.00 conduit fittings. See Figure 2 for knockout ...
62684-401100ALF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of 0.50mm Flex Connectors, part number 62684-401100ALF.
N connectors | Amphenol Global Search | Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
PL-500SM-Z SERIES Metal Shell Auto-Coupling 14 pole - Amphenol Alden
Tiered solder cups provide easy access to center positions. Canted cups facilitate quick and easy wire positioning. Standard on 2-14 pole configurations. Cable Mount Receptacle Instructions: AI-PL500SMZ-IR01 (1Pole, 16AWG) AI-PL500SMZ-IR02 (1 -14 Pole, 22/26AWG) Panel-Mount Receptacle Instructions: AI-PL500SMZ-PMR01 (1Pole, 16AWG)
BLC Series - Basic Compact Pressure Sensor Series
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0353 Rev K Parylene Coating:
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 500 mm
135101-07-XX.XX PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 19.69 in (500 mm) Cable Type: RG-142: Connector 1 Part Number: 132195: Connector 2 Part Number: 132195: Export Control Classification ...
Industrial | Markets - Amphenol
Miniature size with low power consumption. Halogen-Free series are available. ... The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686. Amphenol Energy Technologies Amphe-Ex ...
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 112951. BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount 50 Ohm IP67 031-6927.
CPLT4 Series PEDLOCK Installation Instructions - Charles Industries
Position the base in the trench or pit inside the line of the cable with the cutaway section facing the cable route (see Figure 3). 5. Uncoil the terminal block stub and feed it through the top opening in the base until the block can be mounted. 6. Mount the block on the bracket. Secure the terminal block stub shield ground wire
Model 483C15 | PCB Piezotronics
Size - Width (nominal ) 19 in: 482.6 mm: Size - Depth (nominal ) 13.7 in: 348 mm: Weight: 6.25 lb: 2.83 kg * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 017AXX: 1: Product Documents. Datasheet. Product Specifications Product Manual
SMA T-Shape Adapter Jack-Plug-Jack 50 Ohm | 142300
SMA T-Shape Adapter Jack-Plug-Jack 50 Ohm
B75 High Wide Chirp, 600W, 0° Tilt, MM Transducer, DT
Features. Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350'); High frequency: 150 to 250 kHz; 30° beamwidth
Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm | 142146-75 - Amphenol RF
Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in. Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm 903-588P-71A. Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 903-600P-71S.
Charles Composite Mounting Pad (CPAD) for Electric Vehicle Charging ...
Pad size, configuration, and cutouts can be customized for optimal mounting of specific EVC units. Please contact Charles with specific requirements. CPAD-S15BUN3424 Charles Industries, LLC An Amphenol Company Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com.
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER (MODEL 7274A-XXX ... - PCB
edved279-1 rev g document edvps7274a revision c page 3 of 6 continued product improvement necessitates that endevco of pcb north carolina reserves the right to modify these specifications
Crimp Tool | CTL-9 - Amphenol RF
CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 47-10150: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.068, 0.128, 0.178: Mil Qualified:
CM549LHW DFF3D/CHIRP COMBO CM HIGH WIDE - 12P - TZ - AIRMAR EMEA
This is a new size housing (12 LX 5 W X 3.5 H) that contains DFF3D elements along with CHIRP elements. Features. DFF3D operating frequency 165 kHz; Low—CHIRPS from 42 kHz to 65 kHz, Beamwidth 25° to 16° ...
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. UHF Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 182341. UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance 083-8SP-RFX.