Search Results for desktop size and position nvidia
300559 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
provide all DT locations in the Custom Temperature Position Table. Number of DTs Minimum order length 0 305 mm (12 in.) 1 305 mm (12 in.) 5 914 mm (36 in.) 12 2032 mm (80 in.) 16 2794 mm (110 in.) Minimum order length General Ordering Notes: 1. For Inactive Zone from the tip of the transmitter, refer to the
Slovenia - Leotec
MH-Series EMBEDDED (MH) Position Sensors; MH-Series EMBEDDED (MH200) Position Sensors; MH-Series RAIL (MHRM) Position Sensors; MH-Series THREADED (MH) Position Sensors; MH-Series FLEX Safety Position Sensors; MH-Series FLEX Position Sensors; MH-Series COMPACT (MS) Position Sensors; MH-Series SAFETY Position Sensors; MH-Series REDUNDANT (MT ...
341118 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
SIM2B44KA - Amphenol Air LB
Size. Size. Size 23; Size 22; Size 20; Size 16; Size 12; Size 8; Mixed; Sealing. Sealing. With peripheral sealing; Without peripheral sealing; SIMM3023PN Module For crimped contacts Pin Without peripheral sealing 30 contacts #23 (High density) Supplied without contact Polarization N
861400021YO1LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board/Wire to Board. Contact us today for more details of Bergstik, part number 861400021YO1LF.
SIME2022SNG - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
310573 | aldenproducts.com
Maximum Wire Gauge. 20. Housing Color
VibraLINK VLS 8-channel stainless steel vibration sensor switchbox
VLS08BS-C-N-S VibraLINK VLS 8-channel stainless steel vibration sensor switchbox, cable termination junction box for accelerometer sensors, switch box for accelerometers, vibration sensor termination box, industrial enclosures for vibration sensors
Conan Lite 1.00mm Connector - Amphenol CS
Available in 9-69 positions and 4.15-7.5mm mating heights. Amphenol's Conan ® Lite 1.00mm connectors are designed for reliable board-to-board connections, both in parallel and perpendicular applications. Available in 9-69 positions and 4.15-7.5mm mating heights. Toggle Nav. Search ...
320499 | aldenproducts.com
Housing Size. 0.500" Panel Thickness. Up to 0.125" Latch Mechanism. Pulse-Lok. Operating Current. 3. Operating Voltage. 300 V RMS. RF Immunity. No ...
1-5/8 Air Dielectric Cable - rfstechnologies.com
Size 1-5/8 Jacket Option Black Inner Conductor Diameter mm (in) 18.6 (0.73) Inner Conductor Material Corrugated Copper Tube Dielectric Diameter mm (in) 39.8 (1.56) Dielectric Material Helical Polyethylene Spacer Outer Conductor Diameter mm (in) 46.6 (1.83) Outer Conductor Material Corrugated Copper Jacket Diameter mm (in) 50.4 (1.984)
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace | High ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
331305 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
AT06-08SC-MMBRN 8-Way Plug, Female Connector with C Positio
AT06-08SC-MMBRN 8-Way Plug, Female Connector with C Position Key, Reduced Diameter Seal (E-Seal) and End Cap, Brown-8-Way Plug, Female Connector with Call Us 1-800-394-7732 My Account
F14J-1B7H1-E7C40 | FLEX 0.3MM PITCH | Amphenol
Flex Connector, 0.30mm Pitch, 1.10mm Height, Right angle orientation, Flip type, bottom contact, ZIF, 40 Position
TM275W Low-High Wide Chirp, 1kW, Navico BL Y-Cable, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Technical features - rfstechnologies.com
captivated coupling element. Connectors are available in sizes matching the nominal cable size. EIA connectors provide optimal power handling for the complete transmission line system. The coupling element comes along with the necessary hardware (O-ring and nuts and bolts) to connect the IEC connectors. FEATURES / BENEFITS
340115 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
SS175 High Wide Chirp, 1kW, 20° Tilt, Si-Tex 8-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready SS175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.