Search Results for dexter 990003-02 direct replacement
Thermometrics Surface Mount Devices - amphenol-sensors.com
for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C) • Maximum temperature: 257°F (125°C) • Dissipation factor: 3 mW/K • Time constant: 8 seconds maximum Code R25 W B (25/85) NHQ202B410T5 2000 4100 NHQ222B410T5 2200 4100 NHQ252B410T5 2500 4100 NHQ302B410T5 3000 4100 NHQ472B355T5 ...
2012-08-02 AST First Creative Competition - amphenol-ast.com
2012-08-02 AST First Creative Competition. From:Amphenol Author:Amphenol Clicks:12123 times PubDate:2012/8/2 On August 2th,2012,AST first creative competition was host successfully in the active participation of all . There were 57 groups taking part in the competition, each group had three creatives, and six members showed them in T ...
Sample Test Set-Up Photograph Current Input (positive) Motherboard ...
Amphenol Corporation Test : HDB3 Heat Rise Testing CLT EWOM T. Memo. 3457 C12216 T10-086 Temp R.H. ECL 80oF 45% Tested by: James Vredenburgh Page Date: 8/24/2010 Date Date: X Aerospace Operations Sidney, N.Y. 13838 Test Purpose: Application of various Current Levels and their cooresponding heat rise levelsTest: Circuit Diagram Details
35068022539SCC - Amphenol Air LB
Clamp ABS1339 Light Size 02. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard Part Number: ABS1339D02L . Description. ABS1339Light clamps provide routing, support and fixing for cable harnesses of various diameters. They are used in the wing sections of aircrafts, in the fuselage for power and electrical ...
Model 207C ICP® quartz force ring, 100k lb comp., 0.05 mV/lb ... - PCB
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal
Data Sheet E-Series ET Analog 551898 - Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
4.3/10 Male Screw Right Angle to 4.3/10 Male Screw Right Angle 1/2 ...
When ordering, replace the “x” in the model number with the desired length of cable from options listed below. Example: AAS-12HFFRD02-43SMR43SMR-4.5M Available lengths (meters) (x) 1.0, 1.5, 2.0, 3.0, 4.5, 6.0, 7.5 Electrical Characteristics Frequency Range DC-4 GHz
Thermometrics Surface Mount Devices - amphenol-sensors.com
for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C) • Maximum temperature: 257°F (125°C) • Dissipation factor: 3 mW/K • Time constant: 8 seconds maximum Code R25 W B (25/85) NHQ202B410T5 2000 4100 NHQ222B410T5 2200 4100 NHQ252B410T5 2500 4100 NHQ302B410T5 3000 4100 NHQ472B355T5 ...
Model M1631-06C S-Type Load Cell, 20 kN rated capacity, 50% ... - PCB
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com S-TYPE LOAD CELL OPERATION MANUAL 2
Capacity for up to 10 sensors, fast heating and cooling time, excellent ...
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Gray - amphenolalden.com
Receptacle Housing/Jack Assembly. Quantity. 1
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
- nrn 41297 02/17 a dcn 47834 08/18 b dcn 51561 04/22 approved: checked: drawn: see pdm see pdm ela 02/15/17.1944.93 .095 max2.41 max.0852.16.38659.82 extended
ST850 Speed and Temperature Sensor, Plastic Housing, Garmin 8-Pin Y-Cable
Replacement Inserts; Stuffing Tubes; Splicing/Junction Box; Stern Saver; Legacy Products; SmartBoat® Solution. Smart Modules; Diesel Flow Meters; Cross Reference Guide. Contact Us. Cart {0} items in cart. ... MFG # 31-590-19-02. Share. The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile ...
PRODUCT DATA DRAWING DESCRIPTION - アンフェノールジャパン ...
.552 14.02.470 6.10 11.94.312 7.92 vswr: 1.30: 1 dc to 18 ghz material: bodies, ferrule & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ...
TRANSLATION - Temposonics
Created Date: 10/22/2020 2:07:20 PM
Warning!!! - charlesindustries.com
Secure cable with strain reliefs. Replace AC & DC covers before turning on AC power. y, • Battery voltage • Battery type • Maximum charging amps Follow the instructions on the other side of this guide. Note: The charger will not operate until configured.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Weight 0.02 lb (10 g) 0.1 lb (45 g) NPI-19A-XXX NPI-19B/H/J-XXX Media Compatibility All corrosive media compatible with 316 L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A Type B 0.66 in x 0.039 (16.76 mm x 1 mm) diameter 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes
3655-02/03 Sleeve Dial Pulse Originating (SDPO) Installation Guide
The Charles 3655–02/03 SDPO Channel Units are used in the Charles 360 D4 Digital Carrier Terminal. The func-tional differences between 3655–02/03 SDPO channel units are listed below. Also refer to the Figure 1 Block Dia-gram. For detailed information on the 3655–02/03 SDPO channel units, see Section 365–501–206. Model # Description
MIL-C-26482 Series 2 - TPC Wire
TPC WIRE CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
LOW NOISE COAXIAL CABLE Revision NR ECN #: 098 Performance ... - PCB
Model Number 098 LOW NOISE COAXIAL CABLE Revision NR ECN #: Performance ENGLISH SI Number of Conductors 1 1 Cable Style Coaxial - Low Noise Coaxial - Low Noise