Search Results for dielectric connector
Omni Antennas 470.02.05.00 - AMPHENOL PROCOM
PTFE dielectric coaxial cable: Radome Material / Colour: GRP tube white, 128 mm dia. Length: 1100 mm / 43.31 in. Wind Area: 0.169 sq. m / 1.82 sq. ft. Wind Load: 210 N (160 km/h) ... Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our ...
SMP Male Bulkhead Connector for .085 Cable, FD - SV Microwave
Mating Connector SF1115-6082 : Electrical Frequency 26.5 GHz : Impedance 50 ohms ... Dielectric withstanding Voltage 500 VRMS : Mechanical Mating Cycles - LD 500 ...
RF Connectors for Quick Connect Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
SMPM Male PCB Edge Launch Connector, 4 Port, SB
The SMPM Male PCB Edge Launch Connector, 4 Port, SB 9311-60015. This Edge Launch Connector can elevate your real RF performance. Check Inventory. Register. Log in. Compare Products List ... Dielectric withstanding Voltage 325 VRMS : Mechanical Mating Cycles - FD 100 ...
SMP Male PCB Surface Mount Connector, R/A, FD
SV Microwave proudly presents the SMP Male PCB Surface Mount Connector, R/A, FD 1211-40003 product to the market. Explore it now! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... Dielectric withstanding Voltage 500 VRMS : Mechanical Mating Cycles - SB 1000 ...
RF Connectors for Quick Connect Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
SMA Male Connector for .141 Cable SF2902-6005 - SV Microwave
The high and mighty SMA Male Connector for .141 Cable SF2902-6005 is now available at SV Microwave. Place your order with our distributors. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. Log in. ... Dielectric withstanding Voltage
ford auto | Amphenol Global Search | Amphenol
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps.
SMA Female Solderless PCB Edge Launch Connector, 2 Hole
SMA Female Solderless PCB Edge Launch Connector, 2 Hole SF2921-61450 from the leader of the RF/Microwave industry. Explore its specifications. Check Inventory. Register. Log in. Compare Products List ... Dielectric withstanding Voltage 1000 VRMS : Mechanical ...
4124C | Amphenol Global Search | Amphenol
Designed for power distribution purposes, the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. Dimensional characteristics: Temperature range: -40°C to +125°C. Current Rating (@85°C): 2A. Voltage Rating: 60V. Dielectric resistance: 500V / DC. Waterproof test meet :IP67.
Humboldt Female Cable Connector, 2 Port H12M-0001 | SV Microwave
Mating Connector H12S, H12E, H12P : Electrical ... Dielectric withstanding Voltage 250 VRMS : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Mechanical Mating Cycles - SB ...
C01610D0140032 14+PE Female straight cable connector with i - Amphenol Sine
C01610D0140032 14+PE Female straight cable connector with internal strain relief and clamping ring-14+PE Female cable connector with internal strain r. Call Us 1-800-394-7732; My Account; Home; ... Dielectric Material: Polyamid 6.6; Termination: Crimp; Wire Gauge: 0.09 - 2.5mm² (28-14 AWG)
TITLE
4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip69k&ip68 ( 1m of water for a period of 24 hours, mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-12sx* plug
53175 | Amphenol Global Search | Amphenol
sion d. Slide on outer ground washer insulator and second braid clamp. Fold second braid back over braid clamp, ag. ng sure that braid is evenly distribu. side hole of the contact. Tin wire and insert into contact and solder. Remove any excess solder. Be sure cable dielectric is not heated excessively. ntact assembly into back of connector bo.
Table of Contents - Amphenol CS
connector individual. 2) Test voltage : D.C. 500V 3) Read value one minute after applying test voltage. 1) More than 500M 9-1-3 Dielectric withstanding voltage 1) For one minute, apply A.C. 500V between adjacent contacts in a connector individual. 2) Set current : A.C. 1mA 1) Free from any short circuit and insulation breakdown. 9-2.
2.92mm Female Connector for .047 Cable - SV Microwave
SV Microwave introduced a 2.92mm Female Connector for .047 Cable SF1521-60039 with higher-level features and specifications. Explore more! Check Inventory. Register. Log in. Compare Products List. ... Dielectric withstanding Voltage 750 VRMS : Mechanical ...
2 1 KIT CONTENTS 3 - Amphenol Sine
2.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 contact millivolt drop: 60 millivolt drop @ 25 amp test current. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 connector mating cycle durability: 100 cycles 3. mating part: atp06-2s* plug
Amphenol Assembletech
Connector W/Active latch: 8 ~ 25N. Connector W/Passive latch: 8 ~ 25N. 3. Rated durability cycles: 50 cycles Min. Electrical Performance. 1. Voltage: 30VDC per contact 2. Contact Resistance: 30mohm max. initial, 15mohm maximum after stress test. 3. Dielectric Withstanding Voltage: 250 VDC minimum for 100 ms 4.
SMPM Female Bulkhead Connector for .047 Cable - SV Microwave
SV Microwave proudly presents the SMPM Female Bulkhead Connector for .047 Cable 3221-40011. It has superior mechanical and environmental specifications! Check Inventory. Register. Log in. Compare Products List ... Dielectric withstanding Voltage 325 VRMS : Mechanical Mating Cycles - SB 500 ...
MP20W12E06XX | Amphenol Global Search | Amphenol
Search Results for mp20w12e06xx C:UsersROrmanDesktopFLS Customer DWG Drawing updateUpdated 5-16C ... 2.2 RATED VOLTAGE:SEE TABLE1. 2.3 OPERATING TEMPERATURE:-40°C~125°C. VOLTAGE:SEE 2.4 DIELECTRIC WITHSTANDING TABLE1. 2.5 INSULATION RESISTANCE:5000 MEGOHMS MIN. 2.6 IP--CLASS:IP67,IP68 AND IP69K IN MATED CONDITION. 2.7 MATING CYCLES DURABILITY ...