Search Results for dielectric connector
SMP Male PCB QB Surface Mount Connector - SV Microwave
The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note. Check Inventory. Register. Log in. Compare Products List ... Dielectric withstanding Voltage 500 VRMS : Shielding Effectiveness ...
PTNC Female Bulkhead Connector for .141 Cable - SV Microwave
SV Microwave introduced the PTNC Female Bulkhead Connector for .141 Cable SF4546-6010. Place your order with our supplier Mouser Electronics! Check Inventory. Register. Log in. Compare Products List. ... Dielectric withstanding Voltage 1500 VRMS : Mechanical ...
BMB RF Adapters | SV Microwave
Designed for versatility, these adapters feature a male or female BMB interface on one end and transition seamlessly to trusted threaded connector series such as SMA and 2.92mm on the other. Ideal for applications in 5G communications, Mil-Aero, and Test & Measurement, this product line enhances connectivity while ensuring reliability across ...
SMP Male PCB Thru-Hole Connector, R/A, FD - SV Microwave
SV engineers designed and developed the SMP Male PCB Thru-Hole Connector, R/A, FD. It has higher-ranking electrical and mechanical specifications. Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... Dielectric withstanding Voltage 500 VRMS : Shielding Effectiveness ...
Broadband 3 dB glassfibre colinear 420 - 450 MHz S.C3B-435
(Connector shows a DC-short) Mechanical Radiating Element(s) 11 mm dia brass tube Connection(s) N(f) on 500mm RG213/U cable Radiator Feed PTFE dielectric coaxial cable Radome Material / Colour GRP tube grey, 26mm dia. Length Approx. 1600 mm / 62.99 in. Wind Load 62 N (160 km/h) Corrosion Protection Black anodise Weight Approx. 0.8 kg / 1.76 lb ...
AT04-08PB-P021 8-way receptacle, (1) 8 pin busbar=52 amps, n
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT04-08PB-P021 8-way receptacle, (1) 8 pin busbar=52 amps, nickel plating, keyed B, black.
318EIA-CE-C03 - 3-1/8" EIA Coup - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
SMA Male Cable Connector, Lockwire Holes for RG-58 Cable - SV Microwave
SV Microwave offers the SMA Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/55-3009 product with great specifications. Check it out now! Check Inventory. Register. Log in. Compare products list ... Dielectric withstanding Voltage 1000 VRMS : Shielding Effectiveness ...
P30142-Mxxx 6 Position Double-ended Cable Assembly featuring
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ P30142-Mxxx 6 Position Double-ended Cable Assembly featuring Checkmate™, Male Straight-Female Straight, 8 AWG, PVC Jacket, Dual-rated, Black-6 Positio
Humboldt Male PCB Surface Mount Connector, 4 Port
Mating Connector H14C : Electrical ... Dielectric withstanding Voltage 250 VRMS : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Mechanical Mating Cycles - SB ...
Micro USB 2.0 Connectors - Amphenol CS
Extremely small high reliability connectors comply with: physical, electrical and environmental requirements of. Micro USB standard (USB 2.0). ... § Dielectric Withstanding Voltage: 100VAC for 1 minute; no breakdown (Test condition: EIA-364-20) § Temperature Rise: 30°C max. (Test condition: EIA-364-
2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts ...
A 2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.015 Pin) 1521-60187. Meet the real specifications at SV now! Check Inventory. Register. Log in. Compare products list. ... Dielectric withstanding Voltage 750 VRMS : Mechanical ...
SMPM Male PCB Thru-Hole Connector, FD - SV Microwave
The SMPM Male PCB Thru-Hole Connector, FD P/N: 3211-40141 offered by SV Microwave. Check out the product availability here! Check Inventory. Register. Log in. Compare Products List. ... Dielectric withstanding Voltage 325 VRMS : Shielding Effectiveness ...
Threaded SMPM Male PCB Thru-Hole Connector, SB
The Threaded SMPM Male PCB Thru-Hole Connector, SB 3211-60298 is available through our distributors. Choose your favourite distributor of SV! Check Inventory. Register. Log in. Compare products list ... Dielectric withstanding Voltage 325 VRMS : Mechanical Mating Cycles - SB 500 ...
FEATURES BENEFITS - Amphenol Aerospace
Connector Type Differential Pairs Gender Columns Special Options Contact Plating Contact Termination Finish. MHD2. 4. J 8 00 M 1. 1. Connector Type MHD2 MIL-HD2 - (56 Gbps PAM4) Extra Ground Version * 2. Differential Pairs 3 Number of differential pairs per column 4 6 4. Columns 4 6 Number of columns 8 6. Contact Plating M 50 µ-inch Gold 7 ...
SMA Female Flange Mount Connector, 4 Hole, for .085 Cable
The SMA Female Flange Mount Connector, 4 Hole, for .085 Cable M39012/82B3001 developed by SV engineers to perform in various environments. Explore now!
ford auto | Amphenol Global Search | Amphenol
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps.
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
dielectric material thermoplastic contacts silver or gold plated termination technique solder wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm
Item # TJ-120, Flanged Rear-Mounted Jack - Amphenol NEXUS Technologies
A Guide to Audio Connectors; Telephone Plugs and Jacks; Products. Ranger; TAC Connectors; M55116 Mil-Spec and Mil-Spec-type Connectors; ... Dielectric Withstanding Voltage (RMS) ≥ 500 V: Insertion Force Maximum: 13 lb: Withdrawal Force: 6 to 10 lb: Location. 316 Courtland Ave. Stamford, CT 06906. Reach Us.
Technical features - rfstechnologies.com
• Minimizes risk of connector damage Technical features STRUCTURE Product Line Coaxial Cable Accessories Product Type Tool Transmission Line Type LCF114, LCFS114, UCF114, LCF158, HCA158 Coaxial Cable Type Foam Dielectric, Superflexible Foam Dielectric, Ultraflexible Foam Dielectric , Air Dielectric Cable Size 1 1/4", 1 5/8" Type of Tool Poly ...