Search Results for din 41612
CONEC M8x1 Product series EtherCAT P - CONEC
The special feature of EtherCAT-P is the combination of superfast EtherCAT communication with the 24 V power supply. Data and power (Us) for system and sensor supply with 24 V and 3 A are provided on a two-wire data pair. The second data pair provides data and the peripheral voltage (Up) for the supply of the actuators.
Terminating plugs M12x1 with eyelet - CONEC - Hybrid connectors
Optional colour variants as well as customer-specific logos integrated into the overmolding complete the offer. M12 x1 connectors overmoulded with eyelet. Advantages: 360 ° shielded (optional) Protection class IP67 in mated condition. Eyelet for security of loss. Customer-specific wiring with resistors on requeste. Fields of application:
Industrial | Markets | Amphenol
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2 ...
IT Datacom | Markets | Amphenol
DIN 41612 Accessories ... FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21, and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system.
Transportation | Railway technology - CONEC
Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C). Enter full part number to target results.
Harsh environments - CONEC
In harsh environments, connectors are exposed to particularly high stress. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and environmental impact require special connector specifications. For such applications, CONEC has developed connectors with protection class IP67.
Connectors | Products | Amphenol
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2 ...
Amphenol's Game-Changing 112 Gb/s Backplane Interconnect Technology
Dec 20, 2017. With a speed twice as much as the industry standard, Paladin’s ® game-changing 112 Gb/s backplane interconnect technology sets the benchmark for signal integrity performance in backplane interconnects. It has no stub resonance from signal contacts and demonstrates a smooth linear transmission beyond 40GHz.
Amphenol Connect Blog
DIN 41612 (4) Double Density Cool Edge Connectors (4) Eazypwr (4) HPCE (4) High Speed Connectors (4) Hyper Converged Infrastructure (4) IX INDUSTRIAL CONNECTORS (4) M.2 Connector (4) Open Compute Project (4) Smart Production Solutions (4) Twinax (4) Xcede HD (4) ix Industrial (4) microSD Express (4) wire to board connectors (4) Amphenol Cables ...
PCIe Gen 5 CEM Connector & Add-In Card PCB Design Optimizations
The PCIe Gen 5 channel data-rate of 32GT/s requires a better mating connector, an AIC with improved PCB material, optimized vias, and alternative trace routings. The Gen 5 surface-mount connector mates with the smaller gold edge fingers with a shorter wipe distance to achieve loss and crosstalk targets at twice the Gen 4 Nyquist frequency.
Product Demonstrations at DesignCon 2020 - Amphenol CS
Jan 27, 2020. DesignCon provides an unparalleled opportunity to check out the latest and most innovative products in the market. Throughout the event, you have access to more than 5,000 design engineers and other industry experts, demonstrations and presentations. In addition to Amphenol’s extensive product solutions mentioned in the earlier ...
Mobile Networks | Markets | Amphenol
DIN 41612 Accessories ACCESSORIES FOR HARSH ENVIRONMENT CONNECTOR APPLICATIONS SHROUDS LATCHES AND THEIR FRAMES DIN POLARIZING KEY HOOD/COVER SET Amphenol Communications Solutions Double Density Cool Edge 0.80mm Connectors and Cable Assemblies ...
Automotive | Markets | Amphenol
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2 ...
Energy Storage Systems - Amphenol CS
DIN 41612 Headers and Receptacles. FCI Basics DIN 41612 connector systems are the most popular backplane interconnect systems in... DETAILS. Quickie® IDC Cable-to-Board Connector System. FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch...
Press Releases - CONEC
CONEC Press releases - News about the company CONEC in general as well as all product news about all connector series
Product Configurator | Power Solutions | Amphenol CS
CoolPower ® Slim Drawer Connectors. CoolPower® - DWR Series. 06.06.2018. Amphenol CS offers live product configurator for Power Solutions range of Connectors. To get your product configured, please visit our website. The list has PwrMAX®, CoolPower® and more.
Cable Assembles | Amphenol CS
DESIGNED IN ACCORDANCE WITH DIN 41612 FCI Basics DIN IDC cable connectors are available in 4 connector... DETAILS Minitek ® 1.25mm Wire-to-Board Connector System
Kontakt Land - CONEC
Conec (Shanghai) Int. Trading Co., Ltd. Rm. 201-202, Jingu Central Building No.1313 Jiang Chang Road 200072 Shanghai, P.R. China Tel.: +86 21 66300930 Fax.: +86 21 ...
Product Configurator – Configure Your Parts Today! - Amphenol CS
This simplifies your search process, creating your perfect solution in seconds. Once you configure your part, the product configurator renders a user-friendly 3D model display, and allows you to zoom into the connector design. If you log in as a registered web user, you can even download custom 3D models and data sheets to add the part into ...
IDC vs Crimp Termination: A Guide to Choosing the Best - Amphenol CS
IDC connectors create a reliable gas-tight connection as the connector blade is cold-welded to the conductor. Crimping is a totally different wire termination method. This was used to replace soldering techniques. In this method, the connection is made using a crimping tool. The insulation of the conductor is manually unstripped and it is ...