Search Results for din rail mounting connector
C16-3 Connectors - Amphenol Sine
Two types of connectors are available: Field installable screw termination, and cost-effective, crimp versions for machine processing. The bayonet quick release allows for an easy and reliable mating/unmating. Features. Shell Size 1; Contact Positions: 3-20; Coupling System: Bayonet Coupling;
Compact Combiners PRO-HDAR450-3 - AMPHENOL PROCOM
Mounting Details. All dimensions are given in mm [in.] EU and UK Declaration of Conformity. Hereby Amphnol Procom declare that the product type PRO-HDAR450-3 is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206).
DEP09S465TLF | D-Subminiature | Amphenol
D-Subminiature - PCB Connector, machined contacts 09 Way Socket Wire Wrap Toggle Nav. Search. Search. Advanced Search . Search ... High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, machined contacts 09 Way Socket Wire Wrap. Environmental Compliance.
OPU SERIES - Amphenol CS
FCI, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. FCI offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact
Model 903B02 Pressure Pulse Calibrator Installation and Operating ... - PCB
electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the physical material of construction, is acceptable. Caution should be observed to insure that liquids are not permitted to migrate into devices that are not hermetically sealed. Such devices
ICP® ACCELEROMETER - PCB
Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Side Side [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ... Model 081A73 Captive mounting bolt 1/4-28 x 1.34" (1)
B RT0W71210P*H B1 - amphenol-sine.com
of: sh: rev: d w g n o: title: rev description date revisions eco by appr 1 1 b 1 r t 0 w 7 1 2 1 0 p * h e c o-mate,re c ep t a c le,jam n u t, si z e 1 2,10pos,pin. b1 - released drawing july-04-2014 ben see part number
2.00mm FFC/FPC connectors with Autolock Mechanism
Non-ZIF flex connector with an autolock mechanism and surface mount termination. F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. These connectors are offered in 5 to 16 contacts.
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; Distributors; ... TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm IP67 122370-11. You May also be Interested in.
MA5CAP1700S-S1-KIT 17 position straight plug connector kit,
MA5CAP1700S-S1-KIT 17 position straight plug connector kit, Checkmate™, P Type, counter-clockwise insert, 4.5-7.5mm cord grip, female, contacts included ... MotionGrade™ Din Style M23 and M40 Catalog. REQUEST A QUOTE. SC000030 1.0mm socket contact, 28-24 AWG. Gold plated. REQUEST A QUOTE. SC000044 1.0mm socket contact , 22-18AWG. Gold plated
Model 2508-01A Reaction Torque Sensor Installation and Operating ... - PCB
connector to the sensor. For installation in dirty, humid, or rugged environments, it is suggested that the connection be shielded against dust or moisture with shrink tubing or other protective material. Strain relieving the cable/sensor connection can also prolong cable life. Mounting cables to a test
Solderless PCB Connectors
%PDF-1.4 %âãÏÓ 665 0 obj > endobj xref 665 74 0000000016 00000 n 0000002449 00000 n 0000002608 00000 n 0000008711 00000 n 0000009161 00000 n 0000009855 00000 n 0000009904 00000 n 0000010018 00000 n 0000010112 00000 n 0000010667 00000 n 0000011301 00000 n 0000011389 00000 n 0000011817 00000 n 0000012341 00000 n 0000012883 00000 n 0000013007 00000 n 0000013621 00000 n 0000014013 00000 n ...
Authorized Distributors - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Crimp Jack RG-178 Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67. Downloads. 901-10812 PDF Customer Drawing (Size: 298 kb) ... Panel Mounting Feature: Bulkhead - Front Mount: Panel Thickness (Max) 0.197 inches (5.00 mm) Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165:
Indoor Antenna for Wall or Ceiling Mount - amphenol-antennas.com
Type Connector Location Frequency Range Product Number PCPI-70-900-1800-PCS-UMTS-R-s Side Connector 380-400 MHz, GSM, DCS, PCS, UMTS 100000391 ... Mounting Ø4.5 mm (0.2 in). Four holes. This model is available in the iBwave In-Building Network Components Database -
Amphenol Interconnect India Pvt Ltd.
Amphenol India, part of the Amphenol Group, one of the largest manufacturers of interconnect products in the world, designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. The Amphenol group is situated in 45 countries worldwide – in Asia, Europe, Australia, Africa and the Americas.
D38999 Series III Corrosion Ingress Seal - Amphenol Aerospace
Amphenol Aerospace has developed a new Corrosion Ingress Seal for D38999 Series III-style plug connectors which will significantly increase mated pair protection against salt spray and corrosive atmospheres. The new, patent-pending “wiper design” seal fits in a D38999 Series III coupling nut while still allowing standard intermateability ...
www.amphenol-sine
A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a ... ’ PanelMate™ Family of Receptacles are engineered with a one-piece, sealed, flanged design for rapid and secure mounting. Their durable, high-temperature, silicone, facial seal provides a barrier of protection from ...
Rugged MRU Series USB 2.0 | Input Output Connectors | Amphenol
Amphenol MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. ... Available as mating combination of both panel-mount receptacle and cable-side plug; Solution ...
n02 252 4124c | Amphenol Global Search | Amphenol
N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor performance specifi cations for some E-Series EH