Search Results for din rail mounting connector
Amphenol CTF-MEZZ-10G-1
Step 1. Connector Type Step 2. Select a Material Step 3. Select a Copper Interface Step 4. Select a Finish 2. 3. 4. Part Number Description Test Cable CF-980062-019 LC Fiber Optic Test Cable for D38999 Connector Test Board CF-980062-016 SMA Test Board for Samtec Connector Available Test Equipment Ordering Guide
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 rt061823snh connector 23 ms16m23f contact, socket, size 16 2 housing body coupling nut 15/16-20 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66 ...
CAT7 ETHERNET CABLE - Amphenol-Air LB
• Approved for data connectors up to CAT6 A as per VG96912 • Available by the meter, starting at 1 m CAT7 Ethernet cable with VG95218T031 approval (Type B001; Type C001 and Type C002) for secure data transmission in all defense, marine, aviation and industrial applications. CAT7 ETHERNET CABLE VG95218T031 Type B001; Type C001 and Type C002
RJCSE398E01 | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack, part number RJCSE398E01 Toggle Nav. Search ... Right Angle, Surface Mount, Single Port, Shield With Top and Side EMI Tabs and PCB Tabs, With LEDs. Environmental Compliance. Click to download Certificate of Compliance Report ...
Antennen 7825100 - AMPHENOL PROCOM
All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. Mounting interface is four Ø3.4 mm (0.1 in) holes equally spaced on a Ø41 mm (1.6 in) bolt circle: Universal Wall / Ceiling Mounting Kit: 505-173-5-003---2.7 kg 6 lbs: Wall Mounting Kit: XSL9254316---0.5 kg 1.1 lbs: Wall or Pole ...
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
Featuring shielding / non-shielding in pre-assemble wires / cordset setup, this compact M12 connector is your ideal solution for your harsh environment applications. Key Features Compact Design High Contact Density Pre-assemble With Wires Ergonomic Design For Hand And Tool Use Anti-corrosion Protection IP68 /IP69K Waterproof Rating
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132350 PDF Customer Drawing (Size: 60 kb) ... Panel Mounting Feature: Bulkhead - Front Mount: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Lumber and Paper - Temposonics
Curve Sawing. Active curve chipping and active curve sawing enable the lumber mills today to have up to 20 % more lumber recovery compared with the traditional straight line sawing.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
10138978-02112LF | Minitek ® Pwr 4.2 BMI | Amphenol
Contact us today for more information of Minitek ® Pwr 4.2 BMI Connector, Part Number 10138978-02112LF 10138978-02112LF | Minitek® Pwr 4.2 BMI | Amphenol Amphenol is one of the leading manufacturers of Wire to Board Connectors.
Jumper Cable - Amphenol Antenna Solutions
Nut (Thread) Torque 7/16-DIN Male 25 Nm Torsion (Cable Connect) 4 Nm Tensile Force (Cable Connect) 500 N Minimum Bend Radius, Repeated Bend 32 mm (1.3 in) Number of Bends (Minimum) 15 *Please contact your sales representative for testing results on 8.8 GHz. This model was previously released as AAS-12HF-DMDM-xM Ordering Options
NDVNYF-0004 | OSFP 400G - 8x SFP Splitter Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NDVNYF-0004 NDVNYF-0004 | OSFP 400G - 8x SFP Splitter Cable Assembly | Amphenol
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
High Speed & Fiber Optics | Amphenol MAO
Contact. Amphenol World Headquarters 358 Hall Avenue Wallingford, CT 06492 P: 1 (203) 265-8900
UNIT: mm Installation instructions - Amphenol Fuyang
Tensile Force (Cable-Connector) 500 N Torsion (Cable-Connector) 5N.m Weight 140.9g Connector Parts Material Plating Inner Conductor Spring Copper Ag 3μm Outer Conductor Brass Copper-tin-zinc3μm Insulator TPX Gasket Silicone Rubber Temperature Range -40℃~+85℃ Weather Standard IEC60068 40/ 085/ 21 Thermal Shock IEC60068-2-14-Na
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
Note: MS connector 21-75 is supplied with size 8 twinax. Commercial connector 21-75 is supplied with size 8 coax. n HD designates High Density 38999 Series III insert patterns which use size 23 contacts only. Not rated over 175°C. ^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard.
Line Replaceable Module (LRM)
%PDF-1.7 %âãÏÓ 3198 0 obj >stream hÞ¼Vmo›H þ+ûÑV”î ° U–0Ô‰•:ÎÅ\s-â Á ƒ äZÿû›Yì |i£´R?`fgž g^ K®,ˆäÊ&œ[(¸„K#xDH4¹ð#Pãr"•ƒ‚ Ž”(À.¦Œ¤ ®‡’G¸m) MiF5èŽÖ´ ÷F“ÛÏ1vlnlp õ ¾ Œ¯ÒºÍ?÷& ofG 'óÓÇàvúáì€}! Ö R ì×dलÏ_A ž¯ºƒþ`e 7Í‘—kõy9V¯cñòx¦cá …6âÁtÂö - £ËlOfÓ“«• ^¾ >.Î ...
DIN-Stecker DIN-Connector - amphenol-po.de
Dust cap for connector FRSK-2515-00x0 Staubschutzkappe für Kupplung Dust cap for adaptor SSKO-0710-00x0 Unverlierbare Staubschutzkappe für Ferrule 2,5 mm Dust cap, undetachable for ferrule 2.5 mm USKK-2500-00x0 Unverlierbare Staubschutzkappe (schraubbar) Dust cap, undetachable for connector, screwable USKK-STSK-4005