Search Results for din rail mounting connector
10138978-02112LF | Minitek ® Pwr 4.2 BMI | Amphenol
Contact us today for more information of Minitek ® Pwr 4.2 BMI Connector, Part Number 10138978-02112LF 10138978-02112LF | Minitek® Pwr 4.2 BMI | Amphenol Amphenol is one of the leading manufacturers of Wire to Board Connectors.
Jumper Cable - Amphenol Antenna Solutions
Nut (Thread) Torque 7/16-DIN Male 25 Nm Torsion (Cable Connect) 4 Nm Tensile Force (Cable Connect) 500 N Minimum Bend Radius, Repeated Bend 32 mm (1.3 in) Number of Bends (Minimum) 15 *Please contact your sales representative for testing results on 8.8 GHz. This model was previously released as AAS-12HF-DMDM-xM Ordering Options
NDVNYF-0004 | OSFP 400G - 8x SFP Splitter Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NDVNYF-0004 NDVNYF-0004 | OSFP 400G - 8x SFP Splitter Cable Assembly | Amphenol
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
High Speed & Fiber Optics | Amphenol MAO
Contact. Amphenol World Headquarters 358 Hall Avenue Wallingford, CT 06492 P: 1 (203) 265-8900
UNIT: mm Installation instructions - Amphenol Fuyang
Tensile Force (Cable-Connector) 500 N Torsion (Cable-Connector) 5N.m Weight 140.9g Connector Parts Material Plating Inner Conductor Spring Copper Ag 3μm Outer Conductor Brass Copper-tin-zinc3μm Insulator TPX Gasket Silicone Rubber Temperature Range -40℃~+85℃ Weather Standard IEC60068 40/ 085/ 21 Thermal Shock IEC60068-2-14-Na
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
Note: MS connector 21-75 is supplied with size 8 twinax. Commercial connector 21-75 is supplied with size 8 coax. n HD designates High Density 38999 Series III insert patterns which use size 23 contacts only. Not rated over 175°C. ^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard.
Line Replaceable Module (LRM)
%PDF-1.7 %âãÏÓ 3198 0 obj >stream hÞ¼Vmo›H þ+ûÑV”î ° U–0Ô‰•:ÎÅ\s-â Á ƒ äZÿû›Yì |i£´R?`fgž g^ K®,ˆäÊ&œ[(¸„K#xDH4¹ð#Pãr"•ƒ‚ Ž”(À.¦Œ¤ ®‡’G¸m) MiF5èŽÖ´ ÷F“ÛÏ1vlnlp õ ¾ Œ¯ÒºÍ?÷& ofG 'óÓÇàvúáì€}! Ö R ì×dलÏ_A ž¯ºƒþ`e 7Í‘—kõy9V¯cñòx¦cá …6âÁtÂö - £ËlOfÓ“«• ^¾ >.Î ...
DIN-Stecker DIN-Connector - amphenol-po.de
Dust cap for connector FRSK-2515-00x0 Staubschutzkappe für Kupplung Dust cap for adaptor SSKO-0710-00x0 Unverlierbare Staubschutzkappe für Ferrule 2,5 mm Dust cap, undetachable for ferrule 2.5 mm USKK-2500-00x0 Unverlierbare Staubschutzkappe (schraubbar) Dust cap, undetachable for connector, screwable USKK-STSK-4005
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
DIN-Stecker mit Feder DIN-Connector with spring
DIN-Stecker mit Feder DIN-Connector with spring Features One connector for different cables/ fibers (Amphenol connector concept) 2.5 mm ferrule, axial spring loaded Thread with twist secured Abmessungen Dimensions Anwendungen Netzwerktechnik Telekommunikation (WAN) Technische Daten Technical Data Absetzmaße Stripping length
MIL規格丸型コネクタのガイドブック
4 セクションⅡ 主要mil規格コネクタ ─ mil-5015タイプ ・mil-5015タイプ(クラスa、c、e) (mil-dtl-5015準拠品 クラスf、rもあります。 特長 ・ クラスa、c、eを、1個から国内生産しております。 ・ オリーブドラブ色、カドミウムめっきの耐環境型バージョン ・ もっとも古くからある比較的サイズの ...
Autofunkantennen MU 4-Z/... - AMPHENOL PROCOM
Z-mount with FME BRIGHT: 440 - 455 MHz: Verfügbarkeit: Zur Angebotserstellung: MU 4-Z/CEL3: 130001467: Z-mount with FME BRIGHT: 425 - 440 MHz: Verfügbarkeit: Zur Angebotserstellung: Der Strahler ist kompatibel mit allen unten aufgeführten Füßen . Strahler für den Z/ZP4-Fuß und den MG-Fuß sind nicht kompatibel.
127/HE804 - Connecteurs pour circuits imprimés des ... - Amphenol Socapex
Le connecteur à carte d'Amphenol Socapex 127/HE804 est un connecteur standard performant et économique qui convient parfaitement aux applications industrielles, ferroviaires et aéronautiques commerciales et militaires. Les connecteurs pour PCB sont éprouvés, fiables et robustes, avec une hauteur et un encombrement réduits pour faciliter l'intégration sur la carte.
アンフェノールジャパン株式会社
アンフェノール社は世界でトップクラスのインターコネクト製品メーカーとして、電気、同軸、光コネクタをはじめ、センサ、アンテナ、ケーブル等の設計、製造、販売を行っています。
Duplexfilter DPF 70/55-...-TETRA-N - AMPHENOL PROCOM
Der DPF 70/55-...-TETRA-N ist ein 2 x 5 Resonatoren Filter für Duplex-Funkanlagen. Die Weiche ist mit kompakten Kavitäten in voller ¼ λ Länge aus Strang-Aluminium ausgestattet.
MSコネクタのおはなし|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
MSコネクタのおはなし はじめに. MSコネクタと言えば、数多く存在するMIL規格( M ilitary S tandard=MS)コネクタのなかで、特にMIL-DTL-5015規格(*注) 準拠のコネクタを指します。 これは、MIL-DTL-5015規格が、米軍において最初に制定されたコネクタ規格であり、産業界にもっとも普及した軍用コネクタ ...
Distorsion harmonique totale (THD) | Connaissance des circuits ... - PCB
Module de montage sur rail DIN; Affichages et alarmes; Moniteurs d'état des roulements; Approuvé pour les zones dangereuses; Interrupteurs à vibration. Commutateurs intelligents USB; Commutateurs électroniques; Interrupteurs mécaniques; Transducteurs de pression. ICP® (jusqu'à 250 F) Charge (jusqu'à 1200 F) Électronique. Alimentations ...
Page Web "Comprendre les signaux de sortie en courant
Comprendre les signaux de sortie de courant - RMS, Peak et True Peak. Dans les applications de surveillance de processus où un signal continu 24 heures sur 24 et 7 jours sur 7 est nécessaire pour l'enregistrement et l'établissement de tendances par un PLC, un DSC ou un système SCADA, un transmetteur de vibrations avec un signal de sortie constant de 4-20mA est idéal.
人工呼吸器でよく使われるインターコネクト製品|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
酸素センサ sgx-vox. 濃度測定範囲0-100%安定した出力電圧 ; 応答時間(t90%)5秒以下の素早いレスポンス ; 幅広い圧力レンジ