Search Results for din rail mounting connector
U95T1611D0A | UltraPort QSFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort QSFP. Contact us today for more details of UltraPort QSFP, part number U95T1611D0A
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Weight 2.7 oz 75.6 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
CAT7 ETHERNET CABLE - Amphenol-Air LB
• Approved for data connectors up to CAT6 A as per VG96912 • Available by the meter, starting at 1 m CAT7 Ethernet cable with VG95218T031 approval (Type B001; Type C001 and Type C002) for secure data transmission in all defense, marine, aviation and industrial applications. CAT7 ETHERNET CABLE VG95218T031 Type B001; Type C001 and Type C002
Custom Configured Solutions (CCS) - Amphenol Broadband Solutions
Designing Future Proof Networks. We have a team of industry experts, our CCS (Custom Configured Solutions) application engineering team, that have decades of experience and a devotion to increasing the performance, availability, and reliability of communications networks, that can help.
Amphenol Network Solutions > Products > Fiber > Advanced Optical ...
The Amphenol Network Solutions MPO AOMs (Advanced Optical Modules) can increase fiber density and decrease your footprint. With single-mode (G.657.A BIF) or multimode (OM3 or OM4) versions available, these modules enable network planners migrate to 40/100/400/800G.
MMCX Right Angle Plug to SMA Right Angle Jack RG-316 50 Ohm 9 Inches ...
Connector 1 Part Number: 262103: Connector 2 Part Number: 132245: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 18 inches 245110-08-18.00.
B A3 - Amphenol Sine
2. modifications: ra pcb mount 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip69k ( mated condition )
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 500 mm ...
Connector 1 Part Number: 0: Connector 2 Part Number: 0: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 100: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 36 inches HSDSJZSPZ05-17.
NDVNYF-0004 | OSFP 400G - 8x SFP Splitter Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NDVNYF-0004 NDVNYF-0004 | OSFP 400G - 8x SFP Splitter Cable Assembly | Amphenol
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
Amphenol Group's senior management visits AACS
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Line Replaceable Module (LRM)
%PDF-1.7 %âãÏÓ 3198 0 obj >stream hÞ¼Vmo›H þ+ûÑV”î ° U–0Ô‰•:ÎÅ\s-â Á ƒ äZÿû›Yì |i£´R?`fgž g^ K®,ˆäÊ&œ[(¸„K#xDH4¹ð#Pãr"•ƒ‚ Ž”(À.¦Œ¤ ®‡’G¸m) MiF5èŽÖ´ ÷F“ÛÏ1vlnlp õ ¾ Œ¯ÒºÍ?÷& ofG 'óÓÇàvúáì€}! Ö R ì×dलÏ_A ž¯ºƒþ`e 7Í‘—kõy9V¯cñòx¦cá …6âÁtÂö - £ËlOfÓ“«• ^¾ >.Î ...
DIN-Stecker DIN-Connector - amphenol-po.de
Dust cap for connector FRSK-2515-00x0 Staubschutzkappe für Kupplung Dust cap for adaptor SSKO-0710-00x0 Unverlierbare Staubschutzkappe für Ferrule 2,5 mm Dust cap, undetachable for ferrule 2.5 mm USKK-2500-00x0 Unverlierbare Staubschutzkappe (schraubbar) Dust cap, undetachable for connector, screwable USKK-STSK-4005
DIN-Stecker mit Feder DIN-Connector with spring
DIN-Stecker mit Feder DIN-Connector with spring Features One connector for different cables/ fibers (Amphenol connector concept) 2.5 mm ferrule, axial spring loaded Thread with twist secured Abmessungen Dimensions Anwendungen Netzwerktechnik Telekommunikation (WAN) Technische Daten Technical Data Absetzmaße Stripping length
1" drukgevoelige geprepolariseerde microfoon
DIN-rail module; Displays & alarmen; Lager Conditie Bewakers; Gevaarlijk Gebied Goedgekeurd; Trilschakelaars. Elektronische schakelaars; Mechanische schakelaars; USB Slimme Schakelaars; Drukopnemers. ICP® (tot 250 F) Opladen (tot 1200 F) Elektronica. Voedingen; Lastversterkers; Digital Output (nl-NL) Behuizingen. BNC schakelkasten; BNC ...
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 29389 0 obj > endobj 29415 0 obj >/Filter/FlateDecode/ID[6963133DC81DAE4FB1AEA940445F7818>]/Index[29389 37]/Info 29388 0 R/Length 125/Prev 10281059 ...
Duplexfilter DPF 70/55-...-TETRA-N - AMPHENOL PROCOM
Der DPF 70/55-...-TETRA-N ist ein 2 x 5 Resonatoren Filter für Duplex-Funkanlagen. Die Weiche ist mit kompakten Kavitäten in voller ¼ λ Länge aus Strang-Aluminium ausgestattet.
MIL規格丸型コネクタのガイドブック
4 セクションⅡ 主要mil規格コネクタ ─ mil-5015タイプ ・mil-5015タイプ(クラスa、c、e) (mil-dtl-5015準拠品 クラスf、rもあります。 特長 ・ クラスa、c、eを、1個から国内生産しております。 ・ オリーブドラブ色、カドミウムめっきの耐環境型バージョン ・ もっとも古くからある比較的サイズの ...
アンフェノールジャパン株式会社
アンフェノール社は世界でトップクラスのインターコネクト製品メーカーとして、電気、同軸、光コネクタをはじめ、センサ、アンテナ、ケーブル等の設計、製造、販売を行っています。