Search Results for din rail mounting connector
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Amphenol's 2.54mm pitch connectors offer versatile, durable interconnect solutions with advanced plating options for enhanced cost efficiency and reliability. ... Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board ...
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. Products; Technologies Markets ... Includes all of the features of standard D38999 straight plug and wall mount receptacle shells (refer to page 197 for shell dimensions). Scoop-proof design; Option for alternate keys and keyways ...
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Panel Mounting Feature: 2-Hole Flange: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style:
Line Replaceable Module (LRM)
%PDF-1.7 %âãÏÓ 3198 0 obj >stream hÞ¼Vmo›H þ+ûÑV”î ° U–0Ô‰•:ÎÅ\s-â Á ƒ äZÿû›Yì |i£´R?`fgž g^ K®,ˆäÊ&œ[(¸„K#xDH4¹ð#Pãr"•ƒ‚ Ž”(À.¦Œ¤ ®‡’G¸m) MiF5èŽÖ´ ÷F“ÛÏ1vlnlp õ ¾ Œ¯ÒºÍ?÷& ofG 'óÓÇàvúáì€}! Ö R ì×dलÏ_A ž¯ºƒþ`e 7Í‘—kõy9V¯cñòx¦cá …6âÁtÂö - £ËlOfÓ“«• ^¾ >.Î ...
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: jryder@amphenol-aao.com Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: bantalek@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011 Call Us 1-800-394-7732
2M805 HIGH SPEED CONNECTORS - Amphenol Aerospace
The 2M805 High Speed Series of connectors is ideal for use in USB 3.0, eSATA and other high speed databus applications where space is limited. These connectors utilize Fluoropolymer inserts that are optimized for high speed capability. Multiple standard insert arrangements are available. This series features self-locking plugs with
Select a Part - Positronic The Science of Certainty
The AD series is part of the Adapter/Saver family and Helps prevent unwanted wear during testing. Offers industrial performance with size 20 contacts.
ATM Series™ Connectors - Amphenol Sine
Available in 2, 3, 4, 6, 8 and 12 positions. Amphenol Sine Systems ATM Series™ Connectors, specifically designed for smaller AWG applications, are designed as an IP68 and IP69K rated (in mated condition), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 16-22AWG with size 20 contacts handling ...
SMPM Product Series Solutions Guide Catalog
PCB MOUNT CONNECTORS Connector Body Types Straight Jacks with Male Contact – Full Detent Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-126J-51P Individual Bag End Launch 40 925-138J-51P Individual Bag Through Hole 40 925-143J-51P Individual Bag Surface Mount 10 925-143J-51PT Tape & Reel Surface Mount 10
RF Connectors - Amphenol RF
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. ... Panel Mounting Feature. 2-Hole Flange 128 items; 4-Hole Flange 462 items; Bulkhead 4 items; Bulkhead - Front Mount 200 items; Bulkhead - Rear ...
Yagi Antennas 7042181 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Metal Flange - Amphenol PCDAmphenol PCD
M85049-94-Flange-Mount. View; Download; M85049-95-Flange-Mount. View; Download; M85049-96-Flange-Mount. View; Download; QPL Backshell & Dust Caps. View; Download; Aircraft Power & Signal. ... Amphenol connectors are lightweight and capable of handling extensive power transfers required for electric mobility vehicles and EV infrastructure.
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements. Features & Benefits:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117 STP 3D Model (Size: 384 kb ) 172117 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
users can upgrade their connectors as bandwidth requirements on their applications increases. TR is the highest density high speed multicoax connector on the market. The interface is compression mount which drives lower total cost of testing by avoiding costly solder-down components that can’t be recovered, encouraging reuse across programs.
Connectors | Products - Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
2C6U6VT360X12F wxys5 - Amphenol Antenna Solutions
2C6U6VT360X12F wxys5 (2x) 696-960 | (6x) 1695-2700 | (6x) 3300-4200 MHz 28-Port Canister Antenna OMNI 47.6 IN FIXED TILT REV092324NA www.amphenol-antennas.com 1 of 22 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs
The SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs P/N: 2921-00057. Access the design resources CAD, CST, HFSS Models and Datasheet. Check Inventory. Register. Log in. Compare Products List. ... Mounting Type PCB Edge Launch : Termination Style ...
FAKRA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online. ... Panel Mounting Feature. 2-Hole Flange 4 items; Bulkhead - Rear Mount 2 items; Not ...