Search Results for ding ai
T 3359 400 - M16 Rear mounting female receptacle with ring n
Contact arrangement according to DIN EN 61076-2-106 "0X-b". Related Items. HN02 015 0046 1 - 1.5mm socket contact, silver plated, wire gauge 0.34 - 0.5mm². Stamped contacts on reel, 2000 pcs. REQUEST A QUOTE. HN0201500462 1.5mm gold socket (female) stamped contacts on reel for crimp machines (feeds right). 2,000 pcs. ...
Model 002EB010AL | PCB Piezotronics (en)
Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840
Model 137B21A | PCB Piezotronics
Model 137B21A:Quartz, free-field, ICP® blast pressure pencil probe, 1000 psi, 1 mV/psi, 10-32 connector
Jumper Cable - amphenol-antennas.com
Nut (Thread) Torque 7/16-DIN 25 Nm Torsion (Cable Connect) 4 Nm Tensile Force (Cable Connect) 500 N Minimum Bend Radius, Repeated Bend 32 mm (1.3 in) Number of Bends (Minimum) 15 This model was previously released as AAS-12HF-DMDMR-xM Ordering Options When ordering, replace the “xxx” in the model number with the length of cable in meters.
Model 102M80A Cryogenic ICP pressure sensor, 100 psi, 50 mV/psi ... - PCB
rev description din nr released to drafting 47140 4.) the above unit is a sealed assembly and should be returned to the factory should service be required recommended torque on a 9/32 hex: 75-85 in-lbs mounting torque on a 5/8 hex: 120-130 in-lbs dimensions shown are for .36 wall thickness, counterbore for thicker walls 3 1 2.356.79 1.55 max ...
Duplexer - Amphenol Antenna Solutions
Connector(s) 7/16-DIN Female Dimensions (Height x Width x Depth) 206 x 125 x 40 mm 8.1 x 4.9 x 1.6 in Weight 2.3 kg 5.1 lbs Packing Dimensions (H x W x D) 400 x 200 x 130 mm 15.7 x 7.9 x 5.1 in
6173138F0 - amphenol-antennas.com
Antenna with 7/16-DIN Connectors 6173138F0 Antenna with 4.3/10 Connectors 6173138NF0 Electrical Characteristics (2x) 1710-2690 MHz Frequency Bands 1710-1920 MHz 1920-2170 MHz 2300-2690 MHz Polarization (2x) ±45° Horizontal Beamwidth 65° 63° 60° Vertical Beamwidth 25° 20° 18° Gain 11.0 dBi 12.0 dBi 13.0 dBi Impedance 50Ω VSWR ≤ 1.5:1
Amphenol Socapex en Applications Nucléaires
%PDF-1.5 %âãÏÓ 252 0 obj > endobj xref 252 113 0000000016 00000 n 0000002971 00000 n 0000003085 00000 n 0000004137 00000 n 0000004833 00000 n 0000004870 00000 n 0000004984 00000 n 0000005239 00000 n 0000005796 00000 n 0000006211 00000 n 0000008861 00000 n 0000039730 00000 n 0000039854 00000 n 0000039929 00000 n 0000040026 00000 n 0000040175 00000 n 0000040228 00000 n 0000040274 00000 n ...
Model 078G50 | PCB Piezotronics
Model 078G50:4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 50-ft, 1/4-28 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
www.amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[31328E600326EE8273DDE5976AD4A0C3>78494BA56BDAC14C9837F5ACF97F4FB3>]/Index[10 59]/Info 9 0 R ...
Owego - Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
B B - PCB
rev description din nr released to drafting 48443 molded integral usb cable 9.6ft [2.9m] in length 5.0 [127] (to typical bending radius).05 [1.3] 2x ...
WBX065X25Fx00 - Amphenol Antenna Solutions
Connectors, Type, Location 2 Connectors / 7/16-DIN Female / Bottom Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2438 x 160 x 84 mm 96.0 x 6.3 x 3.3 in Weight without Mounting Brackets 8.0 kg 17.6 lbs
Norms & Guidelines
DIN 12880: Requirements for the validation of cleaning and disinfection processes: DIN 58341: Sterilization of health care products - Radiation - Confirmation of selected sterilization dose: Method: DIN CEN ISO/TS 13004: Biotechnology - Performance criteria for steam sterilizers and autoclaves:
62485.idw - pcb.com
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Temposonics
Temposonics® Magnetostrictive Linear Position Sensors RT4 SSI Data Sheet – Redundant SSI output – High temperature rod – IP68 ingress protection
Features - Amphenol Antenna Solutions
Connector Type 7/16-DIN FEMALE Dimensions 589 x 305 x 180 mm (23.2 x 12.0 x 7.1) ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz (1x) 696-960 Frequency Sub-Range MHz 696-806 806-960 Polarization --- ±45° Gain MAX dBi 10.5 11.0 Azimuth Beamwidth (3 dB) degrees 75° 70° Elevation Beamwidth (3 dB) degrees 42° 40°
Amphenol
les parties métalliques accessibles (voir également DIN VDE Partie 410; IEC 60364-4-41). Ces connecteurs ne doivent en aucun cas être connectés ou déconnectés sous tension. Instruments 1050 A 2000 B 4500 D 2500 E 3500 Luft- und Kriechstrecken / Air creepage and creeping distance / Distance d’isolement dans l’air et le long de la matière
Request a Product Quote - tpcwire.com
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
KEINE MECHANISCHEN BEWEGLICHEN TEILE ROBUSTE KONSTRUKTION FÜR HEAVY ...
Umzug der BEDIA Motorentechnik und der BEDIA getestet nach DIN EN 50155 · CLS 40/45 für Off- und Onroad Applikationen mit E1 Zulassung des KBA · CLS 50/55 für maritime Applikationen mit Zulassung der Klassifikationsgesellschaften intelligente, analoge Tanksensoren für Kraftstoffe und Öle intelligente analoge Hitzdrahtsensoren zur Ölwannen-