Search Results for discord notifications overlay
AT200 Airducer® Ultrasonic Transducer - Airmar
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications.
Compare Products - Airmar
WeatherStationWX.com. © 2025 AIRMAR Technology Corporation | All Rights Reserved.
125GMT10/125GMT15 - Amphenol Broadband Solutions
These notifications are prominent, and their importance is indicated as follows: NOTE: General information to which the user should pay special attention. ALERT! Important information and/or instructions to which the user should adhere. CAUTION! Indicates a hazardous situation, which could result in minor or moderate injury. WARNING!
220WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
R99 Temperature Sensor External Mount - Airmar
Airmar no longer manufactures this product. The R99 is our high-performance external-mount transducer. The large, narrow beam, 200 kHz, element gives incredible target detail and allows fishermen to discriminate between a single fish target and bait at any depth range.
602GB - Amphenol Ltd
602GB series is a range of high temperature miniature bayonet lock connectors with rear insertable, rear release crimp contacts.
PM275LHW Wide-beam Chirp-ready Pocket Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready PM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Driving Safe with LV214 and USCAR Standards - Amphenol CS
The HSBridge+ connector system is an ideal solution for in-vehicle connections with high data rates of up to 5Gb/s supporting advanced infotainment, telematics, and camera devices across the automotive and commercial vehicle industries. These USB connectors feature headers that meet the requirements of the USCAR-30 standard and are performance tested in accordance with USCAR-2.
TM165HW Wide-beam Transom Mount - Airmar
600 W. Maximize the coverage under your boat and see what you’ve been missing. Airmar’s TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band.
SS175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The SS175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
B175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
DT800 Retractable Sensor SST Thru-hull Analog - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to a display.
Magnetostrictive Liquid Level Transmitters with ... - Temposonics
3 DDA Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
UDST800 Ultrasonic Smart™ Sensor Thru-hull NMEA 2000® - Airmar
Airmar’s patented UDST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed, depth, and temperature in a single thru-hull housing with no moving parts.Say goodbye to paddlewheel maintenance and hello to Smart™ technology, from the company who invented the Smart™ Sensor.
Website Registration - amphenol-ns.com
For each order, you can also subcribe to receive email notifications for ship dates. You can enter your email address and any colleague's email addresses for notification. This is beneficial when you want to inform your team when product is arriving.
Website Registration - amphenol-ns.com
For each order, you can also subcribe to receive email notifications for ship dates. You can enter your email address and any colleague's email addresses for notification. This is beneficial when you want to inform your team when product is arriving.
Website Registration - amphenol-ns.com
For each order, you can also subcribe to receive email notifications for ship dates. You can enter your email address and any colleague's email addresses for notification. This is beneficial when you want to inform your team when product is arriving.
Amphenol AIPC Supplier Quality Clauses
This notification must be included with the shipment of parts. o The supplier is responsible to assuring that the product is ready for AIPC source inspection at the scheduled time (See Purchase Order Due Date) QAR8: Test Data . Test date must be made available to AIPC electronically and stored on a server. If stored
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until: