Search Results for distance measuring tool
Model 117B104 Conformal ballistics pressure sensor, 50 Caliber ... - PCB
instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, after exposure to any extreme environmental influence, or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC
Methane Archives - Amphenol Sensors
Precision temperature measurement of in-flight instrumentation and climate control. High reliability; Excellent long-term stability; Multiple rugged configurations available Pressure Sensors. Used in instrumentation for airspeed indication and during flight test for aerodynamic measurements.
Tracer Rapid Connector Prototype Tool - Amphenol Aerospace
Tracer Pattern Design Tool is available in the Documents section below. * Patent number US 11,894,649 B2. Features & Benefits: FOR NEW DESIGN PROTOTYPING: PC boards with cramped layouts that have difficulty routing traces out of traditionally concentric MIL-STD-1560 insert layouts;
TM258 50/200kHz, 1kW, w/ V2 Bracket, Raymarine, DT
1 kW. Operating at 50 and 200 kHz, the TM258 features an elliptical beam from four ceramic elements. The beamwidth is narrow at both frequencies for excellent resolution in both shallow and deep water.
SS260 50/200kHz, 1kW, w/ FB, Furuno 8-Pin, DT - airmar-emea.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 762 m (2500')
SS75 Medium Chirp, 600W, 0° Tilt, Navico BL, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth
UltraPass OverPass Assemblies | High Speed Input Output | Amphenol
224G CONNECTION DIRECTLY FROM CHIP SITE TO EXTERNAL PORTS. UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.
10114826-00014LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114826-00014LF.
B164 50/200kHz, 1kW, 0° Tilt, Raymarine, DT - airmar-emea.com
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
SMA Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
HSD (High Speed Data) Connector System - Amphenol
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It is a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources.
USB DIGITAL ACCELEROMETER - PCB
Power Consumption: ≤45 mA. Internal Analog-to-Digital : Converter. 24-bit: Supported Resolution Rates. 16-bit or 24-bit: Supported Sample Rates . 48, 44.1, 32, 22. ...
BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
Features - amphenol-industrial.com
Wrench tool for 8AWG & 6AWG AMPVTW0002 AMPVTW0001 AMPVTW0002 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented
N-Type to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to SMA Cable Assemblies designed for radio frequency applications. N-Type to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Continuous Condition Monitoring With Vibration Transmitters and ... - PCB
Plant size and the number of measurement points can make implementing a vibration monitoring program a formidable task. Determining the data collection routes and frequency of data collection also can be a difficult undertaking. These issues, as well as having machinery with different rates of failure (ie. the time
Supplier - Amphenol Air LB
Amphenol Air LB France’s historical key know-how lies in a strong knowledge of thermoplastic and silicon materials as well as molding and overmolding processes.
4-Way Indent Hand Crimp Tool | 47025 - Amphenol RF
4-Way Indent Hand Crimp Tool, for .014"-.016" Inner Diameter Center Contacts. Downloads. 47025 PDF Customer Drawing (Size: 96 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
12V/12V-9A (110W) Isolated DC-DC Converter - Gemeco
Orion-Tr 12/12-9A (110W) Isolated DC-DC converter - Remote on-off: The remote on-off eliminates the need for a high current switch in the input wiring.
Connor Manufacturing: Precision Metal Fabrication Solutions
We offer precision metal fabrication solutions utilizing CO2 LASERS for cutting, various press brakes for forming, hydraulic presses for hardware insertion and welding for assembly, and strategic partnerships for finishing operations.