Search Results for division 1 ultra graphics
Model 9155D-831 | PCB Piezotronics
Includes 396C11 air-bearing shaker with useable frequency range of 5Hz to 20kHz and ultra low transverse motion. Specification Notes. ... +1 800-828-8840. Careers. PCB Careers: Connect with us: Why PCB? 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840.
820x400-1 - Amphenol Antenna Solutions
820x400-1 - Amphenol Antenna Solutions
www.pctel.com
We would like to show you a description here but the site won’t allow us.
d-sub | Amphenol Global Search | Amphenol
ULTRA SLIM D-SUB CONNECTORS: Modified ultra slim body with contact alignment in a single row. Available in SMT termination and solder tail version. Perfectly suited for low profile design application. Available in T&R packaging. Ultra Slim Design with single row contacts
Braided Cables RG 58 A/U-XLL - AMPHENOL PROCOM
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield. ... 1.35 mm dia. (7 x 0.45) Cu bare: Foil: Aluminium: Outer Conductor Dia. Approx. 4.3 mm dia. / 0.17 in. Insulation Material: 3.6 mm dia. PE: Braid Material: Cu-tinned:
786T-D2 Class I Div 2 certified dual-output accelerometer and ...
786T-D2 Class I Division 2 certified dual-output sensor, Zone 2 certified, accelerometer and temperature sensor. EN GLISH. EN GLISH. English; ... at a temperature of 110ºC the DC temperature signal would be 1.10 Volts DC. Accelerometer and temperature sensor features. Measures both acceleration and temperature; Class I Div 2/Zone 2 certified ...
Model 171M01 Charge Output Pressure Sensor Installation and Operating ...
combustion pressures requiring ultra-fast response times. The Series 113A consists of the Models 113A, 113A02, and 113A03, having pressure ranges of 3 000, 100, and 15 000 psi (20684, 689, and 103420 kPa), respectively. All are acceleration compensated. See Figure 2.1. This sensor measures transient or repetitive phenomena
The Brain of Modern Vehicles: Understanding Car Computing
The Automotive Grade PCI Express ® Gen 5 Card Edge Connectors are compliant with USCAR specifications and are typically used for high-speed data transfer between motherboard-mounted peripherals, a passive backplane interconnect, and as an expansion card interface for add-in boards such as GPU or any other Accelerator Cards.. Another requirement in the CCU is high-speed data storage.
Amphenol CS-VHDCIMX200-002 VHDCI SCSI (SCSI-5) LVD/SE Cable - .8mm 68 ...
Genuine 2m (6.6 feet) length Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added durablity. Also known as SCSI-5, the 68-pin VHDCI interface is 100% compatible with LVD ...
Model 352A21 | PCB Piezotronics
Model 352A21:Platinum Stock Products; Miniature, lightweight (0.6 gm) ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz, titanium hsg, 10-ft detachable
THDMC - Amphenol Fiber Systems International (AFSI)
THDMC is a rugged fiber optic connector for military and aerospace applications, derived from MIL-PRF-28876 mechanical transfer (MT) technology.
High Temperature Accelerometers | PCB Piezotronics
1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier. Specialty Microphones. Dust and Water Resistant. Hazardous Approved Microphone Preamplifier EX378B02. High Amplitude Pressure. High Temperature. Low Frequency. Low Noise. Probe. Rugged Microphones. Side Vented Pressure. Surface. Sound Level Meters.
Level Plus Direct Digital Access (DDA) Tank Gauge
1 INTRODUCTION 1 2 DDA GAUGE DESCRIPTION 2 2.1 Gauge Description 2 2.2 Standard DDA Gauge Specifications (Style D7, D8, D9) 5 2.3 DDA Long Gauge Specifications (Style LDF) 6 3 ORDERING GUIDE 7 3.1 How To Order Level Plus DDA Gauge By Model Number 7 3.2 How To Order Level Plus DDA Flexible Long Gauge By Model Number 8 3.3 Model Number Generation 9
10127401-08H1420LF | Pwr Blade ULTRA ® | Amphenol
Contact us today for more details of Pwr Blade ULTRA ® , part number 10127401-08H1420LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four
Amphenol Network Solutions > BLANKING PANEL
Overview. Closes open areas between equipment on racks; Used as dampening panels on seismic racks; inlcudes 12-24 mounting screws; 1.75 RU: EIA wide hole spacing
gtc-e-series-catalog-amphenol-industrial
aipg division: third angle projection u c&i aio next assembly notes linear dimensions are in inches tolerances:.xxxx = .0005.xxx = .010.xx = .03.x = .1 angles = 2 amphenol standards per 9-3800 the use of this document is unlimited. however, documents referenced hereon may contain limited rights data. revisions
Level Plus - Temposonics
The approvals cover Class I, II, III, Division 1, Groups C-G hazardous locations. Safety barriers are used to limit the amount of energy (current x volts) available to devices on the EIA-485 network. The STI can achieve low power operation in Network Mode by staying in a sleep mode until a command is sent by the host device. In
UWB-I-380-6000(1) - Amphenol Antenna Solutions
UWB-I-380-6000(1) - Amphenol Antenna Solutions
Seismic accelerometer with temperature sensor
• Ultra low-frequency • Ultra low noise electronics • Manufactured in ISO 9001 facility Accelerometer sensitivity, ± 10%, 25°C 10 V/g Acceleration range 0.5 g peak Amplitude nonlinearity 1% Frequency response, ± 3 dB 0.01 - 350 Hz Resonance frequency 700 Hz Transverse sensitivity, max 1% of axial Temperature response, nominal: –10°C ...