Search Results for dlss 4 on 40 series cyberpunk
10163259-00011LF | USB Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB, part number 10163259-00011LF
DC8W8SA00LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of d-sub cable connectors. Contact us today for more details of d-subminiature , part number DC8W8SA00LF.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) EU RoHS Certificate of Conformance October 30, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: ...
NFC Antenna Reader FPC 30mm x 34mm x 0.35mm | ST0812-11-N01-A - Amphenol RF
Passive NFC Antenna Reader FPC 30mm x 34mm x 0.35mm Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC 20-30 Ohms
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Types RL35/40/45 Amphenol Advanced Sensors. TypesRL35/40/45 Specifications Options • Other resistances and tolerances at other temperatures available. ... (6.4 mm) 1.5 in (38 mm) min B thickness refer to table 24 awg tinned copper for RL 35’s 22 awg tinned copper for RL 40’s and RL 45’s
Module For crimped contacts Socket With peripheral sealing 1 contact ...
Module For crimped contacts Socket With peripheral sealing 1 contact quadrax anti rotate on polarizer side Supplied without contact Polarization A Serie3
Lucas Hutyler, Lead Software Developer - Blog
How long have you worked at Amphenol Network Solutions and how does your role fit into the organization? I've been with the company since 2013 and as a Lead Software Developer, I mostly help maintain and create software tools for our internal needs, manage data, and assist with other IT related needs.
Pharmaceutical applications - Wilcoxon Sensing Technologies
The information contained in this document may be subject to the provisions of the Export Administration Act of 1979 (50 USC 2401-2420), the Export Administration Regulations promulgated thereunder
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III Connectors: High-performance connectors with EMI shielding, durability, and resistance to vibration and extreme ... weight savings can range from 17% to 40% compared to standard aluminum product. Tri-Start Weight in Ounces (includes contacts) Wall Mount Receptacle (00) + Military D38999/20: Jam Nut Receptacle ...
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
10136646-03111LF | Minitek® Pwr 4.2 | Amphenol
Minitek® Pwr 4.2, Single Row, Right Angle Through Hole Header, Nylon 66, 80μin Tin plating, Natural Color, 3 Positions, GW Compatible, with Posts, Tray packing.
Tower Mounted Amplifi er - amphenol-antennas.com
Power Consumption < 4 W Control Protocol 3GPP/AISG v2.0 Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4 Class 4.1E Storage ETS 300 019-1-1 Class 1.2 Ingress Protection IP67 EMC EN 301 489-8 Safety Standards EN 60950 Lightning Protection ANT, BTS 10 kA 8/20 μs RET Port 5 ...
B75 High Chirp, 600W, 0° Tilt, M&M Transducer, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
RB00011916 Receptacle Dustcap without Nylon Cord, Rubber Material ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RB00011916 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 16-Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 16
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin ... Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant ...
Large Cord & Cable Reel Rack - TPC Wire
4. HEAVY-DUTY 12 GAUGE STEEL UPRIGHT FRAME — Measures 3-1/2" wide x 3" deep. 10 gauge steel axle brackets. Lapped and welded beams have three hooks for positive connection. 5. REEL RACK INCLUDES — 2 upright frames with built in brace set, 2 pairs of cross beams, 4 pairs of axle brackets. Rack should be secured to the floor. 6. EASY TO ASSEMBLE
TOOLS & ACCESSORIES - Amphenol Sine
14-4 Position; TOOLS & ACCESSORIES; TOOLS & ACCESSORIES ( total items: 9 ) Sort by: 108039114 Locking Clip with Lanyard, Shell Size 14. REQUEST A QUOTE. CA-4012-59 Sealing Plug, White, Size 12 (2.5mm), Size 8 (3.6mm) REQUEST A QUOTE. QXRT12S Extraction Tool 2.5mm Contact ...