Search Results for dlss 4 on 40 series cyberpunk
ATOM CONNECTOR | Amphenol Global Search | Amphenol
Amphenol Sine Systems ATM Series™ Connectors, specifically designed for smaller AWG applications, are designed as an IP68 and IP69K rated (in mated condition), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 16-22AWG with size 20 contacts ...
Model 3743f1150g | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 901-9217 - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... In-Series: Body Finish: Gold: Body Material: Stainless Steel: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz)
exhibition | Amphenol Global Search | Amphenol
• Exhibition Hall • Automotive sensing • Railway car monitoring • 24/7 Security suite • Agricultural applications (Indoor growing, green/glass house, pig shed) • Hospitals • Food monitoring & storage • Metering. 4 Miniature CO 2 Modules for OEM Integration T6700 Series
BNC Straight Plug to BNC Straight Plug LMR-195-UF 50 Ohm 3 M
in-Series: Cable Length: 118.11 in (3000 mm) Cable Type: Times LMR-195-UF: Connector 1 Part Number: 112116: Connector 2 Part Number: 112116: ... Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Straight Plug to BNC Straight Plug RG-142 50 Ohm 48 inches 115101-07 ...
RADIAFLEX Radiating Cables | Radiating Cable Solutions - RFS ...
RLKX114-50JFLAB 1-1/4" RADIAFLEX® Radiating Cable, only cable in the market that supports CBRS, C-Band and 4.2GHz . Size: 1-1/4; Max. Operating Frequency, MHz: 4200; Impedance,Ohm,Ohm: 50 +/- 2; Jacket: JFL, EN50575:2014 + A1:2016 classified cable; Jacket Description: Halogen free, non corrosive, flame and fire retardant, low smoke, polyolefin + flame barrier tape above outer conductor
SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Level Plus L - temposonics.com
4 5 3 1 Measurement cycle 1 Current pulse generates magnetic field 2 ... Ta= −40 to 71 °C: IP65 C22.2 No. 30 C22.2 No. 60079-1 Class I, Div. 1, Groups B, C, D T6...T3 Ex db IIB+H2 T6…T3 Ga/Gb Ta= −40 to 71 °C: IP65 EN 60079-1:2014 ... Reverse polarity protection Series diode
Heavy Duty Connectors | Products - Amphenol
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the ...
Catalog Listing - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G2 Series: April 2024: Download PDF: RadLok Catalog: April 2024: Download PDF: HC Power/Signal Connectors: Mar 2022: Download PDF: BSC - Battery Stack Connector - Power & Signal: Dec 2024: Download PDF: USCM Power/Signal Connectors: April 2024: Download PDF: USCL Power/Signal Connectors: April 2024: Download PDF:
Model HT356B11 Triaxial, miniature (4 gm), ceramic shear ICP ... - PCB
Triaxial, miniature (4 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 7k Hz, 5 ft. integral cable, 5 ft. extension cable to (3) BNC plugs, +325F operating temp ... Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified. ...
常见问题 | 安费诺 Socapex - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Industrial plugs and sockets Critical & Safe
Housing in plastic (PBT). Cable entry with knock-outs Ø 40+50 mm on top and drill marks on bottom. Long phase sleeves and pilot sleeve. Cable area 16...70 mm2 Terminals/ Poles Color code Voltage Frequency Type Order Code Pkg qty Weight pkg (1pce) V Hz kg 2P+E 3 Grey AC 2125MVS1WH 2CMA162740R1000 1 4.20
hong kong es china | Amphenol Global Search | Amphenol
ASIA Headquarters: MCP-HQ: Amphenol Mobile Consumer Products Asia Headquarters Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong T: 852-2699-2663 Sales & Manufacturing MCP- SAA: Shanghai Amphenol Airwave No. 689, Shen Nan Road, Min Hang District Shanghai 201108, P.R. China T: 86-21-6125-5227
Amphenol Assembletech
Series: SATA Cable Length: 0.7 meters SATA Wire Size: 26AWG, Tinned Copper,OD:2.29*8.25MM Plating: G/F over Ni Color: Cable Red , Over mold Black Environmental Compliance: ROHS2.0 Flammability: Cable VW-1, Overmold 94V-1 or Better Combo SATA Female to Male
Military Shipboard Low Smoke Coaxial Cables
10 3 Since the 1940's, MIL-C-17 has been the definitive specification for coaxial, triaxial and other high performance radiofrequencycables.Beginningin1970 ...
2C4U3MT360X06F020s4BK Archives - Amphenol Antenna Solutions
2C4U3MT360X06F020s4BK Archives - Amphenol Antenna Solutions
Amphenol - Protimeter
The Series 2000 Speedy moisture tester is a portable system for measuring the moisture content of a wide range of materials including soils, aggregates, dust and powders (and liquids). ... L2000C Large 0-10 40 L2000D Large 0-20 20 L2000G Large 0-50 8 S6 S8 S9 S1 S3 S4 S5. Page 4 of 10 Protimeter Speedy March 2014
TPA/GMT Combination Fuse Panels - Amphenol Broadband Solutions
4)009-8005-0404LR adds support rails for cabinet installs to the 009-8005-0404L 5)009-8005-0404G has A/B fuse and A/B power alarms, both visual and remote ... Temperature, storage -40° to 70°C Humidity 0 to 90%, non-condensing Compliance Agency compliance UL listed NEBS Level 3 Certified Connections
Industrial | Markets - Amphenol
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies in a ruggedized harsh environment, metal rectangular, push/pull coupling, high power connector. With two or three contacts per connector and up to 700 amps possible with a standard operating temperature from -40°C to +125°C.