Search Results for dlss transformer model ray reconstruction
Kabelstecker Quicklock 31HXXX X0X 5 U - Amphenol Sine
model or design. 8 D 3 A F 7 2 F eitergabe 5 sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden. Zuwiderhandlungen verpflichten zu Schadenersatz. Alle Rechte für den Fall der Patenterteilung oder Gebrauchsmuster-Eintragung vorbehalten. B 8 Zul. Abw./Tolerances ...
NTC Type HTP Series - amphenol-sensors.com
Title: Thermometrics NTC Type HTC High Temperature Probes Author: Amphenol Advanced Sensors Subject: Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: NK7.5 Vertical (Double tail A type)(平行腳): 7.5: 1P-16P: NKxxA0500000G: Please refer to the pdf file. The website drawing is for reference only.
Kabelstecker Quicklock 31HXXX X0X 5 U - amphenol-sine.com
model or design. 8 D 3 A F 7 2 F eitergabe 5 sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden. Zuwiderhandlungen verpflichten zu Schadenersatz. Alle Rechte für den Fall der Patenterteilung oder Gebrauchsmuster-Eintragung vorbehalten. B 8 Zul. Abw./Tolerances ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications Applications • Patient monitoring • Ear & Tympanic thermometers • Occupancy detection • HVAC ...
Millivolt Output Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0095 Rev C
HS12SP Thermometrics Relative Humidity Sensor
°C Relative Humidity (%RH) 30 40 50 60 70 80 90 5 3900 870 230 80 32 14 6.7 15 1610 410 115 42 18 8.0 4.1 25 840 210 60 23 10 4.7 2.4 35 600 140 45 17 7.8 3.7 1.9
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
AT06-08SC-OMGRN 8 Pin Overmold Plug, Socket, Green
AT06-08SC-SR2GN 8 position socket plug key position C, with strain relief & reduced diameter seal. Comparable to PNs# DT06-08SC-CE13, 934455533
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Agnostic | Products | Amphenol Aerospace
The following product is an integrated hybrid connector and media converter that couples SerDes technology and transformer coupling, which allows for protocol conversion with a new level of ruggedization. Standalone Six Channel Fiber Optic Media Converter Amphenol’s Standalone Six Channel Fiber Optic Media Converter converts six channels of ...
Assembly - Amphenol Sine
model or design. 8 D 3 A F 7 2 F eitergabe 5 sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden. Zuwiderhandlungen verpflichten zu Schadenersatz. Alle Rechte für den Fall der Patenterteilung oder Gebrauchsmuster-Eintragung vorbehalten. B 8 Zul. Abw./Tolerances ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications Applications • Patient monitoring • Ear & Tympanic thermometers • Occupancy detection • HVAC ...
NPI-19 NovaSensor Sensors
NPI-19 Series Medium Pressure Sensors Applications • Process control systems • Hydraulic systems and valves • Biomedical instruments • Refrigeration and HVAC controls
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
3 Parameter Units Min Max Analog Performance Parameters 5 volt Excitation Offset Volts 0.44 0.56 Span (Absolute/Gauge) Volts 4 Analog Performance Parameters 3.3 volt Excitation
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ3.5 Right angle Close : 3.5: 2P-24P: OQxx12510000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.