Search Results for dlss4 rtx 4000
SMPS Pin D38999 Contact (Size 16) for .047 Cable
REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location.
c000-36000
Title: c000-36000.ps Created Date: 12/4/2006 11:13:29 AM
Amphenol TFOCA-II ®, 4-Channel FKIT-005 Fiber Systems
FKIT-005 TFOCA-II ®,4-Channel TerminationKit Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International FKIT-005,4-ChannelTerminationKitPartsList TFOCA-II ®, 4-ChTerminationKit,FKIT-005 AFSIPartNumber Field Termination Procedures: TFOCA-II ®, 4-Ch Plug & Receptacle 3-4.4-21 Polishing Film, 0.5 Micron, Diamond, 5.5 x 5.5" (Sheets) CPSP3150
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location.
SMA Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location.
SmartFlex Diesel Flow Meter, 40-2000 LPH, Single-Chamber ... - Gemeco
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
AHDP04-24-47PR-SRA 47 Position Receptacle, Pin, Shell Size - Amphenol Sine
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 14-18 AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0122, 845240008 REQUEST A QUOTE AT60-16-0144 - Stamped & Formed Gold-Plated Male Contact, Size 16.
HD-BNC Straight Plug to HD-BNC Straight Plug B4794R 75 Ohm 4 M 12G
157.48 in (4000 mm) Cable Type: Belden 4794R: Connector 1 Part Number: 034-1104-12G: Connector 2 Part Number: 034-1104-12G: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature:
SMPS Male PCB Edge Launch Connector, 8 Port, FD
REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Sensor Temperature Resistance Curves - amphenol-sensors.com
Web: Thermometrics® Sensor Temperature Resistance Curves Reference Guide following equation: A deviation must be added to the resistance tolerance of the part as specified at †
SmartFlex Diesel Flow Meter, 10-500 LPH, Single-Chamber, Alloy ... - Gemeco
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
SERIES 333 - PCB
18 to 30 VDC: Constant Current Excitation. 2 to 20 mA: Output Impedance. ≤ 300 Ohm: ≤ 200 Ohm. ≤ 500 Ohm: Output Bias Voltage. 7 to 16 VDC: 7 to 12 VDC. Discharge Time Constant
PTNC Female to SMA Female Adapter M55339/41-30001 | SV Microwave
REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location.
Model J353B33 ACCELEROMETER KIT Installation and Operating Manual - PCB
Frequency Range± 5 % 1 to 4,000 Hz 1 to 4,000 Hz Frequency Range± 10 % 0.7 to 6,000 Hz 0.7 to 6,000 Hz Resonant Frequency ≥ 18 kHz ≥ 18 kHz Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm Size - Hex 0.75 in 19.1 mm Size - Height 0.98 in 24.9 mm Q - Extended discharge time constant [1] Frequency Range± 5 % 0.1 to 4,000 Hz 0.1 to 4,000 Hz
I-ATO5-698/4000M - Indoor Omnidirectional MIMO Antenna 698-4000 MHz
The omnidirectional antenna I-ATO5-698/4000 is designed for broadband in-building DAS applications supporting all kind of safety as well as 4G and 5G commercial wireless communication networks. The antenna combines an aesthetical design with superior electrical characteristics notably a PIM optimized design to minimize network interferences.
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000. Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location.
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm ...
REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location.
SMPM Female to Female Bullet, Spring Loaded (OAL 0.870") - SV Microwave
REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location.
Model 320C04 | PCB Piezotronics
Model 320C04:ESS general purpose, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 top conn., to +325 F/+163 C