Search Results for do malaysians need visa to netherlands
SIM3E2022SNP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #22 Tin-plated with Lead Polarization N Serie3
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface 9 SCL Serial Clock, Calibration Interface 10 --11 NC Do Not Connect
Receptacle Flanged 4 Modules Composite Standard Without plating ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Thermometrics Surface Mount Devices - amphenol-sensors.com
Features • Nickel barrier tin plated terminations for soldering • High sensitivity to changes in temperature • Wide operating temperature range -40°F to
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Introduction The Protimeter Psyclone thermo- hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up
Telaire Air Quality Sensors
levels need to be measured and controlled for indoor air quality and energy saving applications such as demand control ventilation. All units are factory calibrated to measure CO 2 concentration levels up to 5000ppm. T6703 The Telaire T6703 CO 2 Module is configured for applications where CO 2 levels are less critical, but an