Search Results for docker run mount glob
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RF Connector TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2389 PDF Customer Drawing (Size: 186 kb) 031-2389 IGS 3D Model (Size: 2021 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
2M Hermetic Micro-Miniature Connectors | 2M805 Tri-Start Threaded ...
Flange Mount and Jam Nut . 2M804 Dimensions. 2M805 Dimensions. 2M Hermetic Catalog Section 2M Hermetic Connectors offer superior sealing in a smaller and lighter package while offering the same durability of MIL-DTL-38999 connectors. ...
Artificial Intelligence, C5ISR, Smart Weapon Systems, and More ...
By Stephen Borgna Marketing Communications Specialist. The rapid evolution of high-speed applications in military and aerospace is slated to completely revolutionize the capabilities of modern defense and aerospace systems.
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Front Mount IP67 ...
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Front Mount IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches) Downloads. 095-850-263-XXX Customer Drawing (Size: 353 kb) TNC and RP-TNC Cable Assemblies Datasheet (Size: 191 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Model 3713B112G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Echo WirelessVibrationSystem - PCB
6 visitusonlineatwww.imi-sensors.com Toll-Fre einUSA800-959-4464 716-684-0 003 Echo ® MonitoringSoftware Configurationutilitiestosetupamachinery ...
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
Bulkhead - Front Mount: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance 083-8SP-1004.
Model 514A-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Harnessing the Power of the Universal Transmitter - PCB
Programming of the transmitter as well as visualization of input/output data and status messages is facilitated with the use of an optional front panel display/programmer (Model 070B80).
Model 445B101-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
FIBER OPTIC VITA 66.4: Standard 1MT Module
Cat Brandas Office: +1 (607) 563-5129 Mobile: 1 (607) 643-5071 • Email: cbrandas@amphenol-aao.com amphenol-aerospace.com amphenolmao.com 48 VITA 66.4 FIBER OPTIC VITA 66.4: Standard 1MT Module PART NUMBER: 10-504637-008
IT Datacom | Markets | Amphenol
The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
SFW22R-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 22 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
Optoelectronic Nano-D Media Converter - Amphenol Aerospace
Converts 1 bi-directional channel of protocol agnostic up to 4.25 Gbps; Compliant with IEEE 802.3z Ethernet Standards and Specifications and 1X Fibre Channel
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 112118 - Amphenol RF
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 112413NH. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 112426. BNC Right Angle Jack 2-Hole Flange 112582. BNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm 112530.
68002-206HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,6 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
C091 31D107 100 2 - M16 Female cable connector with internal
C091 31C007 100 2 - M16 Rear mounting male metal receptacle with O-ring seal and ring nut mount. 7 contacts, silver plated. Contacts included. Comparable to PN# 09-0127-80-07. REQUEST A QUOTE.
Wind power - Wilcoxon Sensing Technologies
Wilcoxon high voltage (HV) and low frequency sensors are available in permanent mount, compact and top-exit configurations. They are ideal for wind turbine condition monitoring and predictive maintenance applications. Wilcoxon HV series sensors for wind turbine applications provide: High EMI (electromagnetic interference) resistant
RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear ...
RF Connector RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6732 PDF Customer Drawing (Size: 171 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Partnership with Electro Enterprises, Inc - Positronic
Electro Enterprises, headquartered in Oklahoma City, Oklahoma, USA, is a leading global distributor of interconnect, electromechanical and wire, cable and harness assembly products. Electro’s AS9100 Quality System and U.S. Department of State Export Registration allow Electro to supply products to key customers around the globe.