Search Results for dod hiring freeze
F-Type Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Model 137BPBO | PCB Piezotronics
Model: 063A02. Mounting adaptor for 137 Series Free-fie... $300.00 USD (Pricing valid only in the U.S.)
Plug monomodule With ESD protection cap Polarization B
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
- dcn 38051 03/11 pjs checked: approved: drawn: pjs 03/07/11 pjs 03/07/11 fed 03/07/11 rohs compliant db value to "xxx" number chart product data drawing
SMB PCB End Launch RG-402 0.141-inch Conformable Times TFlex 402 50 Ohm
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
Shielded coaxial contact - High speed contacts | Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
Receptacle Standard Nut housing option 2 Modules Composite Shielded ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Plug monomodule With ESD protection cap Polarization D
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Specifying Hermetics Series Episode #3 - martec.solutions
What you need to know – Episode #3: Standard vs Custom. Share: Previous Next
How MIL-DTL-38999 has Advanced Military Technology
The Founding of Today’s Standard in Military and Aerospace Connectors. An Amphenol MIL-DTL-38999 Series I pair. During the 1960s and 1970s, the United States Department of Defense sought to standardize and improve the quality of connectors used in mission-critical applications. This period saw a significant push for interoperability and ...
ROHS COMPLIANT DATE PRODUCT DATA DRAWING 01 PRELIMINARY 01/11 STW
01 preliminary 01/11 stw - nrn 36655 03/11 stw a dcn 43284 04/17 stw checked: approved: drawn: stw 01/31/11 stw 01/31/11 nhr 01/31/11 rohs compliant
Model 086M92ES-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Clamp CC5516 Size 48 - amphenol-airlb.fr
Clamp CC5516 Size 48
35309203831 - Amphenol Air LB
Clampblock ABS serie Fixed on structure Elongated Normal zone 2 holes 06/08
M359-1 Series | Uninterruptible Power Supplies (UPS) | Power Supplies ...
A 2.0KW/2.5KVA UPS for Shipboard Application Ruggedized, high performance On- Line UPS designed for Naval Shipboard and tough industrial applications
D-Sub 37 - US Wire
Benefits of Our Molded D-Subminiature DB37 Connectors Using our overmold on D-Sub cable assemblies will provide the best environmental protection for your cable assembly. Additionally, our overmolded D-Sub cable assemblies have greater durability and built-in strain relief than using D-Sub housings that are not molded onto the cable assembly. Hex nut screw locks are available […]
Temper-Grip | Voltarius | High Power Connectors - Amphenol Aerospace
High-Temperature Capability: For use in high-temperature (392 °F/200 °C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX for Military 92 ohm Datasheet View Download. Centaur Catalog Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur ...
MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace
Rugged stainless steel used extensively in military, commercial and aerospace environments; Operating temperature from -67 °F (-55 °C) to 257 °F (125 °C) Operating voltage to 1000 VAC (RMS) at sea level. Medium size, environmentally resistant connector; Shells size 8 to 24. Contact sizes 20, 16, and 12.
Mil-Spec Contacts | SJT Connectors - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions