Search Results for double bubble bnc connector
M39012/21-0002 BNC Straight Receptacle Jack Solder Cup Bulkhead Front ...
M39012/21-0002 RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm QPL Approved. Downloads. 031-3376 PDF Customer Drawing (Size: 239 kb) 031-3376 STP 3D Model (Size: 1228 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/21-0002: Body Finish:
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
RF Connector Tools - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm. Downloads. 112800 STP 3D Model (Size: 669 kb ) 112800 PDF Customer Drawing (Size: 279 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6252C1-006-NT30G-75: Body Finish: Nickel: Body Material:
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-0315-RFX PDF Customer Drawing (Size: 259 kb) 31-315-RFX STP 3D Model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Model NF | PCB Piezotronics
Model NF:Triple splice assembly with (3) 1-ft coaxial cables each with a BNC plug (AC connector), 4-conductor shield grounded . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ...
M39012/01-0501 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL ...
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 112601 PDF Customer Drawing (Size: 69 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Assembly Instructions-C25 Amphenol BNC
299 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CLAMP CONNECTORS Step 1 Step 2 Step 3 Step 4 Step 5 For angle plugs only:(except 31-204) Solder center
BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112596 PDF Customer Drawing (Size: 70 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
GPS Antennas GPS 2000 - AMPHENOL PROCOM
DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Provided with FME-male, TNC-female connector, or models with permanently attached 0.15 m cable with FME-male connector, see model survey. ... FME-EBNC (Elbow-BNC) 130000580: Add to quote: FME-ETNC (Elbow-TNC) 130000581: Add to quote: FME-SMA: 130000577: Add to quote: MFME-MSMC ...
Frequently Asked Questions - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Model 003A03 | PCB Piezotronics
Model 003A03:Low noise coaxial cable, blue PTFE jacket, 3-ft, 10-32 plug to 10-32 plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote ... 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs;
PL-900SM-N SERIES Shell Auto-Coupling 14 Pole capacity miniature power ...
Connectors. 14 Pole . capacity miniature power connector. PL-900SM-NFEATURES. The. Pulse-Lok ® 900SM-N is available in several power circuitconfigurations for industrial and medical electronic applications. This connector series is ideal for applications where safety, ease of use, and exposureto hostileenvironments are prevalent.
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533RP JavaScript seems to be disabled in your browser.
TNC Right Angle Crimp Plug RG-316DS RD-316 50 Ohm | 122407 - Amphenol RF
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... RD-316, RG-188 Double Shield, RD-188: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10150: Export Control ...
BNC Straight Crimp Plug RG-6 50 Ohm | 031-5558-RFX - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish: Gold: Contact Material: Phosphor Bronze ...
High Performance VC MEMS Accelerometers | PCB Piezotronics
Supply voltage regulation permits operation from +5 to +28 VDC and the low noise, low-impedance output signal may be transmitted over long cable lengths without degradation. The series is available in single axis and triaxial versions with a 10 ft (3 m) integral cable or a multi-pin, threaded, electrical connector for easy installation and setup.