Search Results for download gitlab
Coaxial Cable Guide - Amphenol RF
Amphenol RF offers a broad range of connectors designed to terminate to many commercially available coaxial cable types. The following cable guide lists standard flexible, Low Loss, semi-rigid and conformable, micro-coaxial, and corrugated cable as well as associated product links.
ATP06-6S-MM01 6-Way Plug, Female Connector with End Cap, Re - Amphenol Sine
ATP06-6S-MM01 6-Way Plug, Female Connector with End Cap, Reduced Diameter Seal
BZ Male Connector, Spring Loaded, for .141 Cable - SV Microwave
SV Microwave has introduced the BZ Male Connector, Spring Loaded, for .141 Cable SF8802-6007 with a passivated finish. Explore the product now!
Amphenol RF
Amphenol RF
P30066-Mxxx 6 Position Double-ended Cable Assembly, Male Str
P30066-Mxxx 6 Position Double-ended Cable Assembly, Male Straight-Female HAN Q4/2, Single-rated. Comparable to part number(s): HSM40HANQ4/2-1668-*M
Type N Female Flange Mount Connector, 4 Hole - SV Microwave
SV Microwave designed the Type N Female Flange Mount Connector, 4 Hole 5050-0042 with high performing capabilities. Explore and contact us today!
SMP Female Cable Removal Tool 500-12-019 - SV Microwave
SV Microwave offers SMP Female Cable Removal Tool 500-12-019 which is available through various distributors. Check this out now!
SMA Female PCB Edge Launch Connector, 4 Legs - SV Microwave
The SMA Female PCB Edge Launch Connector, 4 Legs 2921-61493 was designed and manufactured by SV engineers. Check out the stock details.
BZ Female to SMA Female Adapter SF1122-6108 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
MA3TNP1700-S3 Panel connector with strain relief, Less Contacts
MA3TNP1700-S3 17 position panel connector, threaded, P type, counter-clockwise insert, 11.0-15.0mm cord grip
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), FD - SV Microwave
Enhance your system's RF performance with SV Microwave's SMPM Male PCB Thru-Hole Connector (Pre-Tinned), FD 3211-40143. Place your order today!
SMA Male Connector for .141 Cable SF2902-6001 - SV Microwave
SV Microwave has released the SMA Male Connector for .141 Cable SF2902-6001. Place your order and enhance your RF performance with us.
Related Items - Amphenol Sine
RT001412PNHEC Receptacle, Square Flange, 12 Position, Male, Shell Size 14, and End Cap with Individual Wire Sealing. Compatible to part # 192900-0256
C01610G0140001 14+PE Female receptacle with mounted gasket
14+PE Female receptacle with mounted gasket. Mounting hole Ø26.2. Suitable sealing for screws must be provided. For use with crimp contacts (sold separately).
Model AH | PCB Piezotronics
Model AH:10-32 coaxial hex wire lock plug
B A3 - Amphenol Sine
2.00 10.00 82.55 4.00 3.00 101.60 keep clear bottom side only circuit board hole locations and keep clear areas for atm13-12px-12px-bm01 atm13-12px-12px-bm03
RTS6BS14N3P03 Plug, 3 positions, size 14, pin contact, sili - Amphenol Sine
RTS6BS14N3P03 Plug, 3 positions, size 14, pin contact, silicone rubber seal. Comparable to PN #UTS6JC142G1P
RTS716N19P03 Receptacle, jam nut, 19 positions, size 16, pin
RTS716N19P03 Receptacle, jam nut, 19 positions, size 16, pin contact, silicone rubber seal