Search Results for download gitlab
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), SB
The SMPM Male PCB Thru-Hole Connector (Pre-Tinned), SB P/N: 3211-40142. Place your order today and enhance your RF connections!
Dipole Antennas 7050075 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
MA7RAP1201-KIT M23, 90° rotatable Receptacle Kit, threaded,
MA7RAP1201-KIT M23, 90° rotatable Receptacle Kit, threaded, P type CCW, 12 positions, male pins, Standard flange (25.7x 25.7)
Air Dielectric Cable [HCA] High Power RF Air Cable - 7/8"
HCA78-50JFN 7/8" Air Dielectric Cable, flame retardant/ halogen free jacket . Applications: Wireless Communication, TV & Radio, HF Defense, Mobile Radio, Cable Solutions; Jacket Option: Black; Fire Performance: Flame Retardant, LS0H; Close quick view
SMA Female Flange Mount Connector, 4 Hole, for .085 Cable - SV Microwave
SV Microwave offers the SMA Female Flange Mount Connector, 4 Hole, for .085 Cable. Access the resources CAD Model and Datasheet now.
ATV04-38PB-S2 38 position receptacle, pin, power and signal - Amphenol Sine
ATV04-38PB-S2 38 position receptacle, pin, power and signal, keyed B. $0.00. Receptacle
DST800 Smart™ Sensor Plastic Thru-hull NMEA 2000® - Airmar
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
MA1EAE1900 19 position 90° rotatable plug, threaded, E type
MA1EAE1900 19 position 90° rotatable plug, threaded, E type, clockwise insert, male or female
SMA Female Flange Mount Connector, 4 Hole (Solder Pot) - SV Microwave
The SMA Female Flange Mount Connector, 4 Hole (Solder Pot) 2950-6081 is now available through our distributors. Check out the technical specs now!
SMPS VITA 67.3 19 Port Backplane Module C - SV Microwave
Check out the SMPS VITA 67.3 19 Port Backplane Module C SF9321-60093 with high performing capabilities. Get the product through our supplier Mouser.
65846-010LF | Bergcon® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Wire to Board Signal. Contact us today for more details of Bergcon ® , part number 65846-010LF.
BZ Male to SMA Female Adapter, Spring Loaded - SV Microwave
SV Microwave offers the BZ Male to SMA Female Adapter, Spring Loaded SF1122-6101. Check out the product specifications and place your order today!
SMP Male PCB Surface Mount Connector, R/A, LD - SV Microwave
The SMP Male PCB Surface Mount Connector, R/A, LD 1211-40004 with higher ranking mechanical specifications. Check out more features of the product.
SMPM Male to SMA Female Adapter, SB SF1132-6026 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMP Male PCB Edge Launch Connector, 2 Port, FD
Here, you can get the SMP Male PCB Edge Launch Connector, 2 Port, FD 9311-60035 through our distributors. Check out the stock details now!
ATP04-2P-PM08G 2 Pin Receptacle, Screw Panel Mount, with G - Amphenol Sine
ATP04-2P-PM08G 2 Pin Receptacle, Screw Panel Mount, with Gasket, Grey
ATP06-6S-MM01BK 6-Way Plug, Female Connector with End Cap, - Amphenol Sine
ATP06-6S-MM01BK 6-Way Plug, Female Connector with End Cap, Reduced Diameter Seal, Black
2.4mm Female to SMPM Male, SB, Flange Mount Adapter, 2 Hole, with ...
SV Microwave offers a 2.4mm Female to SMPM Male, SB, Flange Mount Adapter, 2 Hole, with Screws 1116-6096. Access the design resources Datasheet and CAD Model.
SMPS Male PCB Edge Launch Connector, 4 Port, SB
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, 4 Port, SB 3811-60052. Look over the detailed product information.
SMPS Female Termination (1/2 Watt) 8038-4007 - SV Microwave
SV Microwave has released the SMPS Female Termination (1/2 Watt) 8038-4007. Explore the product's superior features and specifications here!