Search Results for download gitlab
Model 080A172 | PCB Piezotronics
Model 080A172:Quick clip adhesive mounting base for 0.40"/10.2mm cube accelerometers
BMZ (Size 8) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable ...
SV Microwave proudly presents the BMZ (Size 8) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0279.
ATMH04-2PA 2 Position Receptacle,Pin, High Temperature Rati - Amphenol Sine
ATMH04-2PA 2 Position Receptacle,Pin, High Temperature Rating, Key A, Black. Comparable to PN# DTMH04-2PA
Model 070A33 | PCB Piezotronics
Model 070A33:Patch panel, 32-channel, rack mount, (32) BNC jack inputs, (32) IDC pin inputs, (2) DB-50 male outputs
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, LD - SV Microwave
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, LD SF1211-6021. Meet the real product specifications here at SV Microwave!
SMPM Female to Female Bullet, Spring Loaded (OAL 0.690")
The SMPM Female to Female Bullet, Spring Loaded (OAL 0.690"). The product is available through various distributors Digi-Key Electronics, Newark, Farnell and Mouser.
AT06-3S-OMRDWHT 3 Position Overmolded Plug, Socket, Reduced - Amphenol Sine
AT04-3P-MM01 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-3P-CE01, 934442102
Type N Female Bulkhead Connector for .141 Cable - SV Microwave
SV Microwave introduced the Type N Female Bulkhead Connector for .141 Cable 5021-00027. Explore its electrical, mechanical and environmental specs!
Stationary Torque Transducers | PCB Piezotronics
PCB Series ST7000 Stationary Torque Transducers are ideal for auditing and certifying power tools and hand torque wrenches, when used with Model 922 Portable Digital Transducer Instrument.
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Analog Outputs 3 Product Data Sheet, Document Part No.: 550992 Revision E (EN) 05/2014 Analog Output Options, Programmability Enhanced Monitoring and Diagnostics Output options R-Series analog sensors provide single or dual-magnet sensor options
BMZ Male to SMA Female Adapter SF1189-6103 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMPM Female to Female Bullet, Spring Loaded (OAL 0.412") - SV Microwave
The SMPM Female to Female Bullet, Spring Loaded (OAL 0.412")" 1132-4006 offered by SV Microwave to the world. Meet the tech specs now!
AT04-12PB-SRBK 12 position pin receptacle key position B, with strain ...
AT04-12PB-SRBK 12 position pin receptacle key position B, with strain relief. Comparable to PNs# DT04-12PB-E008, 934446621
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics introduces the R-Series V FLEX, a groundbreaking position sensor that redefines flexibility and performance. Engineered for installations in confined spaces and capable of stroke lengths up to 20 meters, it is an ideal solution for demanding applications.
2.92mm Female Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin)
A 2.92mm Female Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) SF1552-6002 was designed and manufactured by SV Microwave. Place your order today!
SMPS Male to 2.4mm Female Adapter, FD SF1116-6021 | SV Microwave
SV Microwave proudly presents the SMPS Male to 2.4mm Female Adapter, FD SF1116-6021 with high performing capacity. Explore the product specifications!
RTS018N8S03 Receptacle, square flange, 8 positions, size 18,
RTS018N8S03 Receptacle, square flange, 8 positions, size 18, socket contact, silicone rubber seal
SMPS Female to 2.92mm Female Adapter 1138-6009 | SV Microwave
The SMPS Female to 2.92mm Female Adapter 1138-6009 is available through various distributors, Digi-Key, Master, Mouser and more. Explore now!
Handportable Antennas FLX 400/900-FME - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design.
Model 029 | PCB Piezotronics
Model 029:Hardline, coaxial, 20 awg, silicon dioxide dielectric cable, 304 SS jacket, 50 pF/ft max (+1400 F/760 C) (price per foot) **Not field installable