Search Results for download omada controller
Model 352B | PCB Piezotronics
Model 352B:High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to 10k Hz, 10-32 top conn.
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration May 14, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
BNC Jack to SMA Plug Adapter 50 Ohm Straight | 242102 - Amphenol RF
Downloads. 242102 PDF Customer Drawing (Size: 57 kb) 242102 STP 3D Model (Size: 449 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to SMA Plug: Adapter Type: Between-Series: Alias: SMAM-BF-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish:
Amphenol RF
Created Date: 6/2/2009 3:21:51 PM
Products – FEP Fahrzeugelektrik Pirna GmbH
The answers to future trends such as electromobility and sustainability are reflected in our product range. This ranges from electrical connectors, sensors and switches to solutions for power distribution and protection of the vehicle electrical system to battery components and structural elements.
SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
Downloads. 132107 STP 3D Model (Size: 495 kb ) 132107 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581A2-3GT50G-.085-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Amphenol Network Solutions > Products > Power > DC Power ...
The Amphenol Network Solutions 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Our 300CB08/nrg300CB08 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications.
M2803 Series - amphenol-aerospace.com
ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 3 DC OUTPUT (floating from input) Voltage Range: 100 to 320 VDC
F:DWGCNPD315800-GSZ.dwg Model (1)
Title: F:DWGCNPD315800-GSZ.dwg Model (1) Author: kj-107 Created Date: 9/15/2009 11:12:17 AM
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance November 7, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
High Frequency Coaxial Contacts - Amphenol Aerospace
Superior electrical performance and high frequency capability Blindmate advantage and maintenance of an accurate phase length when mated Can be terminated to a multiple of cable types depending on the application Uses standard interfaces based on MIL-STD-348, and can be installed in any MIL-DTL-38999 size 8, 12 or 16 insert Unique “Float Mount” technology allows for consistent microwave ...
10143762-101LF | OCTIS™ | Amphenol
Amphenol is one of the leading manufacturers of OCTIS™ - Power. Contact us today for more details of Octis, part number 10143762-101LF.
Industrial Connectors and Cable Assemblies - Amphenol Sine
M23 Elite Threaded and Checkmate™ Series State-of-the-art Design Features 6, 8, 9, 12, 16 and 17 positions available
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0dufk 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration September 11, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Thermometrics NTC Type 95 Series Thermistors - Amphenol
Type 95 Epoxy-Coated Interchangeable NTC Thermistors Features • Precision, solid state temperature sensor • Interchangeability down to ±0.18°F (±0.1°C)
radsok pcb | Amphenol Global Search | Amphenol
radsok pcb | Amphenol Global Search | Amphenol visit us online at www.pcb.com Toll Free in USA 800-828-8840 • 716-684-0001. Although strain gage load cell technology has its place for DC (static) force measuring and measurements requiring accuracy better than 1.0% of full scale, quartz piezoelectric force sensors offer many advantages.
High-Quality Marine Speed and Temperature Sensors - Airmar
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
DIN RAIL MOUNT VIBRATION TRANSMITTERS - PCB
DIN RAIL MOUNT . VIBRATION . TRANSMITTERS. pcb.com/imi-sensors | 1 800 959 4464
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...