Search Results for draco 9s p-grip
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
Sealcon Exios Cable Glands - TPC Wire
Sealcon Exios cable glands offer strain relief suitable for hazardous duty locations, dust-tight, high-pressure wash down locations, or even submersible applications. Submersible to 300 ft., NEMA 4x & 6 (IP68/IP69K). Patented form seal meets 150 PSIG (10 BAR). V0 Rated according to UL 94 Halogen and Phosphorous-Free Materials.
D09P33E4GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Pin Right Angle, Solder US standard, 200 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6mm PCB thickness. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
MA5CAP1700S-S1-KIT 17 position straight plug connector kit,
MA5CAP1700S-S1-KIT 17 position straight plug connector kit, Checkmate™, P Type, counter-clockwise insert, 4.5-7.5mm cord grip, female, contacts included
Connector Kits - Amphenol Sine
MA1CAP1200-KIT 12 position straight plug connector kit, threaded, P type, counter-clockwise insert, female; 7.5-11.0mm cord grip, contacts included
High POWER - Amphenol Aerospace
Temper-Grip sockets with HCP contacts provides a viable solution for applications up to 220’C. Heat rise data for HCP contacts used with Temper-Grip sockets is listed on the following page. Amphenol is now offering high current pins that can be ordered with any Amphenol connector.
Metallic Backshells - Accessories - Amphenol Socapex
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory.
Caps - Amphenol Ltd
Caps for Mil-DTL-38999, Mil-C-26482, Rhino 38999, Terrapin SCE2, 62GB and more. If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products? We have access to a wide variety of innovative solutions, please contact us for a quote.
PDS - 320 1000 - Amphenol Aerospace
ry connectors. This new series uses Mil-Qualified inserts from Amphenol's Matrix 5015 series and combines them with the mechanical interface of D38999.Upgrade your EMI performance to D38999 levels without changing your 5015 pin-outs or ca.
Aluminum Straight and 90° Grip-Seals - TPC Wire
Aluminum Straight and 90° Grip-Seals® Each Grip-Seal ® package includes the grip-seal body, O-ring and locking nut. Our aluminum compression bushing and threaded body is resistant to corrosion and weathering, and has a maximum operating temperature of 250°F. The nickel-plated friction ring provides a uniform compression
9-2437-25 | Amphenol Global Search | Amphenol
Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Kord-Gard® Nylon Mesh Strain Relief - TPC Wire
It prevents bushing damage and results in a tight, uniform seal on the cord surface which seals out oil, chemicals and other contaminants. The partial double-weave stainless steel mesh is a unique drop-in basket design for easier assembly and provides exceptional gripping strength, longer cord life and corrosion resistance.
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
high-current RADSOK & Temper-Grip contact designs. The Amphenol Tri-Power Connectors incorporate the proven design of the MIL-DTL-38999 Series III Tri-Start connectors with Amphenol RADSOK & Temper-Grip high current contacts.
D09P24A4GV00LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Delta D Part Number D09P24A4GV00LF.
ITEM NO. PART NUMBER DESCRIPTION QTY. MKS09P02 1 251-445-9-029 PIPE ...
2. Assemble the front pipe grips (2), to the interface brackets (7) using M10 locking hardware. 3. Assemble rear pipe grips (1) with one 180mm bolt (4) to the front pipe grips (2) Raise antenna to pipe. Insert second 180mm bolt through front pipe grips (2) and tighten to pipe. Tighten the 180mm bolts to 15Nm (11ft lbs.) Do NOT Overtighten.
M39029 | Amphenol Global Search | Amphenol
Find various products and information related to M39029 /56-348, a push-pull connector with retention spring and mating indicator band. See specifications, data sheets, catalogs, and compliance documents from Amphenol and its divisions.
Temper-Grip | High Power 38999 - Amphenol Aerospace
Amphenol Aerospace’s Temper-Grip socket contact series is a high-current technology designed for use in high-temperature applications and is available with most Amphenol connectors. Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the ...
38999 Connectors with Power Contacts | MIL-DTL-38999 Series III - TV ...
Amphenol has increased its D38999 power options, creating a contact system for every application. Increase ampacity up to 50 percent when pairing Temper-Grip with HCP pins, helping your connection get as close as possible to the efficiency of uncut wire.
High Power Matrix 38999 Connector - Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds.