Search Results for draft model
SMA Female Flange Mount Connector, 2 Hole (Candlestick)
SV Microwave newly released the SMA Female Flange Mount Connector, 2 Hole (Candlestick) SF2950-6200 with higher ranking features and specifications!
PDS: Rev :B STATUS:Released Printed: Apr 01, 2014 - Amphenol CS
PDS: Rev :B STATUS:Released Printed: Apr 01, 2014. Title: D:MyDocumentsFENG_2PHECscrew_EOLJSC97409cb Model (1) Author: watanase
SMA Jack to SMA Jack Adapter 50 Ohm Right Angle | 132274 - Amphenol RF
132274 STP 3D Model (Size: 741 kb ) 132274 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMA Jack: Adapter Type: In-Series: Alias: SMA7072A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish:
Model J356A24 Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
Model J356A24 Triaxial, low-profile, ceramic shear ICP® accel., 10 mV/g, 1 to 9k Hz, Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Model 123B22 Rocket motor ICP® pressure sensor 3000 psi 1mV/psi ... - PCB
Model 123B22 Rocket motor ICP® pressure sensor 3000 psi 1mV/psi Helium bleed water-cooled (replaceable tubes) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
TRACER - RAPID PROTOTYPING - Amphenol Aerospace
When the file opens, the 3D model will be visible. Save the file with the Part Number that it came with. 7. Use the extruded quadrant markers to create new datum planes for assembly and location purposes. NOTE: A .STP file erases all dimensions, datum planes, etc. and leaves it as a simple 3D model. The Inserts and Contacts have been designed
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
model or design. 8 D 3 A F 7 2 F eitergabe 5 sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden. Zuwiderhandlungen verpflichten zu Schadenersatz. Alle Rechte für den Fall der Patenterteilung oder Gebrauchsmuster-Eintragung vorbehalten. B 8 Zul. Abw./Tolerances ...
Charles Fiber Sealed Drop Closure FSDC H Series ... - Charles Industries
6. MODEL NUMBER INFORMATION.....11 1. GENERAL INTRODUCTION 1.1 Document Purpose This document provides installation instructions for the Charles Fiber Sealed Drop Closure for hardened connectorized assemblies (FSDC-H). A typical FSDC-H is shown in Figure 1. -NOTE-
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
031-2373 IGS 3D Model (Size: 1152 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold:
HS31102025 | Examax Copper Cable Assemblies | Amphenol
10124414-101LF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 2-Pair, 10 column, 80 position, Vertical Header, No Guide Pin.
SERIES 422E5X IN-LINE ICP CHARGE CONVERTERS
In addition to the 422E5x series, PCB ® also offers . the 422E3x series for use with sensors operating above 500 °F, and the 422E6x series for use in
AFY/E AFY/Q - Charles Industries
Draft: Pan Guilan AFY/E Checked: Yu Ying AFY/Q Approved: Xu Yiming AFY/MR LABEL 1 LABEL 2 1/2"SFC 7/16M AFB511-1 4.3/10SM AFDF293-1 Part NO.: AFS-DM4M-12S-xxFT Amphenol WPS Boot LABEL 1 LABEL 2 1/2"SFC Part NO.: AFS-DMW4MW-12S-xxFT B B 2020-04 MX Amphenol P/N:AFS-DMW4MW-12S-xxFT S/N:Bar Code XXXXXXXX Label 1 information: Label 2 information ...
Product categories - Wilcoxon Sensing Technologies
Subscribe to our newsletter to get the latest news & product updates from Wilcoxon®
Model 637A06 Cryogenic, industrial, quartz shear ICP accel, 25mV ... - PCB
Model 637A06 Cryogenic, industrial, quartz shear ICP accel, 25mV/g, 4 to 1.5kHz, top exit, 2-pin conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001
PDS: Rev :E STATUS:Released Printed: Oct 29, 2018
Title: D:UsersmithunpDesktopC01-8646-0826_RevE Model (1) Author: mithunp Created Date: 6/27/2018 12:26:32 PM
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
132432 STP 3D Model (Size: 409 kb ) 132432 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
Dry Block Calibrator | Liquid Bath Calibrator | KAYE
The wide temperature range afforded by Kaye’s suite of Dry Block Calibrators which stretch from the ultra-cool LTR-90 to the high temperature HTR-420 model, lets metrology laboratories and validation professionals to have several options to choose from when seeking the right solutions for their facilities’ specific needs.
FATIGUE RATED LOW PROFILE LOAD CELL Revision: B - PCB
Model 084A100 TENSION LOAD BASE W/ 5/8-18 UNF-3B THD Model 084A55 Pre-Tension Stud Model 084A90 Connector Shroud Model 181-012A PT06A-10-6S(SR) Model 8311-01-10A CABLE PCB Load & Torque, Inc. 24350 Indoplex Circle Farmington Hills, MI 48335 UNITED STATES Phone: 866-684-7107 Fax: 716-684-0987 E-Mail: ltinfo@pcbloadtorque.com Web site:
Model 422E35 In-Line Charge Converter Installation and Operating ... - PCB
Model 422E35 In-Line Charge Converter Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E