Search Results for driven modal hfss
When running an HFSS simulation, do you recommend using Driven Modal or ...
Driven modal is more accurate for the simulations of our connectors as it will show if other modes are generated at higher frequencies. As this model is intended for a board launch optimization and not a full system simulation, we suggest first trying to set up the simulation as driven modal.
terminal lugs | Amphenol Global Search | Amphenol
When running an HFSS simulation, do you recommend using Driven Modal or ... Driven modal is more accurate for the simulations of our connectors as it will show if other modes are generated at higher frequencies.
SV Offers Encrypted CST or HFSS Models for all PCB Connectors
Watch the below to learn about our Encrypted CST or HFSS Models available for all PCB Connectors. View our PCB Connectors. See all of our product videos.
Encrypted Models Now Available SV Microwave | SV Microwave
SV Microwave has added encrypted models to our website. Now, CST models are available as either a downloadable file or are available by request for every single PCB connector. These encrypted models will allow you to design complete systems, without first buying a part or requesting a sample.
IC Footprint Probe Catalog High Speed | Solderless
Advanced HFSS simulation lets our Signal Integrity Engineers ensure that our proprietary contacts will perform at the ever increasing speeds demanded by the markets we support. MEASURE We recognize that simulation on its own is not always sufficient. Ardent’s in house Signal Integrity Lab features 40 GHz & 67.5 GHz PNAs,
Importing a 3D Component onto a PCB Launch Model - Amphenol RF
Ensure that no objects are interfering with the component or enable materials override in the HFSS design settings. Note that although the internal geometry is hidden, it will still simulate as normal.
2.92mm Female PCB Edge Launch Connector, .093" PCB Thickness
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
hsd | Amphenol Global Search | Amphenol
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe ® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields.
DuraEV | Connector for Swappable/Fixed Batteries With Connector Lock
DuraEV™ is a standard connector solution offered with 2 power and 4/6 signal pins which employs a patented contact system that is capable of carrying a continuous current from 15A up to 70A with 10,000 mating cycles.
MicroSpace™ High Voltage: Solving Design Challenges in Automotive ...
Amphenol's MicroSpace™ High Voltage selective loaded Crimp-to-Wire connector platform emerges as a game-changing solution, offering a unique design that combines LV214 Severity-2 compatibility, pitch variations, and high voltage capabilities.
Amphenol Sensors Medical Applications
We offer innovative solutions, fast development cycles and excellent quality control to meet the most stringent requirements. Ultrasonic Air-in-line Detection. Highly accurate • Proven reliability. Fast response time • Continuous monitoring. Small profile for tight spaces • Customization options. AAMI compliant • High reliability and quality.
Automotive Sensors Overview - Amphenol Sensors
With truly non-contacting sensing (no gears inside subject to wear), high repeatability, low power consumption and integrated connector options, Piher Sensing System’s hall-effect sensors provide an all-in-one integrated and maintenance-free position sensing solution for safety and high-reliability applications.
Source Identification Using Acoustic Array Techniques - PCB
Unfortunately, there does not appear to be a single method of source identification that is easy, quick and accurate for all applications. The purpose of this paper is to provide an understanding of the underlying assumptions, advantages and limitations of various acoustic array techniques.
Battery Failure & Hydrogen Leakage H2 - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Artificial Intelligence, C5ISR, Smart Weapon Systems, and More ...
For example, emerging AI-driven Unmanned Aerial Systems (UAS) are designed to operate in contested environments, relying on advanced machine-learning models to make split-second decisions.
A Deep Dive into High-Speed Computing Server Interconnect Solutions
High-speed computing solutions must offer substantial bandwidth to cater to these massive datasets efficiently along with minimizing delays to enhance overall performance. Whether it's smart applications, autonomous vehicles, or live video streaming, reducing latency is non-negotiable.
OverPass™ Cable System | Flyover Cables | High Speed Interconnect
The OverPass cable assembly portfolio utilizes Amphenol Spectra-Strip's high frequency SkewClear EXD cable technology and manufacturing expertise. Let us help you achieve the best signal integrity and mechanical solution for your OverPass application. Submit here. Have any questions? Talk with us directly using LiveChat.
SENSORS FOR AUTOMOTIVE MODAL ANALYSIS - pcb.com
PCB offers a wide variety of single-axis and triaxial ICP® accelerometers for automotive modal analysis, spanning from ultrasensitive, lightweight sensors for low-level inputs and mild environments, to robust models featuring high ranges, hermetically sealed connectors, and rugged titanium construction for severe inputs and environments.
Directed Field Acoustic Noise (DFAN) Testing | PCB Piezotronics
PCB microphones are purpose-built to meet the rigorous demands of Direct Field Acoustic Noise (DFAN) testing, ensuring precise and reliable measurements in extreme acoustic environments.