Search Results for dry block
EBY Electro - EB1358 Series - 3.50mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
7305–46 Data Channel Interface W/SC Generator - Charles Industries
Refer to Figure 2, the 7305–46 DCI Block Diagram (Issue 3), while reading the following circuit description. 3.1 Receive Path VF data transmission from the receive path of the 4-wire facility appears at the RCV LINE pins 7 and 13 (T and R) and is routed through the RCV LINE jack to the impedance-matching transformer T1. Switch S1 LINE Z pro-
SMPM Female Bullet Removal Tool 500-32-007 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
PEEK Standoffs - Amphenol PCDAmphenol PCD
Description: Standoffs are designed with strength, stability, and weight reduction in mind to replace standard metal parts. Made with 30% Glass Filled PEEK this provides users with a strong, lightweight, non-conductive and non-corrosive solution.
EBY Electro - EB1560M Series - 5.00mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Temperature Sensors - Page 2
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.
Model ADP107 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Edge Lock RF PCB Connectors - SV Microwave
SV Microwave’s new Edge-Lock PCB connector series is developed to form an interference fit between the conical alignment pin and the PCB thru-hole, thus pulling the contact lane of the connector in to the edge of the PCB.
SMP Female to Female Bullet (OAL .255") - SV Microwave
The finest SMP Female to Female Bullet (OAL .255")" 1290-4008 for your RF needs. This adapter can provide the greatest performance in various conditions.
800Gb/s OSFP Transceivers | Optical Interconnect | Amphenol
Amphenol's 800G OSFP optical modules include 2xDR4(plus), 2xFR4(plus), 2xLR4, AOC, and AOC breakout series, which adopt LC or MPO optical ports and are compatible with IEEE802.3, OIF-CMIS and other standards.
Model 691C41 | PCB Piezotronics
Terminal Block: Housing Material: Fiberglass: Fiberglass: Size - Height: 10 in: 254 mm: Size - Width: 8 in: 203 mm: Size - Depth: 6 in: 152 mm: Weight: 5.0 lb: 2.2 kg * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A192: 4-position terminal block for use with model 691B40: 1: Optional Versions ...
SMA Female Flange Mount Connector, 4 Hole, R/A (Candlestick) - SV Microwave
SV Microwave offers the SMA Female Flange Mount Connector, 4 Hole, R/A (Candlestick) 2960-6025. Place your order Digi-Key and Mouser Electronics with Digi-Key and Mouser Electronics!
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
Terminal Blocks nrg250TPA08-CTRL-16F nrgSMART Circuit Monitoring, Sensor, 250A Dual-Feed, 8/8 Panel, Vertical Inputs, Output Terminal Blocks nrg250TPA08-SENS-16F nrgSMART Circuit Monitoring, Controller, 250A Dual-Feed, 8/8 Panel, Horizontal Inputs, Connectorized Outputs, Standard Tie Bar (Connectors purchased separately) nrg250TPA08-CTRL-C-16F
SMPS Socket D38999 Contact (Size 16) for .047 Cable
SMPS Socket D38999 Contact (Size 16) for .047 Cable SF9911-60001. Check out this SMPS Socket's technical specifications here.
EBY Electro Rising Clamp Blocks
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
SMPS Male PCB Edge Launch Connector, 4 Port, SB
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, 4 Port, SB 3811-60052. Look over the detailed product information.
2082-6525-FQ-dB - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
MoCA POE70-BB1SP-C Surge Protected Bonding Block
Surge Protected Bonding Block POE70-BB1SP-C. MoCA POE70-BB1SP-C Surge Protected Bonding Block Page 2 amphenolbroadband.com | ABS: 800-677-2288 | LATAM: 805-339-9060 | Toll Free: 800-628-4511 DS-65-0145 Rev. 1.4 Additional Info: Specifications Customers are reminded they are SOLELY responsible for confirming
Velok - Amphenol PCDAmphenol PCD
Customizable Fairlead Blocks; Design Services; QuickSNAP Lightening Hole Bushings; Wire Separators; Power Feeder Spacers; CRN Brackets; Conduits; Cable Assemblies. 2M Micro-Miniature Assemblies; MIL-DTL-38999 Assemblies; AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors