Search Results for dry block
VC1860 Series - 10.16mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB1789MN Series - 7.62mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
2082-6340-dB-CRYO - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
EBY Electro - EB620 Series - 7.50mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB505 Series - 3.50mm Spacing - PLUGGABLE BLOCKS Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
NLNAMB-0001 | QSFP DD 400G Loopback Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NLNAMB-0001
CHARGE MODE ACCELEROMETER WITH UHT-12™ - PCB
triaxial mounting block ATEX/CSA/IECEx intrinsic safety certification allows sensor to be used worldwide in potentially-explosive environments Smaller, lighter design allows for simplified installation in even the tightest of spaces Use of UHT-12™ sensing element and hermetically-sealed, nickel alloy housing
NovaSensor NPC-1220 Series Medium Pressure Sensors
Dry gases only 7 Parameter Units Min. Typical Max. Notes Performance Parameters (1) FS Output (FSO) mV 49.5 50 50.5 2, 3 Zero Pressure Output mV -2 — 2 3 Linearity ±%FSO -0.1 — 0.1 4, 8 Pressure Hysteresis ±%FSO -0.1 — 0.1 Input Impedance Ω 2500 4000 6000 Output Impedance Ω 4000 5000 6000 Thermal Accuracy–Span %FSO -0.5 — 0.5 3, 5, 8
EB5820-XX-X00 Series - 5.00mm Spacing - EBY Electro
Contact Block Material: PhBz, Tin Plated. Contact Clip Material: PhBz, Tin Plated. Color: Light Gray (STD) Cover: PA66, UL94V-0. PRODUCT NOTES: Compatible with the following pin strip: PS554-XX-0X1 • Contact pinch point is 2.3mm below surface. DOWNLOAD. Download Product PDF. EB5820-XX-X00.pdf.
EBY Electro - EB4510 Series - 3.50mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
TNC Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave presents the TNC Female Bulkhead Connector for .085 Cable 4021-00064 with threaded coupling type. Check out the stock details here!
CapLock Assembly - Amphenol PCDAmphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
High Speed Edge Launch PCB Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles
Splicing/Junction Box - Gemeco
Hardware and Terminal Block Kit for Chirp Adapter Box. Part # 20-970-01. MFG # 20-970-01. Country of Origin. USA. Compare. Airmar Technology. Humminbird Chirp Transducer Adapter Box. Part # ADAPT-14HB2. MFG # ACC-JB-HB-1. Connector. Humminbird 14-Pin. Country of Origin. USA. Display Connector. 14HB2. Compare.
Quick-Connex® Field Installable M12 DC Micro Connectors - TPC Wire
Part No. Conductor Size (AWG) Conductor/Pole Count Description Cord O.D. Range INCHES Shielding Type; 30700: 18 AWG: 4: 4 Pole Male Straight DC: 0.157 – 0.315
EBY Electro - EB5350M Series - 3.50mm Spacing - SCREWLESS PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Load Coils & Line Conditioning Devices | Load Coil Cases
Charles Industries’ Load Coils & Line Conditioning Devices ensure optimal performance and signal quality for your telecom network. Explore our reliable solutions today!
32508048000 - Amphenol Air LB
AALBF’s bus bars provide a means of power distribution between power generator boxes, terminal blocks, and smaller terminal block interconnects. Bus bars are available in various standard sizes and shapes as well in custom designs. Bus bars present high mechanical resistance and are resistant to high temperatures.
M3593 Series - amphenol-aerospace.com
Four dry contacts indicating the following conditions: “UPS ON” (Output OK) “Battery Voltage Low” “Input Power Loss” (Battery Operation) “Fault Detect” A “Battery-saving Shutdown” input (via opto-isolator) allows the user to shut down the UPS during Battery-operation. When the AC input recovers the UPS will automatically turn ON
EBY Electro - EB810 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...