Search Results for dry block
Impact Resistant Wire & Cable Applications | TPC Wire | TPC Wire
Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable. Super-Trex® Type W RHH/RHW-2 Single Conductor Power Cable is highly flexible, rated for extra-hard usage and has excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
surface of the stainless steel shell, providing a void-less, mono-block configuration impervious to adverse environments. A pressure seal at the connector interface is accomplished through the aid of a coupling device which compresses the front resilient insulations and thus offers a seal around each contact which prevents the passage
HC1500M-XX-500 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - HC1768 Series - 7.62mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Static Desiccator with UV Filter - andrew.com
The desiccant chamber is a translucent plastic allowing visual inspection of desiccant saturation. Dry desiccant is orange in color. As the desiccant adsorbs moisture, the color turns green. When the desiccant turns green, replace the Static Desiccator with UV Filter. Applications: In general, one unit is recommended for feed and combiner.
Charles Industries Opens Manufacturing Facility in Nogales - Charles ...
DOWNLOAD RELEASE SCHAUMBURG, IL (JUNE 17, 2022) Charles Industries LLC, a Leading provider of innovative enclosed solutions, has opened its sixth manufacturing facility and first outside the United States with its brand-new Nogales, Sonora, Mexico facility.The investment in a new manufacturing facility comes as Charles is entering into an exciting period of growth and will enable the company ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
PCB Terminal Blocks are used to realize wire to wire, wire to board, board to board connection, which is divided into pluggable type and fixed type. There are various connection technology for your options: screw connection, push in spring connection, spring cage connection, etc.
•Light weight (5.0 gm) Not Product - PCB
effectively block out high frequency input spikes, protecting the sensing element from overstress.The model 7255A-01 has a 50 000 g full scale output range and 300 000 g survivability. It is ideal for near-field, high-g measurement. For lower level shocks, a high output “-1” range (5000 g F.S.) is available.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. 请使用高版本的浏览器 English| 中文 ...
EBY Electro - EB1344M Series - 3.81mm Spacing - SCREWLESS PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro Pluggable Blocks
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
NanoRF VITA 67.3 9 Port Plug-In Module - SV Microwave
SV Microwave introduced the NanoRF VITA 67.3 9 Port Plug-In Module with highly performable capability. Check out the resources Datasheet and CAD Model.
Series II Lightweight Ground Modules - Amphenol PCD
Description: Series II Socket Junction Modules are robust, reliable and perform to M81714 electrical and mechanical standards. Ground Modules are available in both center stud and mountaing flange versions with Gold or Tin plating.
EBY Electro - VC5350 Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Telaire SMART Dust Sensor SM-PWM-01C - amphenol-sensors.com
lens and dry. Normally wet cleaning is not recommended, because there is a case this device is not satisfied with its characteristics by wet cleaning. Wet cleaning is not recommended, and may not improve character-istics. If large particles such as home dust are accumulate in the dust sensor optics parts, please consider
86P Clamps - Amphenol PCDAmphenol PCD
Description: 86P clamp is an ideal replacement to industry standard metal clamps (i.e. AS21919). Featuring a snap locking system, pre-mount ability and a bottom hinge for easy wire bundle installation that saves time.
Battery Backup Unit Cabinets (CUBE BBU Series)
Battery Backup Unit Cabinets (CUBE BBU Series) are pad mount enclosures designed to provide superior environmental protection of battery strings and are ideally suited for cell sites and other outdoor environments where a large amount of battery backup is required.
Amphenol Hybrid Fiber Optic Connectors 110 Series Fiber Systems
to an IP68 rating to block out ingress of damaging dirt, dust and moisture. The robust shells are designed with thick walls to prevent damage from rough handling during outdoor deployment at venues such as professional sports arenas. Dust caps are available to protect against contamination of the interfaces. The connectors are designed for easy ...
SMP Female Bullet Removal Tool 500-12-000 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).