Search Results for dry block
13160-001 | Amphenol Global Search | Amphenol
Operating range of -30 to 150°C with temp stability of +/- 0.01°C and uniformity of 0.1°C; Fast Heating and Cooling times; Ability to be used as Dry Block, Liquid Bath and Surface temperature Calibrator.
Temperature Calibrator – LN2 Comparator - KAYE
Not only does the holder offer you easy management of your thermocouples, but it also can easily hold your Kaye IRTD in place in the center of the block during your study. Designed to keep the evaporation rate of the liquid nitrogen as low as possible, the LN2 Comparator gives you the ability to run long-lasting calibrations in stable ...
Pressure/Temperature Real-Time Data Logger - KAYE
LTR-90 Ultra Cool Dry Block Calibrator. ValProbe RT 5-Channel Bendable Logger. AVS Remote Control. To media library. KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH ...
13160-001 | Amphenol Global Search | Amphenol
Search Results for 13160-001 Kaye LTR-150 Dry Block and Liquid Bath - Temperature Calibrator Operating range of -30 to 150°C with temp stability of +/- 0.01°C and uniformity of 0.1°C; Fast Heating and Cooling times; Ability to be used as Dry Block, Liquid Bath and Surface temperature Calibrator
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
125GMT10/125GMT15 - Amphenol Broadband Solutions
relays with dry, Form-C contacts. The contacts are connected to wire-wrap pins for connecting to external visual/audio alarms. Pins can also mate to a TE Connectivity 3-640428-3 connector. ... Optional: Terminal blocks, single-hole compression lugs 20 or 30, #6-32 screws [max. lug width of .31" (7.9)]. Torque screw to 8 in/lb. (.9
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
6 600V, 90°C Dry/Wet) Black PVC Cable Jacket. Cable Trunk - Dual-rated: PVC insulated #10AWG. Stranded copper (105 x 30) TC-ER/STOOW; UL listed; FT2; CSA certified type STOOW. 600V, 90°C Dry/75°C Wet (TC-ER), 105°C (STOOW) Black PVC Cable Jacket: M35 (1 3/8”) - 3 POSITION TRUNK CABLE ASSEMBLIES.
Power Solutions for EV Charging Stations - Amphenol CS
Amphenol Power Solutions offer the largest range of connectors for power distribution in the market capable of supporting various application requirements from 10A to 1000A+.
Kaye Thermocouple Sensors
Measurement accuracy to ± 0.25°C; Available in 3 or 7 strand constructions; Available uncut in spools or cut to length with teflon tips; Ultra-Premium: Measurement accuracy to ± 0.1°C
AE-AN-TR-001-TR Multicoax Series Straight Mount Installation
Ensure most alcohol is removed from the PCB surface by wiping the surface with a dry lint free cleaning cloth. After the board footprint surface has been inspected and cleaned, avoid contact with the board surface with ... PCB Stiffener Blocks are supplied with all TR Multicoax Series connectors with PCB thickness < 94 mils, including Straight ...
Login - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
011-2510-503 | Amphenol Global Search | Amphenol
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 11 inches 095-725-128-011. N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 5 inches 175101-R1-05.00. ... 011-2510-503 | Amphenol Global Search | Amphenol Search Results for 011-2510-503 AHDC04-24-T Size 24, Plug cap, threaded and sealed with teth AHDPBS-011 ...
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
in dry bulb temperature as the air moves through equipment and the building. Dew point is a measure used in applications ... removable, pluggable terminal blocks, eliminating the need to wire in a confined space and allow the unit to be pre-wired separate from the electronics, an especially attractive feature in ...
Temposonics
slide bearings are designed to operate dry, requiring no external lubrication or maintenance. The floating magnets (open ring or block style) mount on the moving machine part and travel just above the sensor’s profile extrusion. The open ring magnet (style M) requires a minimum dis-tance away from ferrous metals to allow proper sensor output.
Circular Connectors | Products - Amphenol
This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS ...
iT150 Series Vibration Transmitters Installation and Operating Manual
Removable, uniquely-keyed terminal blocks allow for easy wiring and ensure correct terminal block installation into the various module IO ports. 3 Key features • Nine frequency band options − 0.2 - 200 Hz − 0.5 - 500 Hz − 1 - 1,000 Hz − 10 - 1,000 Hz − 2 - 2,000 Hz − 5 - 5,000 Hz − 10 - 10,000 Hz − 20 - 20,000 Hz
Bedienungsanleitung Amphenol - Protimeter
70 bis 169 DRY (Grün), 170 bis 199 AT RISK (Gelb), 200 bis 999 WET (Rot) Protimeter Surveymaster Seite 7 Referenzmessmodus: ... Bildschirm angezeigt (ohne Block). Dies weist darauf hin, dass die Batterie schwach ist und bald ersetzt werden sollte. Das