Search Results for dual 10" ip rated point source
EazyPwr™ IP67 Field Installable Connector - Amphenol
EazyPwr IP67 field installable connector provides the next generation of custom power with up to 125A per contact. The metal latching system ensures a reliable connection between the mated pair.
Dual-Feed 10/10-Position GMT Fuse Panel - Amphenol Broadband Solutions
rated up to 15A each. Power and fuse alarms provide clear indication of blown fuses and power failures. The panel mounts in all standard equipment racks, with reversible brackets to fi t 19" or 23" installations. Primary Benefi ts • Dual bus (A and B) with 10 fuses per bus • Dual stud (1/4" x 5/8" centers) input terminals
Industrial IoT Access Point | Industrial IoT (IIoT) Devices - PCTEL
It supports dual 2×2 MIMO radios, one operating in the 2.4 GHz band and the other in the 5 GHz band and standard. The optional Bluetooth 5.1 radio module provides an additional connectivity option. This open-source software access point also supports custom firmware as well as application software to meet your specific requirements. Model Numbers:
Fiber Optic Dome Closure (FODC) - An Amphenol Company
Environmentally sealed and IP 68 rated for water submersion. Documents and Download. Documents. Fiber Optic Dome Closures (FODC) Datasheet; ... FODC, 18” x 8.9” dual feeder port and 4 branch ports, adapter frame with 8 SC/APC, one 24 splice capacity tray, one splitter tray with 12 splice capacity, Grommets included for 8-14mm cable and ...
Understanding Ingress Protection Ratings - PCB
liquids test, the product can then promote a specific ingress protection rating . An ingress protection rating is broken down into four distinct alphanumerics, with each identifying a particular level of protection or a specific nuance about a particular protection level. The generic construction of an IP rating is below.
4.3-10 Protective Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of 4.3-10 Protective Caps designed for radio frequency applications. 4.3-10 Protective Caps feature all industry standard connector interfaces in between-series and in ... Waterproof IP-Rated; Non-Magnetic; QPL Military Approved; 12G SDI; Ruggedized; Board-to-Board; Low-PIM; High Frequency; Extreme Exposure ...
Questions About 10GbE-CX4 Cables? Read Our CX4 Cable Guide.
Share on Social Media x facebook pinterest linkedin tumblr reddit email10GbE-CX4 Cable Frequently Asked Questions Network Engineers have a plethora of cabling options when it comes to installing a 10-Gigabit Ethernet compliant backbone, but which solution is truly optimal under the circumstances? 10-Gigabit Ethernet CX4, aka 10GbE-CX4 or 10GBASE-CX4, combines low cost, low latency, and […]
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
260A/350A DUAL-FEED TPA/GMT FUSE PANELS, 2RU - amphenol-ns.com
For large-scale applications, Amphenol Network Solutions dual-feed 8/10 TPA/GMT fuse panel is a perfect fit. Each panel includes eight TPA fuse positions (up to 50A each) for distribution to high-current equipment, and ten GMT positions (up to 15A each) for traditional distribution. Hardware enables flush or extended mounting in 19" or 23" racks.
ID Rugged Bulkhead Adaptor Series Connector - Amphenol CS
Amphenol line of Rugged Bulkhead Adaptors serve many markets and applications across the globe including Transportation, Military, Medical and Industrial.
DUAL-FEED FRONT ACCESS GMT FUSE PANEL - amphenol-ns.com
Amphenol Network Solutions 100A dual-feed 10/10-position GMT fuse panel features universal ± 24/-48 operating voltage to fit in legacy and “next-gen” network applications, with advanced features engineered into a standard 2RU footprint. Panels handle up to 20A fuses in each position, providing ample capacity for distribution to a broad ...
FAKRA Cable Assemblies - Amphenol RF
Waterproof IP Rated 36 items; Cable Type. 1.13 mm Micro-Cable 6 items; 1.37 mm Micro-Cable 36 items; RG-174 44 items; RG-58 52 items; TFC 302LL 24 items; Times LMR-195 39 items; Cable Assembly Series & Gender. AMC Plug to FAKRA Plug 36 items; AMC4 Plug to FAKRA Plug 6 items; FAKRA Jack to FAKRA Jack 24 items;
HeavyMate Heavy Duty Connectors - Amphenol Sine
• Rated voltage 63-1000V • Rated current 5A – 250A • Termination: crimp. Heavymate Q. Numbers of contacts: 5+PE, 4/2+PE, 7+PE, 8+PE, 12+PE. 17+PE • Compact design, even in a metal housing • Rated voltage up to 690V. heavymate S. Heavymate Housings. Housing Options • Standard Housings IP65
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... IP Rating: IP68: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight:
Dual Band High Performance Omnidirectional Antennas - PCTEL
Industrial IoT Access Point Development Kit; Industrial Radio Module; Industrial Wireless Sensor Communication Solutions. LoRa Wireless Sensor Endpoint; ... Dual Band High Performance Omnidirectional Antennas Optimal coverage, omnidirectional capability. Slender, rugged housing – 1.25” OD;
P30143-Mxxx 6 Position Double-ended Cable Assembly featuring
P30143-Mxxx 6 Position Double-ended Cable Assembly featuring Checkmate™, Male Straight-Female Straight, 10 AWG, PVC Jacket, Dual-rated, Black. $0.00. 6 Position - Plug. PART NUMBER: P30143-Mxxx. Datasheet: View / Download. 6. Circular. 67. 25. SPECIFICATIONS: 48 Hour Salt Spray: Per MIL-STD-202 Method 101;
Model 078W10 | PCB Piezotronics
Model 078W10:4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 10-ft, 1/4-28 4-socket plug, IP-68 rated to triple splice assem
ix Industrial™ IP20 Connectors & Cables - Amphenol CS
§ Fully qualified second source intermateable with other vendors § 75% smaller than RJ45 § 10mm connector pitch provides greater port density § 10 position connector with Cat6A 10GBASE-T performance and PoE capability § Supports Ethernet/IP and common protocols including Profinet, DeviceNet, EtherCAT, Modbus, and others
BNC Cap Pl | 202100-10
IP Rating: Not Rated: Impedance (Ohms) Not Applicable: Insulator Material: Not Applicable: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Cap Pl Chain 202100-14. BNC Cap Pl Chain 202100. BNC Cap Pl Chain 202100-12.
surlok-plus-series-catalog-amphenol-industrial
10.3mm 41.2 83.5 42.5 28 / / / / Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway**** SLP P Right Angle 90° A 5.7mm 120A 16 16mm2 (100A max.) B W/ Back Shells S Sealed O Orange NO 25 25mm2 (120A max.) KEYWAY B 8.0mm 200A 25 25mm2 (120A max.) 35 35mm2 (150A max.) 0 90° 50 50mm2 (200A max.) C 10.3mm 300A 50 50mm2 ...