Search Results for dynamic similarity
C10 | Amphenol Global Search | Amphenol
Download the datasheet to learn more about its features, benefits, specifications and termination options. This quartz sensor measures near-static and dynamic pressures from full vacuum to 3 000 psi (15 000 psi optional).
Model 223B Link ICP® quartz force sensor, 12k lb comp., 4k lb ... - PCB
top of the sensor is designed to measure a dynamic force quickly applied axially to the sensor. As highlighted in . Figure 3 compression forces directed against the sensing surface produce a positive-going output. A tensile output could be obtained a static, steady-ifstate load were applied to the sensor. The maximum tensile output to e b
Defense | Markets - Amphenol
AP-93 exceeds Olive-Drab Cadmium plating by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 meets a 200° C temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.
220WXH WeatherStation® Instrument - Airmar
These sensors gives heading, position, speed-over-ground, and course-over-ground functionality that is required for theoretical wind-data processing and mobile applications. A 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data.
Amphenol Reports Fourth Quarter and Full Year 2022 Results
Fourth Quarter 2022 Highlights: Sales of $3.239 billion, up 7% in U.S. dollars and 8% organically compared to the fourth quarter of 2021 GAAP Diluted EPS of $0.82, up 14% compared to prior year Adjusted Diluted EPS of $0.78, up 11% compared to prior year GAAP and Adjusted Operating Margin of 20.6% and 20.9% Record Operating and Free Cash Flow of $705 million and $613 million Announces ...
Radio Frequency Connectors | Products - Amphenol
Amphenol RF PSMP connectors are the perfect solution for board-to-board applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing and is an ideal solution for blind-mate situations.
RaptorLink 64X50 SOSA Ethernet Switch - amphenol-aerospace.com
Amphenol’s next-generation 3U VPX Ethernet switch, the RaptorLink 64X50, is SOSA-91 -aligned and features VITA connectivity, offering double density with support for speeds of up to 50G per lane on the backplane.
news | Amphenol Global Search | Amphenol
An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
Model 601M53 Low-noise, industrial, ceramic shear ICP® accel ... - PCB
The information contained in this document supersedes all similar information that may be found elsewhere in this manual. Service – Due to the sophisticated ... dynamic expectations, and application environment. Sensor design encompasses the actual sensing element, the physical material, and component selection for the sensor. Preferred ...
150WXS WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX4, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Model 208A15 ICP® Force Sensor Installation and Operating Manua
top of the sensor is designed to measure a dynamic force quickly applied axially to the sensor. As highlighted in . Figure 3 compression forces directed against the sensing surface produce a positive-going output. A tensile output could be obtained a static, steady-ifstate load were applied to the sensor. The maximum tensile output to e b
Model 607A61/030BZ Spindler® Industrial ICP® Accelerometer ... - PCB
The information contained in this document supersedes all similar information that may be found elsewhere in this manual. Service – Due to the sophisticated ... dynamic expectations, and application environment. Sensor design encompasses the actual sensing element, the physical material, and component selection for the sensor. Preferred ...
Damped piezoresistive accelerometer - PCB
is designed for crash testing and similar applications that require damping, broad frequency response, and minimum zero shift following the event. It is equivalent in form and fit to the ... Dynamic characteristics Units -2K Range Sensitivity (at 100Hz and 10g) Minimum/Nominal/Maximum Frequency response (Referenced to 100 Hz)
Cart | PCB Piezotronics
Product Unit Price Qty Total Remove If you have any product questions please contact us at 800-828-8840 before selecting Checkout.
Models Z7, Z11, Z602WA and Z820WA Impedance head operating guide
require powering using a constant-current diode, or similar circuitry. This method of powering a sensor and getting the signal out of the same wire is known as Integrated Electronic Piezo-Electric (IEPE). These types of sensors have a low impedance electrical output signal that is highly immune to electrical interference.
Meggitt Sensing Systems - wilcoxon.com
selectable full scale in terms of acceleration or velocity, output in terms of RMS, equivalent peak, or true peak, and dual output of dynamic data is also available in acceleration or velocity. Standard products include environmental protections such as side exit connectors, integral cables, intrinsically safe sensors, and explosion proof housing.
Seismic accelerometer, 10 V/g - Wilcoxon Sensing Technologies
Dynamic vibration (IEPE) Sensitivity: 10 V/g: Sensitivity tolerance: ±10 %: Frequency response, ±3dB: 0.05 Hz - 450 Hz: Mounting thread: 3/8-16 tapped hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 0.5 g peak: Resonance frequency: 750 Hz: Temperature range-10°C to +65°C: Weight:
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Acts as a flex-facilitator, allowing the conductors to slide smoothly under the braid shield in dynamic applications. Protects the conductors from abrasion, improving flex life. Heavy-Duty 85% Coverage Tinned Copper Braid Shield. Provides protection against EM and RF interference and a low impedance path to ground. Protects equipment and motor ...
Model M221B01 Link ICP® quartz force sensor, 10 lb comp., 10 lb ... - PCB
top of the sensor is designed to measure a dynamic force quickly applied axially to the sensor. As highlighted in . Figure 3 compression forces directed against the sensing surface produce a positive-going output. A tensile output could be obtained a static, steady-ifstate load were applied to the sensor. The maximum tensile output to e b
IBflex® Scanning Receiver | Test & Measurement - PCTEL
The IBflex scanner combines a lightweight design with the power to test multiple technologies and bands simultaneously.It can be used to deploy 5G New Radio networks in sub-6 GHz spectrum, verify public safety coverage, optimize dense small cell deployments, and improve the reliability of IoT systems.