Search Results for e2000 connector
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important. MIL-DTL-5015 features threaded couplings and single key/keyway polarization, representing maximum simplicity in design.
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
Power Solutions for EV Charging Stations - Amphenol CS
BarKlip ® connectors and cables range from 100A to 1000A+ and are frequently used in applications with higher power requirements including rack-mounted power modules. AC/DC Power and Signal Connections.
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
SILGREASE Silicone grease for accelerometer mounting
Accelerometer mating connectors: Silicone grease is used for filling the sensor connector to aid in corrosion and moisture resistance and recommended when using R6Q or R6SL/R6GSLI connectors. We are using cookies to give you the best experience on our website.
miniBOSS M22 - Amphenol Sine
Power and Signal distribution system compatible with other industry standard mating connectors. Utilizing UL STOOW/ CSA Type ST cable, as well as High Flex TPE jacketed UL Listed TC-ER cable, our miniBOSS™ M22 products are ideal for Automation markets and its many applications. Potential Applications
Field Installable AC & DC Micro Connectors - tpcwire.com
Field Installable AC & DC Micro Connectors Field Installable AC and DC Mirco Connectors are IP67 rated to provide a liquid tight seal to protect the connection from dust and water contamination. These connectors are designed to fit a wide range of sizes and are easily installed using only a screw driver to secure the connection. The nylon body is
Quick-Connex® Sub-Micro DIN Form "C" 8mm - tpcwire.com
Quick-Connex® DIN connector assemblies are available with a Blunt Cut or with a Mini or Micro plug secured to our Trex-Onics® 18 AWG cable which provides a superior first line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The polyurethane shell seals without the need for a gasket and provides protection up to ...
F-Type Right Angle PCB Jack Through Hole 75 Ohm | 222128-10 - Amphenol RF
RF Connector F-Type Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 222128-10 STP 3D Model (Size: 1692 kb ) 222128-10 PDF Customer Drawing (Size: 46 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
D-Subminiature Military Products – DM Series - Amphenol CS
Amphenol’s D-Subminiature connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer, Industrial, Military,
PCB Connector Evaluation Kits - SV Microwave
PCB Connector Evaluation Kits www.svmicrowave.com Each coupon comes with a reference connector in the J2 position and the connector under evaluation in the J1 position. For example, Coupon L (Figure 1) is designed to test our SMPM edge launch connector. Test plots (Figure 2) with gated performance through the max operating frequency are provided.
Connector Solutions M23 Elite Series - Amphenol Sine
Connector Solutions M23 Elite Series Standard connector parts mate “E” Plugs with “P” Receptacles, Mating parts use opposite contact types. example: plug with pin contacts mates with a receptacle using socket contacts. Other key code options available not listed here. Please call customer service for assistance when ordering F,G,R,S.
Millipacs Power & Hybrid Connectors | FCI Basics | Backplane Connectors ...
FCI Basics offers Millipacs® Hard Metric Hybrid connectors in standard signal modules of type L,M,N, DE with signal pins , integrated guide pins and power / coax contacts
MDT320E03001 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=3.2mm, Key E,Gold Plating Environmental Compliance Click to download Certificate of Compliance Report
Millipacs ® 2.00mm Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions Millipacs® 2.00mm – Product introduction • Millipacs® is a 2.00 mm modular board to board Interconnection system in hardmetric (HM) engineering standard IEC 61076- 4-101 and IEC 917-2-2 configuration designed in accordance with equipment practice. • Millipacs is one of the industry’s most popular backplane connector system.
main | NMEA 2000® In-line Terminator - gemeco.com
NMEA 2000® In-line Terminator. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Mil-Spec MIL-C-5015 Assemblies - TPC Wire
TPC offers a wide range of circular connector assemblies designed and manufactured to MIL-C-5015 standards. Originally developed by the armed services for use in severe aeronautical and tactical service applications, military connectors are short in length and feature a low-profile design.
LRM - Line Replaceable Module | HVDC | High Power Connectors | Power ...
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability. This Aeromotive 38999 is ideal for the Urban Air Mobility market where high-performance mil-spec style products are needed at a cost-effective price. Utilizing non-plated ...