Search Results for east valley center for pulmonary
SMPM Male PCB Surface Mount Connector, 4-Port, FD
SV Microwave offers the SMPM Male PCB Surface Mount Connector, 4-Port, FD. Its superior environmental specs allow it to perform in any challenging environment.
NanoRF VITA 67.3 9 Port Plug-In Module - SV Microwave
SV Microwave introduced the NanoRF VITA 67.3 9 Port Plug-In Module with highly performable capability. Check out the resources Datasheet and CAD Model.
Medical Pressure Sensor Solutions | All Sensors
By accurately measuring lung volume, capacity, rate of flow, and gas exchange, these sensors facilitate comprehensive evaluations critical in diagnosing respiratory conditions such as asthma and Chronic Obstructive Pulmonary Disease (COPD).
DC-DC Power Supplies | Products | Amphenol Aerospace
Military DC-DC power supplies accept 28Vdc and 270Vdc input power. Our DC-DC power converters feature wide range of output power from 50W up to 2000W. Output voltage range comes in standard ranges including 5V, 12V, 15V, 24V, 28V, 48V. Custom ranges are also available.
Quick-Connex® 7-Pin Molded Valve Plug Assemblies - TPC Wire
7- Pin Molded Valve Plugs are available in straight and 90° connector styles and can be used with Atos, Moog, Vickers and Rexroth servo or proportional valves. Superior performance in continuous flex applications. First line of defense against abrasion, tearing, oil, UV, and most chemicals.
Anduril To Take Over Microsoft’s $22 Billion US Army IVAS Contract
Under the new agreement, Anduril will oversee production and future hardware and software development for IVAS, while Microsoft Azure will remain the preferred cloud service for related workloads. The transition is pending approval from the U.S. Department of Defense.
ValProbe RT CO2 Logger - kayeinstruments.com
The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO (carbon dioxide), relative humidity (RH), and temperature with a single device.
SMPM VITA 67.3 Cable Installation Tool | 500-32-034 - SV Microwave
SV Microwave's SMPM VITA 67.3 Cable Installation Tool is now available through our distributors. Check out the product specs and place your order.
SMPS VITA 67.3 19 Port Plug-in Module C - SV Microwave
SV Microwave offers SMPS VITA 67.3 19 Port Plug-in Module C with a passivated finish. It is ideal for Embedded Systems applications. Explore the product.
Contact - Amphenol Alden
Get in touch with Amphenol Alden for inquiries, support, or product information. Our team is here to assist you with any questions or needs. Reach out to us today to connect with our experts.
M4268 SERIES | VITA 62 VPX Solutions - Amphenol Aerospace
M4268 is a military grade 3U VPX, 28V DC-DC power supply that provides six outputs per VITA 62 and is rated at 1000W output power. Features include: 1” pitch, fast initialization, reverse battery protection, internal EMI filters, I2C and VITA 46.11 system management.
SMA Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
SMA Female Solderless PCB Edge Launch Connector, 2 Hole SF2921-61450 from the leader of the RF/Microwave industry. Explore its specifications.
SMPS Female to 1.85mm Male Adapter | 1138-6042 | SV Microwave
SV Microwave proudly presents the SMPS Female to 1.85mm Male Adapter, 1138-6042 with a passivated finish. Check out the product's specifications.
EMI/EMP Filter Protection | Products | Amphenol Aerospace
EMI/EMP Filter connectors provide comprehensive protection to mission-critical connections against electromagnetic interference (EMI), electromagnetic pulse (EMP), and radio frequency interference (RFI). High-performance general duty D38999 Series III threaded Filter Connector designed to withstand severe environment applications.
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD
SV Microwave present SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 3211-20034. Explore features here!
Power Management Solutions (PDU) - Amphenol Aerospace
Intelligent military power management solutions feature the latest technology, offering extensive user configuration capabilities to achieve custom power management solutions for specific application needs.
SMPM Female QB Connector for .085 Cable 3222-60004 | SV Microwave
Discover SV Microwave's SMPM Female QB Connector for .085 Cable. It has superior specifications and performing capability in the segment.
SMPM Male PCB Surface Mount Connector, 2-Port, FD
Explore SV Microwave's new launch the SMPM Male PCB Surface Mount Connector, 2-Port, FD with push-on coupling. Ideal for Testing and Mil-Aero.
SMPM VITA 67.3 14 Port Backplane Module Developer Kit
Get SV Microwave's new SMPM VITA 67.3 14 Port Backplane Module Developer Kit to develop a quick prototype more efficiently. Access the resource now.
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
Quality-filled 2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole 1521-60201 from SV Microwave. Take a quick overview.