Search Results for eaton zb12-2.4
PCB Product Finder for 0 (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Wilcoxon Research P702B/P702BF-1 operating guide
2.0 Description 3 3.0 Operation 3 3.1 Theory of operation 3 3.2 Inspection 4 3.3 Preparation for use 4 3.4 Use in measurement system 5 3.5 Filtering 6 3.6 Precaution in use 6 4.0 Maintenance and troubleshooting 6 4.1 Battery replacement 6 4.2 Initial checks 6
BNC Straight Crimp Plug RG-316DS RD-316 50 Ohm | 112512
Alias: B1121EA-ND3G-316UXD-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
M39012/24-0002 BNC Straight Receptacle Jack Flat Tab Bulkhead Front ...
M39012/24-0002 RF Connector BNC Straight Receptacle Jack Flat Tab Bulkhead Front Mount 50 Ohm Hermetic QPL Approved
360–22 D4 Digital Carrier Terminal General Description, Application and ...
4 3 2 1 OVRD MAJ AUD VIS –48VRB –48VB –48VRA –48VA RVRB RVB RVRA RVA REMA REMB GND RT1R RT1T GND XT1R XT1T FRG FRG 8 7 5 4 3 1 8 6 5 4 3 1 BRIDGE Figure 3. 360-22 D4 Digital Carrier Terminal, rear view 4. SYSTEM DESCRIPTION Refer to the system functional block diagram of the 360–22 Digital Carrier Terminal (DCT), shown in Figure 4,
Models Z7, Z11, Z602WA and Z820WA Impedance head operating guide
97014 Rev A.2 06/12 Page 4 1.0 Theory of operation 1.1 Mechanical construction The impedance head is a transducer. It contains two sensing elements.
Complete End-to-End Solution - amphenolrf.com
i. Amphenol RF. Four Old Newtown Road Danbury, CT 06810. For more information visit. www.amphenolrf.com. or call 800.627.7100. Part Number
Datasheet_ABX-5 retainer_C252 H35 X1X E2 #2
%PDF-1.4 %Çì ¢ 5 0 obj > stream xœí\é TÇ » ³È€ 6¾’‡Í1ƒ= ¾ ÇÎá؉dù‹ ¤|Xç ŽcY‹#ø’ ùçSÕgõLϲÀ 6 Qý^_U]ǯºûÍ“ \ ÿfâÑã –”¶Lr ¬dÊøáÛ¿v ?ý×äÉÄ ÿ„æ”~ôxøüáäÁ·v jxøÄ Þ{%uxÉ e1XÇGxûxr=7ã£5Ì«éÞlÎG©¤ Óó3 Õ+cÔôB%÷ tÒ)g§ õéa%/΄µPEüãáW“/ N¾ é# /1_îÜ( ð¥Ù\ B‘‘ @òÓž.TPgyJøÀ ...
E25124-2 | Amphenol Global Search | Amphenol
Rocket motor ICP pressure sensor, 5000 psi, 0.5mV/psi water-cooled 1/2-20 mtg thd Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Model 442A102 ICP® Sensor Signal Conditioner Installation and ... - PCB
ÄÛme%¿ðç‚®ìweà†Þâ ú,†fû•?J X\ýK¢¼Ïö|ý©ü9ûC| O éìöV G)Ô ˜ƒ&Ÿ,KºTb88 `{«)ã8¯‰n à»> [™ _ ôc b ¶£.â3Æ~^´”X\ý&¢¿5¿áû^#ÿ¢}¢ àÆ_þ&½ öVÿ‚²x£ö•øõáÿ ' ô‹(õy_ϹŽúGkx’6‘Ø ¸' qîE>V GÜôWÁ¿´'ü ^óá Æ¿ x[Kðf «Ùø~ùì äš‹ÆÓ ,Ÿ(B 0ëÐW ÿ Ý×?è i ...
Installation guide for hazardous areas - Wilcoxon Sensing Technologies
2.4 Wiring methods 11 2.4.1 Intrinsically safe circuits 11 2.5 Marking examples 11 3.0 Wiring Wilcoxon intrinsically safe sensors 11 3.1 Dynamic vibration sensor wiring 11 3.1.1 Effects of barrier on bias output voltage (BOV) 12 3.1.2 Troubleshooting 13 3.2 LPS 4-20 mA sensor wiring 14 3.2.1 Troubleshooting the 4-20 mA LPS wiring 15
is a registered trademark of PCB Piezotronics, Inc.
Spectral Noise(1 kHz) 0.04 µg/√Hz 0.4 (µm/sec2)/√Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Flexural Flexural Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Diameter x Height) 0.99 in x 1.28 in 25 mm x 32.5 mm Weight 1.8 oz 50 gm [1]
Minitek® Pwr 4.2 TPA | FCI Basics - Amphenol
FCI Basics Minitek Pwr 4.2 TPA connector system ensures that the terminal is fully seated in the housing and that the terminal will not back out of the housing during mating or when in use. AFCI TPA aligners are optional and can be used as an add on part. FCI Basics Minitek Pwr 4.2 TPA connector system ensures that the terminal is fully seated ...
ICP® Free-Field Blast Pressure Sensors | PCB Piezotronics
Weight: 12.4 oz; Weight: 352 gm; $2295.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison [ Email this comparison ] Compare selected models [ clear compare ] English || Metric . Mouse Over Image for Product Description. Model:137B25.
4-Port Antenna
Lightning Protection Rating IEC 61000-4-5 Current Pulse Profile, 8kA (8/20 μs), 2.5 kA (10/350 μs) Housing Material Aluminum Housing Color Silvery white Mounting Directly onto Antenna Protection Class IP65 Operating Temperature -40° to +60° C Weight ≤ 500 g Connectors
PIEZOELECTRIC FORCE RINGS - PCB
2 connection types: dual BNC jack or 10-32 jack to BNC jack 7 sensitivity choices: 0.10, 0.25, 0.50, 1.0, 4.0, 10, 100 mV/pC Low impedance output: ± 5 volt DC
12-Port Antenna - Amphenol Antenna Solutions
Electrical Downtilt 2-12° 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 1993 x 472 x 205 mm Hexa band antenna, dual polarisation, 12 connectors
L-1102-8.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...
Features - amphenol-antennas.com
2C6U4VD120X06F wxys4 (2x) 698-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna HEART-SHAPE 23.9 IN FIXED TILT REV101624NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.